1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include "uevent_listener.h"
#include <fcntl.h>
#include <poll.h>
#include <string.h>
#include <unistd.h>
#include <memory>
#include <android-base/logging.h>
#include <cutils/uevent.h>
namespace android {
namespace init {
static void ParseEvent(const char* msg, Uevent* uevent) {
uevent->partition_num = -1;
uevent->major = -1;
uevent->minor = -1;
uevent->action.clear();
uevent->path.clear();
uevent->subsystem.clear();
uevent->firmware.clear();
uevent->partition_name.clear();
uevent->device_name.clear();
// currently ignoring SEQNUM
while (*msg) {
if (!strncmp(msg, "ACTION=", 7)) {
msg += 7;
uevent->action = msg;
} else if (!strncmp(msg, "DEVPATH=", 8)) {
msg += 8;
uevent->path = msg;
} else if (!strncmp(msg, "SUBSYSTEM=", 10)) {
msg += 10;
uevent->subsystem = msg;
} else if (!strncmp(msg, "FIRMWARE=", 9)) {
msg += 9;
uevent->firmware = msg;
} else if (!strncmp(msg, "MAJOR=", 6)) {
msg += 6;
uevent->major = atoi(msg);
} else if (!strncmp(msg, "MINOR=", 6)) {
msg += 6;
uevent->minor = atoi(msg);
} else if (!strncmp(msg, "PARTN=", 6)) {
msg += 6;
uevent->partition_num = atoi(msg);
} else if (!strncmp(msg, "PARTNAME=", 9)) {
msg += 9;
uevent->partition_name = msg;
} else if (!strncmp(msg, "DEVNAME=", 8)) {
msg += 8;
uevent->device_name = msg;
}
// advance to after the next \0
while (*msg++)
;
}
if (LOG_UEVENTS) {
LOG(INFO) << "event { '" << uevent->action << "', '" << uevent->path << "', '"
<< uevent->subsystem << "', '" << uevent->firmware << "', " << uevent->major
<< ", " << uevent->minor << " }";
}
}
UeventListener::UeventListener() {
// is 2MB enough? udev uses 128MB!
device_fd_.reset(uevent_open_socket(2 * 1024 * 1024, true));
if (device_fd_ == -1) {
LOG(FATAL) << "Could not open uevent socket";
}
fcntl(device_fd_, F_SETFL, O_NONBLOCK);
}
bool UeventListener::ReadUevent(Uevent* uevent) const {
char msg[UEVENT_MSG_LEN + 2];
int n = uevent_kernel_multicast_recv(device_fd_, msg, UEVENT_MSG_LEN);
if (n <= 0) {
if (errno != EAGAIN && errno != EWOULDBLOCK) {
LOG(ERROR) << "Error reading from Uevent Fd";
}
return false;
}
if (n >= UEVENT_MSG_LEN) {
LOG(ERROR) << "Uevent overflowed buffer, discarding";
// Return true here even if we discard as we may have more uevents pending and we
// want to keep processing them.
return true;
}
msg[n] = '\0';
msg[n + 1] = '\0';
ParseEvent(msg, uevent);
return true;
}
// RegenerateUevents*() walks parts of the /sys tree and pokes the uevent files to cause the kernel
// to regenerate device add uevents that have already happened. This is particularly useful when
// starting ueventd, to regenerate all of the uevents that it had previously missed.
//
// We drain any pending events from the netlink socket every time we poke another uevent file to
// make sure we don't overrun the socket's buffer.
//
ListenerAction UeventListener::RegenerateUeventsForDir(DIR* d,
const ListenerCallback& callback) const {
int dfd = dirfd(d);
int fd = openat(dfd, "uevent", O_WRONLY);
if (fd >= 0) {
write(fd, "add\n", 4);
close(fd);
Uevent uevent;
while (ReadUevent(&uevent)) {
if (callback(uevent) == ListenerAction::kStop) return ListenerAction::kStop;
}
}
dirent* de;
while ((de = readdir(d)) != nullptr) {
if (de->d_type != DT_DIR || de->d_name[0] == '.') continue;
fd = openat(dfd, de->d_name, O_RDONLY | O_DIRECTORY);
if (fd < 0) continue;
std::unique_ptr<DIR, decltype(&closedir)> d2(fdopendir(fd), closedir);
if (d2 == 0) {
close(fd);
} else {
if (RegenerateUeventsForDir(d2.get(), callback) == ListenerAction::kStop) {
return ListenerAction::kStop;
}
}
}
// default is always to continue looking for uevents
return ListenerAction::kContinue;
}
ListenerAction UeventListener::RegenerateUeventsForPath(const std::string& path,
const ListenerCallback& callback) const {
std::unique_ptr<DIR, decltype(&closedir)> d(opendir(path.c_str()), closedir);
if (!d) return ListenerAction::kContinue;
return RegenerateUeventsForDir(d.get(), callback);
}
static const char* kRegenerationPaths[] = {"/sys/class", "/sys/block", "/sys/devices"};
void UeventListener::RegenerateUevents(const ListenerCallback& callback) const {
for (const auto path : kRegenerationPaths) {
if (RegenerateUeventsForPath(path, callback) == ListenerAction::kStop) return;
}
}
void UeventListener::Poll(const ListenerCallback& callback,
const std::optional<std::chrono::milliseconds> relative_timeout) const {
using namespace std::chrono;
pollfd ufd;
ufd.events = POLLIN;
ufd.fd = device_fd_;
auto start_time = steady_clock::now();
while (true) {
ufd.revents = 0;
int timeout_ms = -1;
if (relative_timeout) {
auto now = steady_clock::now();
auto time_elapsed = duration_cast<milliseconds>(now - start_time);
if (time_elapsed > *relative_timeout) return;
auto remaining_timeout = *relative_timeout - time_elapsed;
timeout_ms = remaining_timeout.count();
}
int nr = poll(&ufd, 1, timeout_ms);
if (nr == 0) return;
if (nr < 0) {
PLOG(ERROR) << "poll() of uevent socket failed, continuing";
continue;
}
if (ufd.revents & POLLIN) {
// We're non-blocking, so if we receive a poll event keep processing until
// we have exhausted all uevent messages.
Uevent uevent;
while (ReadUevent(&uevent)) {
if (callback(uevent) == ListenerAction::kStop) return;
}
}
}
}
} // namespace init
} // namespace android
|