1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
|
/*
* Copyright (C) 2010 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _INIT_UTIL_H_
#define _INIT_UTIL_H_
#include <sys/stat.h>
#include <sys/types.h>
#include <string>
#include <functional>
#define ARRAY_SIZE(x) (sizeof(x)/sizeof((x)[0]))
#define COLDBOOT_DONE "/dev/.coldboot_done"
int mtd_name_to_number(const char *name);
int create_socket(const char *name, int type, mode_t perm,
uid_t uid, gid_t gid, const char *socketcon);
bool read_file(const char* path, std::string* content);
int write_file(const char* path, const char* content);
time_t gettime();
uint64_t gettime_ns();
class Timer {
public:
Timer() : t0(gettime_ns()) {
}
double duration() {
return static_cast<double>(gettime_ns() - t0) / 1000000000.0;
}
private:
uint64_t t0;
};
unsigned int decode_uid(const char *s);
int mkdir_recursive(const char *pathname, mode_t mode);
void sanitize(char *p);
void make_link_init(const char *oldpath, const char *newpath);
void remove_link(const char *oldpath, const char *newpath);
int wait_for_file(const char *filename, int timeout);
void open_devnull_stdio(void);
void import_kernel_cmdline(bool in_qemu,
std::function<void(const std::string&, const std::string&, bool)>);
int make_dir(const char *path, mode_t mode);
int restorecon(const char *pathname);
int restorecon_recursive(const char *pathname);
std::string bytes_to_hex(const uint8_t *bytes, size_t bytes_len);
bool is_dir(const char* pathname);
bool expand_props(const std::string& src, std::string* dst);
#endif
|