summaryrefslogtreecommitdiffstats
blob: b6bc191b789d8330f6c7a1fb15242f129a36f83a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specic language governing permissions and
 * limitations under the License.
 */

#include "libappfuse/FuseAppLoop.h"

#include <sys/eventfd.h>
#include <sys/stat.h>

#include <android-base/logging.h>
#include <android-base/unique_fd.h>

#include "libappfuse/EpollController.h"

namespace android {
namespace fuse {

namespace {

bool HandleLookUp(FuseAppLoop* loop, FuseBuffer* buffer, FuseAppLoopCallback* callback) {
    // AppFuse does not support directory structure now.
    // It can lookup only files under the mount point.
    if (buffer->request.header.nodeid != FUSE_ROOT_ID) {
        LOG(ERROR) << "Nodeid is not FUSE_ROOT_ID.";
        return loop->ReplySimple(buffer->request.header.unique, -ENOENT);
    }

    // Ensure that the filename ends with 0.
    const size_t filename_length = buffer->request.header.len - sizeof(fuse_in_header);
    if (buffer->request.lookup_name[filename_length - 1] != 0) {
        LOG(ERROR) << "File name does not end with 0.";
        return loop->ReplySimple(buffer->request.header.unique, -ENOENT);
    }

    const uint64_t inode = static_cast<uint64_t>(atol(buffer->request.lookup_name));
    if (inode == 0 || inode == LONG_MAX) {
        LOG(ERROR) << "Invalid filename";
        return loop->ReplySimple(buffer->request.header.unique, -ENOENT);
    }

    callback->OnLookup(buffer->request.header.unique, inode);
    return true;
}

bool HandleGetAttr(FuseAppLoop* loop, FuseBuffer* buffer, FuseAppLoopCallback* callback) {
    if (buffer->request.header.nodeid == FUSE_ROOT_ID) {
        return loop->ReplyGetAttr(buffer->request.header.unique, buffer->request.header.nodeid, 0,
                                  S_IFDIR | 0777);
    } else {
        callback->OnGetAttr(buffer->request.header.unique, buffer->request.header.nodeid);
        return true;
    }
}

bool HandleRead(FuseAppLoop* loop, FuseBuffer* buffer, FuseAppLoopCallback* callback) {
    if (buffer->request.read_in.size > kFuseMaxRead) {
        return loop->ReplySimple(buffer->request.header.unique, -EINVAL);
    }

    callback->OnRead(buffer->request.header.unique, buffer->request.header.nodeid,
                     buffer->request.read_in.offset, buffer->request.read_in.size);
    return true;
}

bool HandleWrite(FuseAppLoop* loop, FuseBuffer* buffer, FuseAppLoopCallback* callback) {
    if (buffer->request.write_in.size > kFuseMaxWrite) {
        return loop->ReplySimple(buffer->request.header.unique, -EINVAL);
    }

    callback->OnWrite(buffer->request.header.unique, buffer->request.header.nodeid,
                      buffer->request.write_in.offset, buffer->request.write_in.size,
                      buffer->request.write_data);
    return true;
}

bool HandleMessage(FuseAppLoop* loop, FuseBuffer* buffer, int fd, FuseAppLoopCallback* callback) {
    if (!buffer->request.Read(fd)) {
        return false;
    }

    const uint32_t opcode = buffer->request.header.opcode;
    LOG(VERBOSE) << "Read a fuse packet, opcode=" << opcode;
    switch (opcode) {
        case FUSE_FORGET:
            // Do not reply to FUSE_FORGET.
            return true;

        case FUSE_LOOKUP:
            return HandleLookUp(loop, buffer, callback);

        case FUSE_GETATTR:
            return HandleGetAttr(loop, buffer, callback);

        case FUSE_OPEN:
            callback->OnOpen(buffer->request.header.unique, buffer->request.header.nodeid);
            return true;

        case FUSE_READ:
            return HandleRead(loop, buffer, callback);

        case FUSE_WRITE:
            return HandleWrite(loop, buffer, callback);

        case FUSE_RELEASE:
            callback->OnRelease(buffer->request.header.unique, buffer->request.header.nodeid);
            return true;

        case FUSE_FSYNC:
            callback->OnFsync(buffer->request.header.unique, buffer->request.header.nodeid);
            return true;

        default:
            buffer->HandleNotImpl();
            return buffer->response.Write(fd);
    }
}

} // namespace

FuseAppLoopCallback::~FuseAppLoopCallback() = default;

FuseAppLoop::FuseAppLoop(base::unique_fd&& fd) : fd_(std::move(fd)) {}

void FuseAppLoop::Break() {
    const int64_t value = 1;
    if (write(break_fd_, &value, sizeof(value)) == -1) {
        PLOG(ERROR) << "Failed to send a break event";
    }
}

bool FuseAppLoop::ReplySimple(uint64_t unique, int32_t result) {
    if (result == -ENOSYS) {
        // We should not return -ENOSYS because the kernel stops delivering FUSE
        // command after receiving -ENOSYS as a result for the command.
        result = -EBADF;
    }
    FuseSimpleResponse response;
    response.Reset(0, result, unique);
    return response.Write(fd_);
}

bool FuseAppLoop::ReplyLookup(uint64_t unique, uint64_t inode, int64_t size) {
    FuseSimpleResponse response;
    response.Reset(sizeof(fuse_entry_out), 0, unique);
    response.entry_out.nodeid = inode;
    response.entry_out.attr_valid = 10;
    response.entry_out.entry_valid = 10;
    response.entry_out.attr.ino = inode;
    response.entry_out.attr.mode = S_IFREG | 0777;
    response.entry_out.attr.size = size;
    return response.Write(fd_);
}

bool FuseAppLoop::ReplyGetAttr(uint64_t unique, uint64_t inode, int64_t size, int mode) {
    CHECK(mode == (S_IFREG | 0777) || mode == (S_IFDIR | 0777));
    FuseSimpleResponse response;
    response.Reset(sizeof(fuse_attr_out), 0, unique);
    response.attr_out.attr_valid = 10;
    response.attr_out.attr.ino = inode;
    response.attr_out.attr.mode = mode;
    response.attr_out.attr.size = size;
    return response.Write(fd_);
}

bool FuseAppLoop::ReplyOpen(uint64_t unique, uint64_t fh) {
    FuseSimpleResponse response;
    response.Reset(sizeof(fuse_open_out), kFuseSuccess, unique);
    response.open_out.fh = fh;
    return response.Write(fd_);
}

bool FuseAppLoop::ReplyWrite(uint64_t unique, uint32_t size) {
    CHECK(size <= kFuseMaxWrite);
    FuseSimpleResponse response;
    response.Reset(sizeof(fuse_write_out), kFuseSuccess, unique);
    response.write_out.size = size;
    return response.Write(fd_);
}

bool FuseAppLoop::ReplyRead(uint64_t unique, uint32_t size, const void* data) {
    CHECK(size <= kFuseMaxRead);
    FuseSimpleResponse response;
    response.ResetHeader(size, kFuseSuccess, unique);
    return response.WriteWithBody(fd_, sizeof(FuseResponse), data);
}

void FuseAppLoop::Start(FuseAppLoopCallback* callback) {
    break_fd_.reset(eventfd(/* initval */ 0, EFD_CLOEXEC));
    if (break_fd_.get() == -1) {
        PLOG(ERROR) << "Failed to open FD for break event";
        return;
    }

    base::unique_fd epoll_fd(epoll_create1(EPOLL_CLOEXEC));
    if (epoll_fd.get() == -1) {
        PLOG(ERROR) << "Failed to open FD for epoll";
        return;
    }

    int last_event;
    int break_event;

    std::unique_ptr<EpollController> epoll_controller(new EpollController(std::move(epoll_fd)));
    if (!epoll_controller->AddFd(fd_, EPOLLIN, &last_event)) {
        return;
    }
    if (!epoll_controller->AddFd(break_fd_, EPOLLIN, &break_event)) {
        return;
    }

    last_event = 0;
    break_event = 0;

    FuseBuffer buffer;
    while (true) {
        if (!epoll_controller->Wait(1)) {
            break;
        }
        last_event = 0;
        *reinterpret_cast<int*>(epoll_controller->events()[0].data.ptr) =
            epoll_controller->events()[0].events;

        if (break_event != 0 || (last_event & ~EPOLLIN) != 0) {
            break;
        }

        if (!HandleMessage(this, &buffer, fd_, callback)) {
            break;
        }
    }

    LOG(VERBOSE) << "FuseAppLoop exit";
}

}  // namespace fuse
}  // namespace android