1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specic language governing permissions and
* limitations under the License.
*/
#include "libappfuse/FuseAppLoop.h"
#include <sys/stat.h>
#include <android-base/logging.h>
#include <android-base/unique_fd.h>
namespace android {
namespace fuse {
namespace {
void HandleLookUp(FuseBuffer* buffer, FuseAppLoopCallback* callback) {
// AppFuse does not support directory structure now.
// It can lookup only files under the mount point.
if (buffer->request.header.nodeid != FUSE_ROOT_ID) {
LOG(ERROR) << "Nodeid is not FUSE_ROOT_ID.";
buffer->response.Reset(0, -ENOENT, buffer->request.header.unique);
return;
}
// Ensure that the filename ends with 0.
const size_t filename_length =
buffer->request.header.len - sizeof(fuse_in_header);
if (buffer->request.lookup_name[filename_length - 1] != 0) {
LOG(ERROR) << "File name does not end with 0.";
buffer->response.Reset(0, -ENOENT, buffer->request.header.unique);
return;
}
const uint64_t inode =
static_cast<uint64_t>(atol(buffer->request.lookup_name));
if (inode == 0 || inode == LONG_MAX) {
LOG(ERROR) << "Invalid filename";
buffer->response.Reset(0, -ENOENT, buffer->request.header.unique);
return;
}
const int64_t size = callback->OnGetSize(inode);
if (size < 0) {
buffer->response.Reset(0, size, buffer->request.header.unique);
return;
}
buffer->response.Reset(sizeof(fuse_entry_out), 0,
buffer->request.header.unique);
buffer->response.entry_out.nodeid = inode;
buffer->response.entry_out.attr_valid = 10;
buffer->response.entry_out.entry_valid = 10;
buffer->response.entry_out.attr.ino = inode;
buffer->response.entry_out.attr.mode = S_IFREG | 0777;
buffer->response.entry_out.attr.size = size;
}
void HandleGetAttr(FuseBuffer* buffer, FuseAppLoopCallback* callback) {
const uint64_t nodeid = buffer->request.header.nodeid;
int64_t size;
uint32_t mode;
if (nodeid == FUSE_ROOT_ID) {
size = 0;
mode = S_IFDIR | 0777;
} else {
size = callback->OnGetSize(buffer->request.header.nodeid);
if (size < 0) {
buffer->response.Reset(0, size, buffer->request.header.unique);
return;
}
mode = S_IFREG | 0777;
}
buffer->response.Reset(sizeof(fuse_attr_out), 0,
buffer->request.header.unique);
buffer->response.attr_out.attr_valid = 10;
buffer->response.attr_out.attr.ino = nodeid;
buffer->response.attr_out.attr.mode = mode;
buffer->response.attr_out.attr.size = size;
}
void HandleOpen(FuseBuffer* buffer, FuseAppLoopCallback* callback) {
const int32_t file_handle = callback->OnOpen(buffer->request.header.nodeid);
if (file_handle < 0) {
buffer->response.Reset(0, file_handle, buffer->request.header.unique);
return;
}
buffer->response.Reset(sizeof(fuse_open_out), kFuseSuccess,
buffer->request.header.unique);
buffer->response.open_out.fh = file_handle;
}
void HandleFsync(FuseBuffer* buffer, FuseAppLoopCallback* callback) {
buffer->response.Reset(0, callback->OnFsync(buffer->request.header.nodeid),
buffer->request.header.unique);
}
void HandleRelease(FuseBuffer* buffer, FuseAppLoopCallback* callback) {
buffer->response.Reset(0, callback->OnRelease(buffer->request.header.nodeid),
buffer->request.header.unique);
}
void HandleRead(FuseBuffer* buffer, FuseAppLoopCallback* callback) {
const uint64_t unique = buffer->request.header.unique;
const uint64_t nodeid = buffer->request.header.nodeid;
const uint64_t offset = buffer->request.read_in.offset;
const uint32_t size = buffer->request.read_in.size;
if (size > kFuseMaxRead) {
buffer->response.Reset(0, -EINVAL, buffer->request.header.unique);
return;
}
const int32_t read_size = callback->OnRead(nodeid, offset, size,
buffer->response.read_data);
if (read_size < 0) {
buffer->response.Reset(0, read_size, buffer->request.header.unique);
return;
}
buffer->response.ResetHeader(read_size, kFuseSuccess, unique);
}
void HandleWrite(FuseBuffer* buffer, FuseAppLoopCallback* callback) {
const uint64_t unique = buffer->request.header.unique;
const uint64_t nodeid = buffer->request.header.nodeid;
const uint64_t offset = buffer->request.write_in.offset;
const uint32_t size = buffer->request.write_in.size;
if (size > kFuseMaxWrite) {
buffer->response.Reset(0, -EINVAL, buffer->request.header.unique);
return;
}
const int32_t write_size = callback->OnWrite(nodeid, offset, size,
buffer->request.write_data);
if (write_size < 0) {
buffer->response.Reset(0, write_size, buffer->request.header.unique);
return;
}
buffer->response.Reset(sizeof(fuse_write_out), kFuseSuccess, unique);
buffer->response.write_out.size = write_size;
}
} // namespace
bool StartFuseAppLoop(int raw_fd, FuseAppLoopCallback* callback) {
base::unique_fd fd(raw_fd);
FuseBuffer buffer;
LOG(DEBUG) << "Start fuse loop.";
while (callback->IsActive()) {
if (!buffer.request.Read(fd)) {
return false;
}
const uint32_t opcode = buffer.request.header.opcode;
LOG(VERBOSE) << "Read a fuse packet, opcode=" << opcode;
switch (opcode) {
case FUSE_FORGET:
// Do not reply to FUSE_FORGET.
continue;
case FUSE_LOOKUP:
HandleLookUp(&buffer, callback);
break;
case FUSE_GETATTR:
HandleGetAttr(&buffer, callback);
break;
case FUSE_OPEN:
HandleOpen(&buffer, callback);
break;
case FUSE_READ:
HandleRead(&buffer, callback);
break;
case FUSE_WRITE:
HandleWrite(&buffer, callback);
break;
case FUSE_RELEASE:
HandleRelease(&buffer, callback);
break;
case FUSE_FSYNC:
HandleFsync(&buffer, callback);
break;
default:
buffer.HandleNotImpl();
break;
}
if (!buffer.response.Write(fd)) {
LOG(ERROR) << "Failed to write a response to the device.";
return false;
}
}
return true;
}
} // namespace fuse
} // namespace android
|