blob: 332556dd1172318578d6885c9241233235274fc7 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specic language governing permissions and
* limitations under the License.
*/
#include "libappfuse/FuseBridgeLoop.h"
#include <android-base/logging.h>
#include <android-base/unique_fd.h>
namespace android {
bool FuseBridgeLoop::Start(
int raw_dev_fd, int raw_proxy_fd, FuseBridgeLoop::Callback* callback) {
base::unique_fd dev_fd(raw_dev_fd);
base::unique_fd proxy_fd(raw_proxy_fd);
LOG(DEBUG) << "Start fuse loop.";
while (true) {
if (!buffer_.request.Read(dev_fd)) {
return false;
}
const uint32_t opcode = buffer_.request.header.opcode;
LOG(VERBOSE) << "Read a fuse packet, opcode=" << opcode;
switch (opcode) {
case FUSE_FORGET:
// Do not reply to FUSE_FORGET.
continue;
case FUSE_LOOKUP:
case FUSE_GETATTR:
case FUSE_OPEN:
case FUSE_READ:
case FUSE_WRITE:
case FUSE_RELEASE:
case FUSE_FLUSH:
if (!buffer_.request.Write(proxy_fd)) {
LOG(ERROR) << "Failed to write a request to the proxy.";
return false;
}
if (!buffer_.response.Read(proxy_fd)) {
LOG(ERROR) << "Failed to read a response from the proxy.";
return false;
}
break;
case FUSE_INIT:
buffer_.HandleInit();
break;
default:
buffer_.HandleNotImpl();
break;
}
if (!buffer_.response.Write(dev_fd)) {
LOG(ERROR) << "Failed to write a response to the device.";
return false;
}
if (opcode == FUSE_INIT) {
callback->OnMount();
}
}
}
} // namespace android
|