summaryrefslogtreecommitdiffstats
blob: 3ade31c54e12b816e4d4a3e5d2678fb8508859b4 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specic language governing permissions and
 * limitations under the License.
 */

#include "libappfuse/FuseBuffer.h"

#include <inttypes.h>
#include <string.h>
#include <unistd.h>

#include <algorithm>
#include <type_traits>

#include <android-base/logging.h>
#include <android-base/macros.h>

namespace android {
namespace fuse {

static_assert(
    std::is_standard_layout<FuseBuffer>::value,
    "FuseBuffer must be standard layout union.");

template <typename T>
bool FuseMessage<T>::CheckHeaderLength() const {
  const auto& header = static_cast<const T*>(this)->header;
  if (sizeof(header) <= header.len && header.len <= sizeof(T)) {
    return true;
  } else {
    LOG(ERROR) << "Packet size is invalid=" << header.len;
    return false;
  }
}

template <typename T>
bool FuseMessage<T>::CheckResult(
    int result, const char* operation_name) const {
  const auto& header = static_cast<const T*>(this)->header;
  if (result >= 0 && static_cast<uint32_t>(result) == header.len) {
    return true;
  } else {
    PLOG(ERROR) << "Failed to " << operation_name
        << " a packet. result=" << result << " header.len="
        << header.len;
    return false;
  }
}

template <typename T>
bool FuseMessage<T>::Read(int fd) {
  const ssize_t result = TEMP_FAILURE_RETRY(::read(fd, this, sizeof(T)));
  return CheckHeaderLength() && CheckResult(result, "read");
}

template <typename T>
bool FuseMessage<T>::Write(int fd) const {
  const auto& header = static_cast<const T*>(this)->header;
  if (!CheckHeaderLength()) {
    return false;
  }
  const ssize_t result = TEMP_FAILURE_RETRY(::write(fd, this, header.len));
  return CheckResult(result, "write");
}

template class FuseMessage<FuseRequest>;
template class FuseMessage<FuseResponse>;

void FuseRequest::Reset(
    uint32_t data_length, uint32_t opcode, uint64_t unique) {
  memset(this, 0, sizeof(fuse_in_header) + data_length);
  header.len = sizeof(fuse_in_header) + data_length;
  header.opcode = opcode;
  header.unique = unique;
}

void FuseResponse::ResetHeader(
    uint32_t data_length, int32_t error, uint64_t unique) {
  CHECK_LE(error, 0) << "error should be zero or negative.";
  header.len = sizeof(fuse_out_header) + data_length;
  header.error = error;
  header.unique = unique;
}

void FuseResponse::Reset(uint32_t data_length, int32_t error, uint64_t unique) {
  memset(this, 0, sizeof(fuse_out_header) + data_length);
  ResetHeader(data_length, error, unique);
}

void FuseBuffer::HandleInit() {
  const fuse_init_in* const in = &request.init_in;

  // Before writing |out|, we need to copy data from |in|.
  const uint64_t unique = request.header.unique;
  const uint32_t minor = in->minor;
  const uint32_t max_readahead = in->max_readahead;

  // Kernel 2.6.16 is the first stable kernel with struct fuse_init_out
  // defined (fuse version 7.6). The structure is the same from 7.6 through
  // 7.22. Beginning with 7.23, the structure increased in size and added
  // new parameters.
  if (in->major != FUSE_KERNEL_VERSION || in->minor < 6) {
    LOG(ERROR) << "Fuse kernel version mismatch: Kernel version " << in->major
        << "." << in->minor << " Expected at least " << FUSE_KERNEL_VERSION
        << ".6";
    response.Reset(0, -EPERM, unique);
    return;
  }

  // We limit ourselves to minor=15 because we don't handle BATCH_FORGET yet.
  // Thus we need to use FUSE_COMPAT_22_INIT_OUT_SIZE.
#if defined(FUSE_COMPAT_22_INIT_OUT_SIZE)
  // FUSE_KERNEL_VERSION >= 23.
  const size_t response_size = FUSE_COMPAT_22_INIT_OUT_SIZE;
#else
  const size_t response_size = sizeof(fuse_init_out);
#endif

  response.Reset(response_size, kFuseSuccess, unique);
  fuse_init_out* const out = &response.init_out;
  out->major = FUSE_KERNEL_VERSION;
  out->minor = std::min(minor, 15u);
  out->max_readahead = max_readahead;
  out->flags = FUSE_ATOMIC_O_TRUNC | FUSE_BIG_WRITES;
  out->max_background = 32;
  out->congestion_threshold = 32;
  out->max_write = kFuseMaxWrite;
}

void FuseBuffer::HandleNotImpl() {
  LOG(VERBOSE) << "NOTIMPL op=" << request.header.opcode << " uniq="
      << request.header.unique << " nid=" << request.header.nodeid;
  const uint64_t unique = request.header.unique;
  response.Reset(0, -ENOSYS, unique);
}

}  // namespace fuse
}  // namespace android