blob: 622bd2cc9b4371dbcbf022cc588180f291262c95 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specic language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_LIBAPPFUSE_EPOLLCONTROLLER_H_
#define ANDROID_LIBAPPFUSE_EPOLLCONTROLLER_H_
#include <sys/epoll.h>
#include <vector>
#include <android-base/macros.h>
#include <android-base/unique_fd.h>
namespace android {
namespace fuse {
class EpollController {
public:
explicit EpollController(base::unique_fd&& poll_fd);
bool Wait(size_t event_count);
bool AddFd(int fd, int events, void* data);
bool UpdateFd(int fd, int events, void* data);
bool RemoveFd(int fd);
const std::vector<epoll_event>& events() const;
protected:
bool InvokeControl(int op, int fd, int events, void* data) const;
private:
base::unique_fd poll_fd_;
std::vector<epoll_event> events_;
DISALLOW_COPY_AND_ASSIGN(EpollController);
};
}
}
#endif // ANDROID_LIBAPPFUSE_EPOLLCONTROLLER_H_
|