1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specic language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_LIBAPPFUSE_FUSEAPPLOOP_H_
#define ANDROID_LIBAPPFUSE_FUSEAPPLOOP_H_
#include <memory>
#include <mutex>
#include <android-base/unique_fd.h>
#include "libappfuse/FuseBuffer.h"
namespace android {
namespace fuse {
class EpollController;
class FuseAppLoopCallback {
public:
virtual void OnLookup(uint64_t unique, uint64_t inode) = 0;
virtual void OnGetAttr(uint64_t unique, uint64_t inode) = 0;
virtual void OnFsync(uint64_t unique, uint64_t inode) = 0;
virtual void OnWrite(uint64_t unique, uint64_t inode, uint64_t offset, uint32_t size,
const void* data) = 0;
virtual void OnRead(uint64_t unique, uint64_t inode, uint64_t offset, uint32_t size) = 0;
virtual void OnOpen(uint64_t unique, uint64_t inode) = 0;
virtual void OnRelease(uint64_t unique, uint64_t inode) = 0;
virtual ~FuseAppLoopCallback();
};
class FuseAppLoop final {
public:
FuseAppLoop(base::unique_fd&& fd);
void Start(FuseAppLoopCallback* callback);
void Break();
bool ReplySimple(uint64_t unique, int32_t result);
bool ReplyLookup(uint64_t unique, uint64_t inode, int64_t size);
bool ReplyGetAttr(uint64_t unique, uint64_t inode, int64_t size, int mode);
bool ReplyOpen(uint64_t unique, uint64_t fh);
bool ReplyWrite(uint64_t unique, uint32_t size);
bool ReplyRead(uint64_t unique, uint32_t size, const void* data);
private:
base::unique_fd fd_;
base::unique_fd break_fd_;
// Lock for multi-threading.
std::mutex mutex_;
};
bool StartFuseAppLoop(int fd, FuseAppLoopCallback* callback);
} // namespace fuse
} // namespace android
#endif // ANDROID_LIBAPPFUSE_FUSEAPPLOOP_H_
|