summaryrefslogtreecommitdiffstats
blob: 276db90206bdd67421d6b8484ff48ee5725ac348 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specic language governing permissions and
 * limitations under the License.
 */

#ifndef ANDROID_LIBAPPFUSE_FUSEBUFFER_H_
#define ANDROID_LIBAPPFUSE_FUSEBUFFER_H_

#include <linux/fuse.h>

namespace android {
namespace fuse {

// The numbers came from sdcard.c.
// Maximum number of bytes to write/read in one request/one reply.
constexpr size_t kFuseMaxWrite = 256 * 1024;
constexpr size_t kFuseMaxRead = 128 * 1024;
constexpr int32_t kFuseSuccess = 0;

template<typename T>
class FuseMessage {
 public:
  bool Read(int fd);
  bool Write(int fd) const;
 private:
  bool CheckPacketSize(size_t size, const char* name) const;
  bool CheckResult(int result, const char* operation_name) const;
  bool CheckHeaderLength(int result, const char* operation_name) const;
};

// FuseRequest represents file operation requests from /dev/fuse. It starts
// from fuse_in_header. The body layout depends on the operation code.
struct FuseRequest : public FuseMessage<FuseRequest> {
  fuse_in_header header;
  union {
    // for FUSE_WRITE
    struct {
      fuse_write_in write_in;
      char write_data[kFuseMaxWrite];
    };
    // for FUSE_OPEN
    fuse_open_in open_in;
    // for FUSE_INIT
    fuse_init_in init_in;
    // for FUSE_READ
    fuse_read_in read_in;
    // for FUSE_LOOKUP
    char lookup_name[0];
  };
  void Reset(uint32_t data_length, uint32_t opcode, uint64_t unique);
};

// FuseResponse represents file operation responses to /dev/fuse. It starts
// from fuse_out_header. The body layout depends on the operation code.
struct FuseResponse : public FuseMessage<FuseResponse> {
  fuse_out_header header;
  union {
    // for FUSE_INIT
    fuse_init_out init_out;
    // for FUSE_LOOKUP
    fuse_entry_out entry_out;
    // for FUSE_GETATTR
    fuse_attr_out attr_out;
    // for FUSE_OPEN
    fuse_open_out open_out;
    // for FUSE_READ
    char read_data[kFuseMaxRead];
    // for FUSE_WRITE
    fuse_write_out write_out;
  };
  void Reset(uint32_t data_length, int32_t error, uint64_t unique);
  void ResetHeader(uint32_t data_length, int32_t error, uint64_t unique);
};

// To reduce memory usage, FuseBuffer shares the memory region for request and
// response.
union FuseBuffer final {
  FuseRequest request;
  FuseResponse response;

  void HandleInit();
  void HandleNotImpl();
};

}  // namespace fuse
}  // namespace android

#endif  // ANDROID_LIBAPPFUSE_FUSEBUFFER_H_