summaryrefslogtreecommitdiffstats
blob: d7eaa6811c69a5fe886d1d40400bde08483b9586 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
#
# Copyright (C) 2014 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
#      http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#

include $(CLEAR_VARS)

LOCAL_MODULE := $(module)
LOCAL_MODULE_TAGS := $(module_tag)
LOCAL_MULTILIB := $($(module)_multilib)

LOCAL_ADDITIONAL_DEPENDENCIES := \
    $(LOCAL_PATH)/Android.mk \
    $(LOCAL_PATH)/Android.build.mk \

LOCAL_CFLAGS := \
    $(common_cflags) \
    $($(module)_cflags) \
    $($(module)_cflags_$(build_type)) \

LOCAL_CONLYFLAGS += \
    $(common_conlyflags) \
    $($(module)_conlyflags) \
    $($(module)_conlyflags_$(build_type)) \

LOCAL_CPPFLAGS += \
    $(common_cppflags) \
    $($(module)_cppflags) \
    $($(module)_cppflags_$(build_type)) \

LOCAL_C_INCLUDES := \
    $(common_c_includes) \
    $($(module)_c_includes) \
    $($(module)_c_includes_$(build_type)) \

LOCAL_SRC_FILES := \
    $($(module)_src_files) \
    $($(module)_src_files_$(build_type)) \

LOCAL_STATIC_LIBRARIES := \
    $($(module)_static_libraries) \
    $($(module)_static_libraries_$(build_type)) \

LOCAL_SHARED_LIBRARIES := \
    $($(module)_shared_libraries) \
    $($(module)_shared_libraries_$(build_type)) \

LOCAL_LDLIBS := \
    $($(module)_ldlibs) \
    $($(module)_ldlibs_$(build_type)) \

ifeq ($(build_type),target)
  include $(BUILD_$(build_target))
endif

ifeq ($(build_type),host)
  # Only build if host builds are supported.
  ifeq ($(build_host),true)
    LOCAL_CFLAGS += -Wno-extern-c-compat -fno-omit-frame-pointer
    include $(BUILD_HOST_$(build_target))
  endif
endif