1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include <stdint.h>
#include <stdlib.h>
#include <sys/types.h>
#include <backtrace/BacktraceMap.h>
#include <unwindstack/Elf.h>
#include <unwindstack/MapInfo.h>
#include <unwindstack/Maps.h>
#include "UnwindStackMap.h"
//-------------------------------------------------------------------------
UnwindStackMap::UnwindStackMap(pid_t pid) : BacktraceMap(pid) {}
bool UnwindStackMap::Build() {
if (pid_ == 0) {
pid_ = getpid();
stack_maps_.reset(new unwindstack::LocalMaps);
} else {
stack_maps_.reset(new unwindstack::RemoteMaps(pid_));
}
// Create the process memory object.
process_memory_ = unwindstack::Memory::CreateProcessMemory(pid_);
if (!stack_maps_->Parse()) {
return false;
}
// Iterate through the maps and fill in the backtrace_map_t structure.
for (auto* map_info : *stack_maps_) {
backtrace_map_t map;
map.start = map_info->start;
map.end = map_info->end;
map.offset = map_info->offset;
// Set to -1 so that it is demand loaded.
map.load_bias = static_cast<uintptr_t>(-1);
map.flags = map_info->flags;
map.name = map_info->name;
maps_.push_back(map);
}
return true;
}
void UnwindStackMap::FillIn(uintptr_t addr, backtrace_map_t* map) {
BacktraceMap::FillIn(addr, map);
if (map->load_bias != static_cast<uintptr_t>(-1)) {
return;
}
// Fill in the load_bias.
unwindstack::MapInfo* map_info = stack_maps_->Find(addr);
if (map_info == nullptr) {
return;
}
unwindstack::Elf* elf = map_info->GetElf(process_memory_, true);
map->load_bias = elf->GetLoadBias();
}
std::string UnwindStackMap::GetFunctionName(uintptr_t pc, uintptr_t* offset) {
*offset = 0;
unwindstack::Maps* maps = stack_maps();
// Get the map for this
unwindstack::MapInfo* map_info = maps->Find(pc);
if (map_info == nullptr || map_info->flags & PROT_DEVICE_MAP) {
return "";
}
unwindstack::Elf* elf = map_info->GetElf(process_memory(), true);
std::string name;
uint64_t func_offset;
if (!elf->GetFunctionName(elf->GetRelPc(pc, map_info), &name, &func_offset)) {
return "";
}
*offset = func_offset;
return name;
}
std::shared_ptr<unwindstack::Memory> UnwindStackMap::GetProcessMemory() {
return process_memory_;
}
//-------------------------------------------------------------------------
// BacktraceMap create function.
//-------------------------------------------------------------------------
BacktraceMap* BacktraceMap::Create(pid_t pid, bool uncached) {
BacktraceMap* map;
if (uncached) {
// Force use of the base class to parse the maps when this call is made.
map = new BacktraceMap(pid);
} else if (pid == getpid()) {
map = new UnwindStackMap(0);
} else {
map = new UnwindStackMap(pid);
}
if (!map->Build()) {
delete map;
return nullptr;
}
return map;
}
|