summaryrefslogtreecommitdiffstats
blob: d1b44a117fb98fad3c151c5c85851921a28bf588 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
/*
 * Copyright (C) 2015 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <inttypes.h>
#include <libunwind.h>
#include <pthread.h>
#include <stdint.h>
#include <string.h>

#include <functional>
#include <memory>
#include <string>
#include <utility>
#include <vector>

#include <android-base/file.h>
#include <android-base/logging.h>
#include <android-base/macros.h>
#include <android-base/stringprintf.h>
#include <android-base/strings.h>
#include <backtrace/Backtrace.h>
#include <backtrace/BacktraceMap.h>
#include <cutils/threads.h>

#include <gtest/gtest.h>

extern "C" {
// Prototypes for functions in the test library.
int test_level_one(int, int, int, int, void (*)(void*), void*);
int test_level_two(int, int, int, int, void (*)(void*), void*);
int test_level_three(int, int, int, int, void (*)(void*), void*);
int test_level_four(int, int, int, int, void (*)(void*), void*);
int test_recursive_call(int, void (*)(void*), void*);
void test_get_context_and_wait(unw_context_t* unw_context, volatile int* exit_flag);
}

static ucontext_t GetUContextFromUnwContext(const unw_context_t& unw_context) {
  ucontext_t ucontext;
  memset(&ucontext, 0, sizeof(ucontext));
#if defined(__arm__)
  ucontext.uc_mcontext.arm_r0 = unw_context.regs[0];
  ucontext.uc_mcontext.arm_r1 = unw_context.regs[1];
  ucontext.uc_mcontext.arm_r2 = unw_context.regs[2];
  ucontext.uc_mcontext.arm_r3 = unw_context.regs[3];
  ucontext.uc_mcontext.arm_r4 = unw_context.regs[4];
  ucontext.uc_mcontext.arm_r5 = unw_context.regs[5];
  ucontext.uc_mcontext.arm_r6 = unw_context.regs[6];
  ucontext.uc_mcontext.arm_r7 = unw_context.regs[7];
  ucontext.uc_mcontext.arm_r8 = unw_context.regs[8];
  ucontext.uc_mcontext.arm_r9 = unw_context.regs[9];
  ucontext.uc_mcontext.arm_r10 = unw_context.regs[10];
  ucontext.uc_mcontext.arm_fp = unw_context.regs[11];
  ucontext.uc_mcontext.arm_ip = unw_context.regs[12];
  ucontext.uc_mcontext.arm_sp = unw_context.regs[13];
  ucontext.uc_mcontext.arm_lr = unw_context.regs[14];
  ucontext.uc_mcontext.arm_pc = unw_context.regs[15];
#else
  ucontext.uc_mcontext = unw_context.uc_mcontext;
#endif
  return ucontext;
}

struct FunctionSymbol {
  std::string name;
  uintptr_t start;
  uintptr_t end;
};

static std::vector<FunctionSymbol> GetFunctionSymbols() {
  std::vector<FunctionSymbol> symbols = {
      {"unknown_start", 0, 0},
      {"test_level_one", reinterpret_cast<uintptr_t>(&test_level_one), 0},
      {"test_level_two", reinterpret_cast<uintptr_t>(&test_level_two), 0},
      {"test_level_three", reinterpret_cast<uintptr_t>(&test_level_three), 0},
      {"test_level_four", reinterpret_cast<uintptr_t>(&test_level_four), 0},
      {"test_recursive_call", reinterpret_cast<uintptr_t>(&test_recursive_call), 0},
      {"test_get_context_and_wait", reinterpret_cast<uintptr_t>(&test_get_context_and_wait), 0},
      {"unknown_end", static_cast<uintptr_t>(-1), static_cast<uintptr_t>(-1)},
  };
  std::sort(
      symbols.begin(), symbols.end(),
      [](const FunctionSymbol& s1, const FunctionSymbol& s2) { return s1.start < s2.start; });
  for (size_t i = 0; i + 1 < symbols.size(); ++i) {
    symbols[i].end = symbols[i + 1].start;
  }
  return symbols;
}

static std::string RawDataToHexString(const void* data, size_t size) {
  const uint8_t* p = static_cast<const uint8_t*>(data);
  std::string s;
  for (size_t i = 0; i < size; ++i) {
    s += android::base::StringPrintf("%02x", p[i]);
  }
  return s;
}

static void HexStringToRawData(const char* s, void* data, size_t size) {
  uint8_t* p = static_cast<uint8_t*>(data);
  for (size_t i = 0; i < size; ++i) {
    int value;
    sscanf(s, "%02x", &value);
    *p++ = static_cast<uint8_t>(value);
    s += 2;
  }
}

struct OfflineThreadArg {
  unw_context_t unw_context;
  pid_t tid;
  volatile int exit_flag;
};

static void* OfflineThreadFunc(void* arg) {
  OfflineThreadArg* fn_arg = reinterpret_cast<OfflineThreadArg*>(arg);
  fn_arg->tid = gettid();
  test_get_context_and_wait(&fn_arg->unw_context, &fn_arg->exit_flag);
  return nullptr;
}

std::string GetTestPath(std::string path) {
  return android::base::GetExecutableDirectory() + "/testdata/" + ABI_STRING + '/' + path;
}

// This test is disable because it is for generating test data.
TEST(libbacktrace, DISABLED_generate_offline_testdata) {
  // Create a thread to generate the needed stack and registers information.
  const size_t stack_size = 16 * 1024;
  void* stack = mmap(NULL, stack_size, PROT_READ | PROT_WRITE, MAP_PRIVATE | MAP_ANONYMOUS, -1, 0);
  ASSERT_NE(MAP_FAILED, stack);
  uintptr_t stack_addr = reinterpret_cast<uintptr_t>(stack);
  pthread_attr_t attr;
  ASSERT_EQ(0, pthread_attr_init(&attr));
  ASSERT_EQ(0, pthread_attr_setstack(&attr, reinterpret_cast<void*>(stack), stack_size));
  pthread_t thread;
  OfflineThreadArg arg;
  arg.exit_flag = 0;
  ASSERT_EQ(0, pthread_create(&thread, &attr, OfflineThreadFunc, &arg));
  // Wait for the offline thread to generate the stack and unw_context information.
  sleep(1);
  // Copy the stack information.
  std::vector<uint8_t> stack_data(reinterpret_cast<uint8_t*>(stack),
                                  reinterpret_cast<uint8_t*>(stack) + stack_size);
  arg.exit_flag = 1;
  ASSERT_EQ(0, pthread_join(thread, nullptr));
  ASSERT_EQ(0, munmap(stack, stack_size));

  std::unique_ptr<BacktraceMap> map(BacktraceMap::Create(getpid()));
  ASSERT_TRUE(map != nullptr);

  backtrace_stackinfo_t stack_info;
  stack_info.start = stack_addr;
  stack_info.end = stack_addr + stack_size;
  stack_info.data = stack_data.data();

  // Generate offline testdata.
  std::string testdata;
  // 1. Dump pid, tid
  testdata += android::base::StringPrintf("pid: %d tid: %d\n", getpid(), arg.tid);
  // 2. Dump maps
  for (auto it = map->begin(); it != map->end(); ++it) {
    const backtrace_map_t* entry = *it;
    testdata +=
        android::base::StringPrintf("map: start: %" PRIxPTR " end: %" PRIxPTR " offset: %" PRIxPTR
                                    " load_bias: %" PRIxPTR " flags: %d name: %s\n",
                                    entry->start, entry->end, entry->offset, entry->load_bias,
                                    entry->flags, entry->name.c_str());
  }
  // 3. Dump registers
  testdata += android::base::StringPrintf("registers: %zu ", sizeof(arg.unw_context));
  testdata += RawDataToHexString(&arg.unw_context, sizeof(arg.unw_context));
  testdata.push_back('\n');

  // 4. Dump stack
  testdata += android::base::StringPrintf(
      "stack: start: %" PRIx64 " end: %" PRIx64 " size: %zu ",
      stack_info.start, stack_info.end, stack_data.size());
  testdata += RawDataToHexString(stack_data.data(), stack_data.size());
  testdata.push_back('\n');

  // 5. Dump function symbols
  std::vector<FunctionSymbol> function_symbols = GetFunctionSymbols();
  for (const auto& symbol : function_symbols) {
    testdata += android::base::StringPrintf(
        "function: start: %" PRIxPTR " end: %" PRIxPTR" name: %s\n",
        symbol.start, symbol.end, symbol.name.c_str());
  }

  ASSERT_TRUE(android::base::WriteStringToFile(testdata, "offline_testdata"));
}

// Return the name of the function which matches the address. Although we don't know the
// exact end of each function, it is accurate enough for the tests.
static std::string FunctionNameForAddress(uintptr_t addr,
                                          const std::vector<FunctionSymbol>& symbols) {
  for (auto& symbol : symbols) {
    if (addr >= symbol.start && addr < symbol.end) {
      return symbol.name;
    }
  }
  return "";
}

struct OfflineTestData {
  int pid;
  int tid;
  std::vector<backtrace_map_t> maps;
  unw_context_t unw_context;
  backtrace_stackinfo_t stack_info;
  std::vector<uint8_t> stack;
  std::vector<FunctionSymbol> symbols;
};

bool ReadOfflineTestData(const std::string offline_testdata_path, OfflineTestData* testdata) {
  std::string s;
  if (!android::base::ReadFileToString(offline_testdata_path, &s)) {
    return false;
  }
  // Parse offline_testdata.
  std::vector<std::string> lines = android::base::Split(s, "\n");
  memset(&testdata->unw_context, 0, sizeof(testdata->unw_context));
  for (const auto& line : lines) {
    if (android::base::StartsWith(line, "pid:")) {
      sscanf(line.c_str(), "pid: %d tid: %d", &testdata->pid, &testdata->tid);
    } else if (android::base::StartsWith(line, "map:")) {
      testdata->maps.resize(testdata->maps.size() + 1);
      backtrace_map_t& map = testdata->maps.back();
      int pos;
      sscanf(line.c_str(),
             "map: start: %" SCNxPTR " end: %" SCNxPTR " offset: %" SCNxPTR " load_bias: %" SCNxPTR
             " flags: %d name: %n",
             &map.start, &map.end, &map.offset, &map.load_bias, &map.flags, &pos);
      map.name = android::base::Trim(line.substr(pos));
    } else if (android::base::StartsWith(line, "registers:")) {
      size_t size;
      int pos;
      sscanf(line.c_str(), "registers: %zu %n", &size, &pos);
      if (sizeof(testdata->unw_context) != size) {
        return false;
      }
      HexStringToRawData(&line[pos], &testdata->unw_context, size);
#if defined(__arm__)
    } else if (android::base::StartsWith(line, "regs:")) {
      uint64_t pc;
      uint64_t sp;
      sscanf(line.c_str(), "regs: pc: %" SCNx64 " sp: %" SCNx64, &pc, &sp);
      testdata->unw_context.regs[13] = sp;
      testdata->unw_context.regs[15] = pc;
#endif
    } else if (android::base::StartsWith(line, "stack:")) {
      size_t size;
      int pos;
      sscanf(line.c_str(),
             "stack: start: %" SCNx64 " end: %" SCNx64 " size: %zu %n",
             &testdata->stack_info.start, &testdata->stack_info.end, &size, &pos);
      CHECK_EQ(testdata->stack_info.end - testdata->stack_info.start, size);
      testdata->stack.resize(size);
      HexStringToRawData(&line[pos], &testdata->stack[0], size);
      testdata->stack_info.data = testdata->stack.data();
    } else if (android::base::StartsWith(line, "function:")) {
      testdata->symbols.resize(testdata->symbols.size() + 1);
      FunctionSymbol& symbol = testdata->symbols.back();
      int pos;
      sscanf(line.c_str(),
             "function: start: %" SCNxPTR " end: %" SCNxPTR " name: %n",
             &symbol.start, &symbol.end, &pos);
      symbol.name = line.substr(pos);
    }
  }
  return true;
}

static void BacktraceOfflineTest(const char* arch, const std::string& testlib_name) {
  // TODO: For now, we can only run this on the same arch as the library arch.
  if (std::string(ABI_STRING) != arch) {
    GTEST_LOG_(INFO) << "Ignoring arch " << arch << " for lib " << testlib_name;
    return;
  }

  const std::string testlib_path(GetTestPath(testlib_name));
  const std::string offline_testdata_path(GetTestPath("offline_testdata"));
  OfflineTestData testdata;
  ASSERT_TRUE(ReadOfflineTestData(offline_testdata_path, &testdata));

  // Fix path of libbacktrace_testlib.so.
  for (auto& map : testdata.maps) {
    if (map.name.find("libbacktrace_test.so") != std::string::npos) {
      map.name = testlib_path;
    }
  }

  // Do offline backtrace.
  std::unique_ptr<BacktraceMap> map(BacktraceMap::Create(testdata.pid, testdata.maps));
  ASSERT_TRUE(map != nullptr);

  std::unique_ptr<Backtrace> backtrace(
      Backtrace::CreateOffline(testdata.pid, testdata.tid, map.get(), testdata.stack_info));
  ASSERT_TRUE(backtrace != nullptr);

  ucontext_t ucontext = GetUContextFromUnwContext(testdata.unw_context);
  ASSERT_TRUE(backtrace->Unwind(0, &ucontext));

  // Collect pc values of the call stack frames.
  std::vector<uintptr_t> pc_values;
  for (size_t i = 0; i < backtrace->NumFrames(); ++i) {
    pc_values.push_back(backtrace->GetFrame(i)->pc);
  }

  size_t test_one_index = 0;
  for (size_t i = 0; i < pc_values.size(); ++i) {
    if (FunctionNameForAddress(pc_values[i], testdata.symbols) == "test_level_one") {
      test_one_index = i;
      break;
    }
  }

  ASSERT_GE(test_one_index, 3u);
  ASSERT_EQ("test_level_one", FunctionNameForAddress(pc_values[test_one_index], testdata.symbols));
  ASSERT_EQ("test_level_two", FunctionNameForAddress(pc_values[test_one_index - 1],
                                                     testdata.symbols));
  ASSERT_EQ("test_level_three", FunctionNameForAddress(pc_values[test_one_index - 2],
                                                       testdata.symbols));
  ASSERT_EQ("test_level_four", FunctionNameForAddress(pc_values[test_one_index - 3],
                                                      testdata.symbols));
}

// For now, these tests can only run on the given architectures.
TEST(libbacktrace, offline_eh_frame) {
  BacktraceOfflineTest("arm64", "libbacktrace_test_eh_frame.so");
  BacktraceOfflineTest("x86_64", "libbacktrace_test_eh_frame.so");
}

TEST(libbacktrace, offline_debug_frame) {
  BacktraceOfflineTest("arm", "libbacktrace_test_debug_frame.so");
  BacktraceOfflineTest("x86", "libbacktrace_test_debug_frame.so");
}

TEST(libbacktrace, offline_gnu_debugdata) {
  BacktraceOfflineTest("arm", "libbacktrace_test_gnu_debugdata.so");
  BacktraceOfflineTest("x86", "libbacktrace_test_gnu_debugdata.so");
}

TEST(libbacktrace, offline_arm_exidx) {
  BacktraceOfflineTest("arm", "libbacktrace_test_arm_exidx.so");
}

// This test tests the situation that ranges of functions covered by .eh_frame and .ARM.exidx
// overlap with each other, which appears in /system/lib/libart.so.
TEST(libbacktrace, offline_unwind_mix_eh_frame_and_arm_exidx) {
  // TODO: For now, only run on the given arch.
  if (std::string(ABI_STRING) != "arm") {
    GTEST_LOG_(INFO) << "Skipping test since offline for arm on " << ABI_STRING
                     << " isn't supported.";
    return;
  }
  const std::string testlib_path(GetTestPath("libart.so"));
  struct stat st;
  ASSERT_EQ(0, stat(testlib_path.c_str(), &st)) << "can't find testlib " << testlib_path;

  const std::string offline_testdata_path(GetTestPath("offline_testdata_for_libart"));
  OfflineTestData testdata;
  ASSERT_TRUE(ReadOfflineTestData(offline_testdata_path, &testdata));

  // Fix path of /system/lib/libart.so.
  for (auto& map : testdata.maps) {
    if (map.name.find("libart.so") != std::string::npos) {
      map.name = testlib_path;
    }
  }

  // Do offline backtrace.
  std::unique_ptr<BacktraceMap> map(BacktraceMap::Create(testdata.pid, testdata.maps));
  ASSERT_TRUE(map != nullptr);

  std::unique_ptr<Backtrace> backtrace(
      Backtrace::CreateOffline(testdata.pid, testdata.tid, map.get(), testdata.stack_info));
  ASSERT_TRUE(backtrace != nullptr);

  ucontext_t ucontext = GetUContextFromUnwContext(testdata.unw_context);
  ASSERT_TRUE(backtrace->Unwind(0, &ucontext));

  // The last frame is outside of libart.so
  ASSERT_EQ(testdata.symbols.size() + 1, backtrace->NumFrames());
  for (size_t i = 0; i + 1 < backtrace->NumFrames(); ++i) {
    uintptr_t vaddr_in_file =
        backtrace->GetFrame(i)->pc - testdata.maps[0].start + testdata.maps[0].load_bias;
    std::string name = FunctionNameForAddress(vaddr_in_file, testdata.symbols);
    ASSERT_EQ(name, testdata.symbols[i].name);
  }
}

TEST(libbacktrace, offline_debug_frame_with_load_bias) {
  if (std::string(ABI_STRING) != "arm") {
    GTEST_LOG_(INFO) << "Skipping test since offline for arm on " << ABI_STRING
                     << " isn't supported.";
    return;
  }
  const std::string testlib_path(GetTestPath("libandroid_runtime.so"));
  struct stat st;
  ASSERT_EQ(0, stat(testlib_path.c_str(), &st)) << "can't find testlib " << testlib_path;

  const std::string offline_testdata_path(GetTestPath("offline_testdata_for_libandroid_runtime"));
  OfflineTestData testdata;
  ASSERT_TRUE(ReadOfflineTestData(offline_testdata_path, &testdata));

  // Fix path of /system/lib/libandroid_runtime.so.
  for (auto& map : testdata.maps) {
    if (map.name.find("libandroid_runtime.so") != std::string::npos) {
      map.name = testlib_path;
    }
  }

  // Do offline backtrace.
  std::unique_ptr<BacktraceMap> map(BacktraceMap::Create(testdata.pid, testdata.maps));
  ASSERT_TRUE(map != nullptr);

  std::unique_ptr<Backtrace> backtrace(
      Backtrace::CreateOffline(testdata.pid, testdata.tid, map.get(), testdata.stack_info));
  ASSERT_TRUE(backtrace != nullptr);

  ucontext_t ucontext = GetUContextFromUnwContext(testdata.unw_context);
  ASSERT_TRUE(backtrace->Unwind(0, &ucontext));

  ASSERT_EQ(testdata.symbols.size(), backtrace->NumFrames());
  for (size_t i = 0; i < backtrace->NumFrames(); ++i) {
    uintptr_t vaddr_in_file =
        backtrace->GetFrame(i)->pc - testdata.maps[0].start + testdata.maps[0].load_bias;
    std::string name = FunctionNameForAddress(vaddr_in_file, testdata.symbols);
    ASSERT_EQ(name, testdata.symbols[i].name);
  }
}