summaryrefslogtreecommitdiffstats
blob: 0c4e235c125e5d8c7366f9338484295ad4a09bec (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
#
# Copyright (C) 2008 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
#      http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#
LOCAL_PATH := $(my-dir)
include $(CLEAR_VARS)

ifeq ($(TARGET_CPU_SMP),true)
    targetSmpFlag := -DANDROID_SMP=1
else
    targetSmpFlag := -DANDROID_SMP=0
endif
hostSmpFlag := -DANDROID_SMP=0

commonSources := \
	array.c \
	hashmap.c \
	atomic.c.arm \
	native_handle.c \
	buffer.c \
	socket_inaddr_any_server.c \
	socket_local_client.c \
	socket_local_server.c \
	socket_loopback_client.c \
	socket_loopback_server.c \
	socket_network_client.c \
	sockets.c \
	config_utils.c \
	cpu_info.c \
	load_file.c \
	open_memstream.c \
	strdup16to8.c \
	strdup8to16.c \
	record_stream.c \
	process_name.c \
	properties.c \
	threads.c \
	sched_policy.c \
	iosched_policy.c \
	str_parms.c

commonHostSources := \
        ashmem-host.c

# some files must not be compiled when building against Mingw
# they correspond to features not used by our host development tools
# which are also hard or even impossible to port to native Win32
WINDOWS_HOST_ONLY :=
ifeq ($(HOST_OS),windows)
    ifeq ($(strip $(USE_CYGWIN)),)
        WINDOWS_HOST_ONLY := 1
    endif
endif
# USE_MINGW is defined when we build against Mingw on Linux
ifneq ($(strip $(USE_MINGW)),)
    WINDOWS_HOST_ONLY := 1
endif

ifeq ($(WINDOWS_HOST_ONLY),1)
    commonSources += \
        uio.c
else
    commonSources += \
        abort_socket.c \
        mspace.c \
        selector.c \
        tztime.c \
        zygote.c

    commonHostSources += \
        tzstrftime.c
endif


# Static library for host
# ========================================================
LOCAL_MODULE := libcutils
LOCAL_SRC_FILES := $(commonSources) $(commonHostSources) dlmalloc_stubs.c
LOCAL_LDLIBS := -lpthread
LOCAL_STATIC_LIBRARIES := liblog
LOCAL_CFLAGS += $(hostSmpFlag)
include $(BUILD_HOST_STATIC_LIBRARY)


# Shared and static library for target
# ========================================================
include $(CLEAR_VARS)
LOCAL_MODULE := libcutils
LOCAL_SRC_FILES := $(commonSources) ashmem-dev.c mq.c android_reboot.c partition_utils.c uevent.c qtaguid.c

ifeq ($(TARGET_ARCH),arm)
LOCAL_SRC_FILES += arch-arm/memset32.S
else  # !arm
ifeq ($(TARGET_ARCH),sh)
LOCAL_SRC_FILES += memory.c atomic-android-sh.c
else  # !sh
ifeq ($(TARGET_ARCH_VARIANT),x86-atom)
LOCAL_CFLAGS += -DHAVE_MEMSET16 -DHAVE_MEMSET32
LOCAL_SRC_FILES += arch-x86/android_memset16.S arch-x86/android_memset32.S memory.c
else # !x86-atom
LOCAL_SRC_FILES += memory.c
endif # !x86-atom
endif # !sh
endif # !arm

LOCAL_C_INCLUDES := $(KERNEL_HEADERS)
LOCAL_STATIC_LIBRARIES := liblog
LOCAL_CFLAGS += $(targetSmpFlag)
include $(BUILD_STATIC_LIBRARY)

include $(CLEAR_VARS)
LOCAL_MODULE := libcutils
LOCAL_WHOLE_STATIC_LIBRARIES := libcutils
LOCAL_SHARED_LIBRARIES := liblog
LOCAL_CFLAGS += $(targetSmpFlag)
include $(BUILD_SHARED_LIBRARY)

include $(CLEAR_VARS)
LOCAL_MODULE := tst_str_parms
LOCAL_CFLAGS += -DTEST_STR_PARMS
LOCAL_SRC_FILES := str_parms.c hashmap.c memory.c
LOCAL_SHARED_LIBRARIES := liblog
LOCAL_MODULE_TAGS := optional
include $(BUILD_EXECUTABLE)