summaryrefslogtreecommitdiffstats
blob: 4697265636e711c69884c7d40214cd5167c48233 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
/*
 * Copyright (C) 2006 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */
/*
 *  memset32.S
 *
 */

    .text
    .align

    .global android_memset32
    .type   android_memset32, %function
    .global android_memset16
    .type   android_memset16, %function

        /*
         * Optimized memset32 and memset16 for ARM.
         *
         * void android_memset16(uint16_t* dst, uint16_t value, size_t size);
         * void android_memset32(uint32_t* dst, uint32_t value, size_t size);
         *
         */

android_memset16:
        .fnstart
        cmp         r2, #1
        bxle        lr

        /* expand the data to 32 bits */
        mov         r1, r1, lsl #16
        orr         r1, r1, r1, lsr #16

        /* align to 32 bits */
        tst         r0, #2
        strneh      r1, [r0], #2
        subne       r2, r2, #2
        .fnend

android_memset32:
        .fnstart
        .save       {lr}
        str         lr, [sp, #-4]!

        /* align the destination to a cache-line */
        mov         r12, r1
        mov         lr, r1
        rsb         r3, r0, #0
        ands        r3, r3, #0x1C
        beq         .Laligned32
        cmp         r3, r2
        andhi       r3, r2, #0x1C
        sub         r2, r2, r3

        /* conditionally writes 0 to 7 words (length in r3) */
        movs        r3, r3, lsl #28
        stmcsia     r0!, {r1, lr}
        stmcsia     r0!, {r1, lr}
        stmmiia     r0!, {r1, lr}
        movs        r3, r3, lsl #2
        strcs       r1, [r0], #4

.Laligned32:
        mov         r3, r1
1:      subs        r2, r2, #32
        stmhsia     r0!, {r1,r3,r12,lr}
        stmhsia     r0!, {r1,r3,r12,lr}
        bhs         1b
        add         r2, r2, #32

        /* conditionally stores 0 to 30 bytes */
        movs        r2, r2, lsl #28
        stmcsia     r0!, {r1,r3,r12,lr}
        stmmiia     r0!, {r1,lr}
        movs        r2, r2, lsl #2
        strcs       r1, [r0], #4
        strmih      lr, [r0], #2

        ldr         lr, [sp], #4
        bx          lr
        .fnend