1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
|
/*
* Copyright (C) 2008 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
/*
* Implementation of the user-space ashmem API for devices, which have our
* ashmem-enabled kernel. See ashmem-sim.c for the "fake" tmp-based version,
* used by the simulator.
*/
#define LOG_TAG "ashmem"
#include <errno.h>
#include <fcntl.h>
#include <linux/ashmem.h>
#include <pthread.h>
#include <string.h>
#include <sys/ioctl.h>
#include <sys/stat.h>
#include <sys/sysmacros.h>
#include <sys/types.h>
#include <unistd.h>
#include <cutils/ashmem.h>
#include <log/log.h>
#define ASHMEM_DEVICE "/dev/ashmem"
/* ashmem identity */
static dev_t __ashmem_rdev;
/*
* If we trigger a signal handler in the middle of locked activity and the
* signal handler calls ashmem, we could get into a deadlock state.
*/
static pthread_mutex_t __ashmem_lock = PTHREAD_MUTEX_INITIALIZER;
/* logistics of getting file descriptor for ashmem */
static int __ashmem_open_locked()
{
int ret;
struct stat st;
int fd = TEMP_FAILURE_RETRY(open(ASHMEM_DEVICE, O_RDWR | O_CLOEXEC));
if (fd < 0) {
return fd;
}
ret = TEMP_FAILURE_RETRY(fstat(fd, &st));
if (ret < 0) {
int save_errno = errno;
close(fd);
errno = save_errno;
return ret;
}
if (!S_ISCHR(st.st_mode) || !st.st_rdev) {
close(fd);
errno = ENOTTY;
return -1;
}
__ashmem_rdev = st.st_rdev;
return fd;
}
static int __ashmem_open()
{
int fd;
pthread_mutex_lock(&__ashmem_lock);
fd = __ashmem_open_locked();
pthread_mutex_unlock(&__ashmem_lock);
return fd;
}
/* Make sure file descriptor references ashmem, negative number means false */
static int __ashmem_is_ashmem(int fd, int fatal)
{
dev_t rdev;
struct stat st;
if (TEMP_FAILURE_RETRY(fstat(fd, &st)) < 0) {
return -1;
}
rdev = 0; /* Too much complexity to sniff __ashmem_rdev */
if (S_ISCHR(st.st_mode) && st.st_rdev) {
pthread_mutex_lock(&__ashmem_lock);
rdev = __ashmem_rdev;
if (rdev) {
pthread_mutex_unlock(&__ashmem_lock);
} else {
int fd = __ashmem_open_locked();
if (fd < 0) {
pthread_mutex_unlock(&__ashmem_lock);
return -1;
}
rdev = __ashmem_rdev;
pthread_mutex_unlock(&__ashmem_lock);
close(fd);
}
if (st.st_rdev == rdev) {
return 0;
}
}
if (fatal) {
if (rdev) {
LOG_ALWAYS_FATAL("illegal fd=%d mode=0%o rdev=%d:%d expected 0%o %d:%d",
fd, st.st_mode, major(st.st_rdev), minor(st.st_rdev),
S_IFCHR | S_IRUSR | S_IWUSR | S_IRGRP | S_IWGRP | S_IROTH | S_IRGRP,
major(rdev), minor(rdev));
} else {
LOG_ALWAYS_FATAL("illegal fd=%d mode=0%o rdev=%d:%d expected 0%o",
fd, st.st_mode, major(st.st_rdev), minor(st.st_rdev),
S_IFCHR | S_IRUSR | S_IWUSR | S_IRGRP | S_IWGRP | S_IROTH | S_IRGRP);
}
/* NOTREACHED */
}
errno = ENOTTY;
return -1;
}
int ashmem_valid(int fd)
{
return __ashmem_is_ashmem(fd, 0) >= 0;
}
/*
* ashmem_create_region - creates a new ashmem region and returns the file
* descriptor, or <0 on error
*
* `name' is an optional label to give the region (visible in /proc/pid/maps)
* `size' is the size of the region, in page-aligned bytes
*/
int ashmem_create_region(const char *name, size_t size)
{
int ret, save_errno;
int fd = __ashmem_open();
if (fd < 0) {
return fd;
}
if (name) {
char buf[ASHMEM_NAME_LEN] = {0};
strlcpy(buf, name, sizeof(buf));
ret = TEMP_FAILURE_RETRY(ioctl(fd, ASHMEM_SET_NAME, buf));
if (ret < 0) {
goto error;
}
}
ret = TEMP_FAILURE_RETRY(ioctl(fd, ASHMEM_SET_SIZE, size));
if (ret < 0) {
goto error;
}
return fd;
error:
save_errno = errno;
close(fd);
errno = save_errno;
return ret;
}
int ashmem_set_prot_region(int fd, int prot)
{
int ret = __ashmem_is_ashmem(fd, 1);
if (ret < 0) {
return ret;
}
return TEMP_FAILURE_RETRY(ioctl(fd, ASHMEM_SET_PROT_MASK, prot));
}
int ashmem_pin_region(int fd, size_t offset, size_t len)
{
struct ashmem_pin pin = { offset, len };
int ret = __ashmem_is_ashmem(fd, 1);
if (ret < 0) {
return ret;
}
return TEMP_FAILURE_RETRY(ioctl(fd, ASHMEM_PIN, &pin));
}
int ashmem_unpin_region(int fd, size_t offset, size_t len)
{
struct ashmem_pin pin = { offset, len };
int ret = __ashmem_is_ashmem(fd, 1);
if (ret < 0) {
return ret;
}
return TEMP_FAILURE_RETRY(ioctl(fd, ASHMEM_UNPIN, &pin));
}
int ashmem_get_size_region(int fd)
{
int ret = __ashmem_is_ashmem(fd, 1);
if (ret < 0) {
return ret;
}
return TEMP_FAILURE_RETRY(ioctl(fd, ASHMEM_GET_SIZE, NULL));
}
|