summaryrefslogtreecommitdiffstats
blob: 55ece54a52d39943feb94a363c8105c105d3c00e (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
/*
 * Copyright (C) 2007 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

/*
 * This file is consumed by build/tools/fs_config and is used
 * for generating various files. Anything #define AID_<name>
 * becomes the mapping for getpwnam/getpwuid, etc. The <name>
 * field is lowercased.
 * For example:
 * #define AID_FOO_BAR 6666 becomes a friendly name of "foo_bar"
 *
 * The above holds true with the exception of:
 *   mediacodec
 *   mediaex
 *   mediadrm
 * Whose friendly names do not match the #define statements.
 *
 * Additionally, AID_OEM_RESERVED_START and AID_OEM_RESERVED_END
 * can be used to define reserved OEM ranges used for sanity checks
 * during the build process. The rules are, they must end with START/END
 * The proper convention is incrementing a number like so:
 * AID_OEM_RESERVED_START
 * AID_OEM_RESERVED_1_START
 * AID_OEM_RESERVED_2_START
 * ...
 * The same applies to the END.
 * They are not required to be in order, but must not overlap each other and
 * must define a START and END'ing range. START must be smaller than END.
 */

#ifndef _ANDROID_FILESYSTEM_CONFIG_H_
#define _ANDROID_FILESYSTEM_CONFIG_H_

#include <sys/types.h>

#if !defined(__ANDROID_VNDK__) && !defined(EXCLUDE_FS_CONFIG_STRUCTURES)
#include <private/fs_config.h>
#endif

/* This is the master Users and Groups config for the platform.
 * DO NOT EVER RENUMBER
 */

#define AID_ROOT 0 /* traditional unix root user */

#define AID_SYSTEM 1000 /* system server */

#define AID_RADIO 1001           /* telephony subsystem, RIL */
#define AID_BLUETOOTH 1002       /* bluetooth subsystem */
#define AID_GRAPHICS 1003        /* graphics devices */
#define AID_INPUT 1004           /* input devices */
#define AID_AUDIO 1005           /* audio devices */
#define AID_CAMERA 1006          /* camera devices */
#define AID_LOG 1007             /* log devices */
#define AID_COMPASS 1008         /* compass device */
#define AID_MOUNT 1009           /* mountd socket */
#define AID_WIFI 1010            /* wifi subsystem */
#define AID_ADB 1011             /* android debug bridge (adbd) */
#define AID_INSTALL 1012         /* group for installing packages */
#define AID_MEDIA 1013           /* mediaserver process */
#define AID_DHCP 1014            /* dhcp client */
#define AID_SDCARD_RW 1015       /* external storage write access */
#define AID_VPN 1016             /* vpn system */
#define AID_KEYSTORE 1017        /* keystore subsystem */
#define AID_USB 1018             /* USB devices */
#define AID_DRM 1019             /* DRM server */
#define AID_MDNSR 1020           /* MulticastDNSResponder (service discovery) */
#define AID_GPS 1021             /* GPS daemon */
#define AID_UNUSED1 1022         /* deprecated, DO NOT USE */
#define AID_MEDIA_RW 1023        /* internal media storage write access */
#define AID_MTP 1024             /* MTP USB driver access */
#define AID_UNUSED2 1025         /* deprecated, DO NOT USE */
#define AID_DRMRPC 1026          /* group for drm rpc */
#define AID_NFC 1027             /* nfc subsystem */
#define AID_SDCARD_R 1028        /* external storage read access */
#define AID_CLAT 1029            /* clat part of nat464 */
#define AID_LOOP_RADIO 1030      /* loop radio devices */
#define AID_MEDIA_DRM 1031       /* MediaDrm plugins */
#define AID_PACKAGE_INFO 1032    /* access to installed package details */
#define AID_SDCARD_PICS 1033     /* external storage photos access */
#define AID_SDCARD_AV 1034       /* external storage audio/video access */
#define AID_SDCARD_ALL 1035      /* access all users external storage */
#define AID_LOGD 1036            /* log daemon */
#define AID_SHARED_RELRO 1037    /* creator of shared GNU RELRO files */
#define AID_DBUS 1038            /* dbus-daemon IPC broker process */
#define AID_TLSDATE 1039         /* tlsdate unprivileged user */
#define AID_MEDIA_EX 1040        /* mediaextractor process */
#define AID_AUDIOSERVER 1041     /* audioserver process */
#define AID_METRICS_COLL 1042    /* metrics_collector process */
#define AID_METRICSD 1043        /* metricsd process */
#define AID_WEBSERV 1044         /* webservd process */
#define AID_DEBUGGERD 1045       /* debuggerd unprivileged user */
#define AID_MEDIA_CODEC 1046     /* mediacodec process */
#define AID_CAMERASERVER 1047    /* cameraserver process */
#define AID_FIREWALL 1048        /* firewalld process */
#define AID_TRUNKS 1049          /* trunksd process (TPM daemon) */
#define AID_NVRAM 1050           /* Access-controlled NVRAM */
#define AID_DNS 1051             /* DNS resolution daemon (system: netd) */
#define AID_DNS_TETHER 1052      /* DNS resolution daemon (tether: dnsmasq) */
#define AID_WEBVIEW_ZYGOTE 1053  /* WebView zygote process */
#define AID_VEHICLE_NETWORK 1054 /* Vehicle network service */
#define AID_MEDIA_AUDIO 1055     /* GID for audio files on internal media storage */
#define AID_MEDIA_VIDEO 1056     /* GID for video files on internal media storage */
#define AID_MEDIA_IMAGE 1057     /* GID for image files on internal media storage */
#define AID_TOMBSTONED 1058      /* tombstoned user */
#define AID_MEDIA_OBB 1059       /* GID for OBB files on internal media storage */
#define AID_ESE 1060             /* embedded secure element (eSE) subsystem */
#define AID_OTA_UPDATE 1061      /* resource tracking UID for OTA updates */
#define AID_AUTOMOTIVE_EVS 1062  /* Automotive rear and surround view system */
#define AID_LOWPAN 1063          /* LoWPAN subsystem */
#define AID_HSM 1064             /* hardware security module subsystem */
/* Changes to this file must be made in AOSP, *not* in internal branches. */

#define AID_SHELL 2000 /* adb and debug shell user */
#define AID_CACHE 2001 /* cache access */
#define AID_DIAG 2002  /* access to diagnostic resources */

/* The range 2900-2999 is reserved for OEM, and must never be
 * used here */
#define AID_OEM_RESERVED_START 2900
#define AID_OEM_RESERVED_END 2999

/* The 3000 series are intended for use as supplemental group id's only.
 * They indicate special Android capabilities that the kernel is aware of. */
#define AID_NET_BT_ADMIN 3001 /* bluetooth: create any socket */
#define AID_NET_BT 3002       /* bluetooth: create sco, rfcomm or l2cap sockets */
#define AID_INET 3003         /* can create AF_INET and AF_INET6 sockets */
#define AID_NET_RAW 3004      /* can create raw INET sockets */
#define AID_NET_ADMIN 3005    /* can configure interfaces and routing tables. */
#define AID_NET_BW_STATS 3006 /* read bandwidth statistics */
#define AID_NET_BW_ACCT 3007  /* change bandwidth statistics accounting */
#define AID_READPROC 3009     /* Allow /proc read access */
#define AID_WAKELOCK 3010     /* Allow system wakelock read/write access */
#define AID_UHID 3011         /* Allow read/write to /dev/uhid node */

/* The range 5000-5999 is also reserved for OEM, and must never be used here. */
#define AID_OEM_RESERVED_2_START 5000
#define AID_OEM_RESERVED_2_END 5999

#define AID_EVERYBODY 9997 /* shared between all apps in the same profile */
#define AID_MISC 9998      /* access to misc storage */
#define AID_NOBODY 9999

#define AID_APP 10000       /* TODO: switch users over to AID_APP_START */
#define AID_APP_START 10000 /* first app user */
#define AID_APP_END 19999   /* last app user */

#define AID_CACHE_GID_START 20000 /* start of gids for apps to mark cached data */
#define AID_CACHE_GID_END 29999   /* end of gids for apps to mark cached data */

#define AID_EXT_GID_START 30000 /* start of gids for apps to mark external data */
#define AID_EXT_GID_END 39999   /* end of gids for apps to mark external data */

#define AID_EXT_CACHE_GID_START 40000 /* start of gids for apps to mark external cached data */
#define AID_EXT_CACHE_GID_END 49999   /* end of gids for apps to mark external cached data */

#define AID_SHARED_GID_START 50000 /* start of gids for apps in each user to share */
#define AID_SHARED_GID_END 59999   /* end of gids for apps in each user to share */

#define AID_ISOLATED_START 99000 /* start of uids for fully isolated sandboxed processes */
#define AID_ISOLATED_END 99999   /* end of uids for fully isolated sandboxed processes */

#define AID_USER 100000        /* TODO: switch users over to AID_USER_OFFSET */
#define AID_USER_OFFSET 100000 /* offset for uid ranges for each user */

/*
 * android_ids has moved to pwd/grp functionality.
 * If you need to add one, the structure is now
 * auto-generated based on the AID_ constraints
 * documented at the top of this header file.
 * Also see build/tools/fs_config for more details.
 */

#endif