1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
|
/* libcutils/qtaguid.c
**
** Copyright 2011, The Android Open Source Project
**
** Licensed under the Apache License, Version 2.0 (the "License");
** you may not use this file except in compliance with the License.
** You may obtain a copy of the License at
**
** http://www.apache.org/licenses/LICENSE-2.0
**
** Unless required by applicable law or agreed to in writing, software
** distributed under the License is distributed on an "AS IS" BASIS,
** WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
** See the License for the specific language governing permissions and
** limitations under the License.
*/
// #define LOG_NDEBUG 0
#define LOG_TAG "qtaguid"
#include <cutils/qtaguid.h>
#include <cutils/log.h>
#include <errno.h>
#include <fcntl.h>
#include <stdio.h>
#include <string.h>
#include <unistd.h>
#include <pthread.h>
static const char* CTRL_PROCPATH = "/proc/net/xt_qtaguid/ctrl";
static const int CTRL_MAX_INPUT_LEN = 128;
static const char *GLOBAL_PACIFIER_PARAM = "/sys/module/xt_qtaguid/parameters/passive";
static const char *TAG_PACIFIER_PARAM = "/sys/module/xt_qtaguid/parameters/tag_tracking_passive";
/*
* One per proccess.
* Once the device is open, this process will have its socket tags tracked.
* And on exit or untimely death, all socket tags will be removed.
* A process can only open /dev/xt_qtaguid once.
* It should not close it unless it is really done with all the socket tags.
* Failure to open it will be visible when socket tagging will be attempted.
*/
static int resTrackFd = -1;
pthread_once_t resTrackInitDone = PTHREAD_ONCE_INIT;
/* Only call once per process. */
void qtaguid_resTrack(void) {
resTrackFd = TEMP_FAILURE_RETRY(open("/dev/xt_qtaguid", O_RDONLY));
if (resTrackFd >=0) {
TEMP_FAILURE_RETRY(fcntl(resTrackFd, F_SETFD, FD_CLOEXEC));
}
}
/*
* Returns:
* 0 on success.
* -errno on failure.
*/
static int write_ctrl(const char *cmd) {
int fd, res, savedErrno;
LOGV("write_ctrl(%s)", cmd);
fd = TEMP_FAILURE_RETRY(open(CTRL_PROCPATH, O_WRONLY));
if (fd < 0) {
return -errno;
}
res = TEMP_FAILURE_RETRY(write(fd, cmd, strlen(cmd)));
if (res < 0) {
savedErrno = errno;
} else {
savedErrno = 0;
}
if (res < 0) {
LOGI("Failed write_ctrl(%s) res=%d errno=%d", cmd, res, savedErrno);
}
close(fd);
return -savedErrno;
}
static int write_param(const char *param_path, const char *value) {
int param_fd;
int res;
param_fd = TEMP_FAILURE_RETRY(open(param_path, O_WRONLY));
if (param_fd < 0) {
return -errno;
}
res = TEMP_FAILURE_RETRY(write(param_fd, value, strlen(value)));
if (res < 0) {
return -errno;
}
close(param_fd);
return 0;
}
int qtaguid_tagSocket(int sockfd, int tag, uid_t uid) {
char lineBuf[CTRL_MAX_INPUT_LEN];
int res;
/* Doing java-land a favor, enforcing "long" */
uint64_t kTag = ((uint64_t)tag << 32) & ~(1LLU<<63);
pthread_once(&resTrackInitDone, qtaguid_resTrack);
snprintf(lineBuf, sizeof(lineBuf), "t %d %llu %d", sockfd, kTag, uid);
LOGV("Tagging socket %d with tag %llx{%u,0} for uid %d", sockfd, kTag, tag, uid);
res = write_ctrl(lineBuf);
if (res < 0) {
LOGI("Tagging socket %d with tag %llx(%d) for uid %d failed errno=%d",
sockfd, kTag, tag, uid, res);
}
return res;
}
int qtaguid_untagSocket(int sockfd) {
char lineBuf[CTRL_MAX_INPUT_LEN];
int res;
LOGV("Untagging socket %d", sockfd);
snprintf(lineBuf, sizeof(lineBuf), "u %d", sockfd);
res = write_ctrl(lineBuf);
if (res < 0) {
LOGI("Untagging socket %d failed errno=%d", sockfd, res);
}
return res;
}
int qtaguid_setCounterSet(int counterSetNum, uid_t uid) {
char lineBuf[CTRL_MAX_INPUT_LEN];
int res;
LOGV("Setting counters to set %d for uid %d", counterSetNum, uid);
snprintf(lineBuf, sizeof(lineBuf), "s %d %d", counterSetNum, uid);
res = write_ctrl(lineBuf);
return res;
}
int qtaguid_deleteTagData(int tag, uid_t uid) {
char lineBuf[CTRL_MAX_INPUT_LEN];
int fd, cnt = 0, res = 0;
uint64_t kTag = (uint64_t)tag << 32;
LOGV("Deleting tag data with tag %llx{%d,0} for uid %d", kTag, tag, uid);
pthread_once(&resTrackInitDone, qtaguid_resTrack);
snprintf(lineBuf, sizeof(lineBuf), "d %llu %d", kTag, uid);
res = write_ctrl(lineBuf);
if (res < 0) {
LOGI("Deleteing tag data with tag %llx/%d for uid %d failed with cnt=%d errno=%d",
kTag, tag, uid, cnt, errno);
}
return res;
}
int qtaguid_setPacifier(int on) {
int param_fd;
int res;
const char *value;
value = on ? "Y" : "N";
if (write_param(GLOBAL_PACIFIER_PARAM, value) < 0) {
return -errno;
}
if (write_param(TAG_PACIFIER_PARAM, value) < 0) {
return -errno;
}
return 0;
}
|