1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
|
/*
** Copyright 2007, The Android Open Source Project
**
** Licensed under the Apache License, Version 2.0 (the "License");
** you may not use this file except in compliance with the License.
** You may obtain a copy of the License at
**
** http://www.apache.org/licenses/LICENSE-2.0
**
** Unless required by applicable law or agreed to in writing, software
** distributed under the License is distributed on an "AS IS" BASIS,
** WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
** See the License for the specific language governing permissions and
** limitations under the License.
*/
#include <cutils/sched_policy.h>
#define LOG_TAG "SchedPolicy"
#include <errno.h>
#include <fcntl.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <unistd.h>
#include <android-base/macros.h>
#include <log/log.h>
/* Re-map SP_DEFAULT to the system default policy, and leave other values unchanged.
* Call this any place a SchedPolicy is used as an input parameter.
* Returns the possibly re-mapped policy.
*/
static inline SchedPolicy _policy(SchedPolicy p)
{
return p == SP_DEFAULT ? SP_SYSTEM_DEFAULT : p;
}
#if defined(__ANDROID__)
#include <pthread.h>
#include <sched.h>
#include <sys/prctl.h>
#define POLICY_DEBUG 0
// timer slack value in nS enforced when the thread moves to background
#define TIMER_SLACK_BG 40000000
#define TIMER_SLACK_FG 50000
static pthread_once_t the_once = PTHREAD_ONCE_INIT;
static int __sys_supports_timerslack = -1;
// File descriptors open to /dev/cpuset/../tasks, setup by initialize, or -1 on error
static int system_bg_cpuset_fd = -1;
static int bg_cpuset_fd = -1;
static int fg_cpuset_fd = -1;
static int ta_cpuset_fd = -1; // special cpuset for top app
static int rs_cpuset_fd = -1; // special cpuset for screen off restrictions
// File descriptors open to /dev/stune/../tasks, setup by initialize, or -1 on error
static int bg_schedboost_fd = -1;
static int fg_schedboost_fd = -1;
static int ta_schedboost_fd = -1;
static int rt_schedboost_fd = -1;
/* Add tid to the scheduling group defined by the policy */
static int add_tid_to_cgroup(int tid, int fd)
{
if (fd < 0) {
SLOGE("add_tid_to_cgroup failed; fd=%d\n", fd);
errno = EINVAL;
return -1;
}
// specialized itoa -- works for tid > 0
char text[22];
char *end = text + sizeof(text) - 1;
char *ptr = end;
*ptr = '\0';
while (tid > 0) {
*--ptr = '0' + (tid % 10);
tid = tid / 10;
}
if (write(fd, ptr, end - ptr) < 0) {
/*
* If the thread is in the process of exiting,
* don't flag an error
*/
if (errno == ESRCH)
return 0;
SLOGW("add_tid_to_cgroup failed to write '%s' (%s); fd=%d\n",
ptr, strerror(errno), fd);
errno = EINVAL;
return -1;
}
return 0;
}
/*
If CONFIG_CPUSETS for Linux kernel is set, "tasks" can be found under
/dev/cpuset mounted in init.rc; otherwise, that file does not exist
even though the directory, /dev/cpuset, is still created (by init.rc).
A couple of other candidates (under cpuset mount directory):
notify_on_release
release_agent
Yet another way to decide if cpuset is enabled is to parse
/proc/self/status and search for lines begin with "Mems_allowed".
If CONFIG_PROC_PID_CPUSET is set, the existence "/proc/self/cpuset" can
be used to decide if CONFIG_CPUSETS is set, so we don't have a dependency
on where init.rc mounts cpuset. That's why we'd better require this
configuration be set if CONFIG_CPUSETS is set.
In older releases, this was controlled by build-time configuration.
*/
bool cpusets_enabled() {
static bool enabled = (access("/dev/cpuset/tasks", F_OK) == 0);
return enabled;
}
/*
Similar to CONFIG_CPUSETS above, but with a different configuration
CONFIG_CGROUP_SCHEDTUNE that's in Android common Linux kernel and Linaro
Stable Kernel (LSK), but not in mainline Linux as of v4.9.
In older releases, this was controlled by build-time configuration.
*/
bool schedboost_enabled() {
static bool enabled = (access("/dev/stune/tasks", F_OK) == 0);
return enabled;
}
static void __initialize() {
const char* filename;
if (cpusets_enabled()) {
if (!access("/dev/cpuset/tasks", W_OK)) {
filename = "/dev/cpuset/foreground/tasks";
fg_cpuset_fd = open(filename, O_WRONLY | O_CLOEXEC);
filename = "/dev/cpuset/background/tasks";
bg_cpuset_fd = open(filename, O_WRONLY | O_CLOEXEC);
filename = "/dev/cpuset/system-background/tasks";
system_bg_cpuset_fd = open(filename, O_WRONLY | O_CLOEXEC);
filename = "/dev/cpuset/top-app/tasks";
ta_cpuset_fd = open(filename, O_WRONLY | O_CLOEXEC);
filename = "/dev/cpuset/restricted/tasks";
rs_cpuset_fd = open(filename, O_WRONLY | O_CLOEXEC);
if (schedboost_enabled()) {
filename = "/dev/stune/top-app/tasks";
ta_schedboost_fd = open(filename, O_WRONLY | O_CLOEXEC);
filename = "/dev/stune/foreground/tasks";
fg_schedboost_fd = open(filename, O_WRONLY | O_CLOEXEC);
filename = "/dev/stune/background/tasks";
bg_schedboost_fd = open(filename, O_WRONLY | O_CLOEXEC);
filename = "/dev/stune/rt/tasks";
rt_schedboost_fd = open(filename, O_WRONLY | O_CLOEXEC);
}
}
}
char buf[64];
snprintf(buf, sizeof(buf), "/proc/%d/timerslack_ns", getpid());
__sys_supports_timerslack = !access(buf, W_OK);
}
/*
* Returns the path under the requested cgroup subsystem (if it exists)
*
* The data from /proc/<pid>/cgroup looks (something) like:
* 2:cpu:/bg_non_interactive
* 1:cpuacct:/
*
* We return the part after the "/", which will be an empty string for
* the default cgroup. If the string is longer than "bufLen", the string
* will be truncated.
*/
static int getCGroupSubsys(int tid, const char* subsys, char* buf, size_t bufLen)
{
#if defined(__ANDROID__)
char pathBuf[32];
char lineBuf[256];
FILE *fp;
snprintf(pathBuf, sizeof(pathBuf), "/proc/%d/cgroup", tid);
if (!(fp = fopen(pathBuf, "re"))) {
return -1;
}
while(fgets(lineBuf, sizeof(lineBuf) -1, fp)) {
char *next = lineBuf;
char *found_subsys;
char *grp;
size_t len;
/* Junk the first field */
if (!strsep(&next, ":")) {
goto out_bad_data;
}
if (!(found_subsys = strsep(&next, ":"))) {
goto out_bad_data;
}
if (strcmp(found_subsys, subsys)) {
/* Not the subsys we're looking for */
continue;
}
if (!(grp = strsep(&next, ":"))) {
goto out_bad_data;
}
grp++; /* Drop the leading '/' */
len = strlen(grp);
grp[len-1] = '\0'; /* Drop the trailing '\n' */
if (bufLen <= len) {
len = bufLen - 1;
}
strncpy(buf, grp, len);
buf[len] = '\0';
fclose(fp);
return 0;
}
SLOGE("Failed to find subsys %s", subsys);
fclose(fp);
return -1;
out_bad_data:
SLOGE("Bad cgroup data {%s}", lineBuf);
fclose(fp);
return -1;
#else
errno = ENOSYS;
return -1;
#endif
}
int get_sched_policy(int tid, SchedPolicy *policy)
{
if (tid == 0) {
tid = gettid();
}
pthread_once(&the_once, __initialize);
char grpBuf[32];
grpBuf[0] = '\0';
if (schedboost_enabled()) {
if (getCGroupSubsys(tid, "schedtune", grpBuf, sizeof(grpBuf)) < 0) return -1;
}
if ((grpBuf[0] == '\0') && cpusets_enabled()) {
if (getCGroupSubsys(tid, "cpuset", grpBuf, sizeof(grpBuf)) < 0) return -1;
}
if (grpBuf[0] == '\0') {
*policy = SP_FOREGROUND;
} else if (!strcmp(grpBuf, "foreground")) {
*policy = SP_FOREGROUND;
} else if (!strcmp(grpBuf, "system-background")) {
*policy = SP_SYSTEM;
} else if (!strcmp(grpBuf, "background")) {
*policy = SP_BACKGROUND;
} else if (!strcmp(grpBuf, "top-app")) {
*policy = SP_TOP_APP;
} else {
errno = ERANGE;
return -1;
}
return 0;
}
int set_cpuset_policy(int tid, SchedPolicy policy)
{
// in the absence of cpusets, use the old sched policy
if (!cpusets_enabled()) {
return set_sched_policy(tid, policy);
}
if (tid == 0) {
tid = gettid();
}
policy = _policy(policy);
pthread_once(&the_once, __initialize);
int fd = -1;
int boost_fd = -1;
switch (policy) {
case SP_BACKGROUND:
fd = bg_cpuset_fd;
boost_fd = bg_schedboost_fd;
break;
case SP_FOREGROUND:
case SP_AUDIO_APP:
case SP_AUDIO_SYS:
fd = fg_cpuset_fd;
boost_fd = fg_schedboost_fd;
break;
case SP_TOP_APP :
fd = ta_cpuset_fd;
boost_fd = ta_schedboost_fd;
break;
case SP_SYSTEM:
fd = system_bg_cpuset_fd;
break;
case SP_RESTRICTED:
fd = rs_cpuset_fd;
break;
default:
boost_fd = fd = -1;
break;
}
if (add_tid_to_cgroup(tid, fd) != 0) {
if (errno != ESRCH && errno != ENOENT)
return -errno;
}
if (schedboost_enabled()) {
if (boost_fd > 0 && add_tid_to_cgroup(tid, boost_fd) != 0) {
if (errno != ESRCH && errno != ENOENT)
return -errno;
}
}
return 0;
}
static void set_timerslack_ns(int tid, unsigned long slack) {
// v4.6+ kernels support the /proc/<tid>/timerslack_ns interface.
// TODO: once we've backported this, log if the open(2) fails.
if (__sys_supports_timerslack) {
char buf[64];
snprintf(buf, sizeof(buf), "/proc/%d/timerslack_ns", tid);
int fd = open(buf, O_WRONLY | O_CLOEXEC);
if (fd != -1) {
int len = snprintf(buf, sizeof(buf), "%lu", slack);
if (write(fd, buf, len) != len) {
SLOGE("set_timerslack_ns write failed: %s\n", strerror(errno));
}
close(fd);
return;
}
}
// TODO: Remove when /proc/<tid>/timerslack_ns interface is backported.
if ((tid == 0) || (tid == gettid())) {
if (prctl(PR_SET_TIMERSLACK, slack) == -1) {
SLOGE("set_timerslack_ns prctl failed: %s\n", strerror(errno));
}
}
}
int set_sched_policy(int tid, SchedPolicy policy)
{
if (tid == 0) {
tid = gettid();
}
policy = _policy(policy);
pthread_once(&the_once, __initialize);
#if POLICY_DEBUG
char statfile[64];
char statline[1024];
char thread_name[255];
snprintf(statfile, sizeof(statfile), "/proc/%d/stat", tid);
memset(thread_name, 0, sizeof(thread_name));
int fd = open(statfile, O_RDONLY | O_CLOEXEC);
if (fd >= 0) {
int rc = read(fd, statline, 1023);
close(fd);
statline[rc] = 0;
char *p = statline;
char *q;
for (p = statline; *p != '('; p++);
p++;
for (q = p; *q != ')'; q++);
strncpy(thread_name, p, (q-p));
}
switch (policy) {
case SP_BACKGROUND:
SLOGD("vvv tid %d (%s)", tid, thread_name);
break;
case SP_FOREGROUND:
case SP_AUDIO_APP:
case SP_AUDIO_SYS:
case SP_TOP_APP:
SLOGD("^^^ tid %d (%s)", tid, thread_name);
break;
case SP_SYSTEM:
SLOGD("/// tid %d (%s)", tid, thread_name);
break;
case SP_RT_APP:
SLOGD("RT tid %d (%s)", tid, thread_name);
break;
default:
SLOGD("??? tid %d (%s)", tid, thread_name);
break;
}
#endif
if (schedboost_enabled()) {
int boost_fd = -1;
switch (policy) {
case SP_BACKGROUND:
boost_fd = bg_schedboost_fd;
break;
case SP_FOREGROUND:
case SP_AUDIO_APP:
case SP_AUDIO_SYS:
boost_fd = fg_schedboost_fd;
break;
case SP_TOP_APP:
boost_fd = ta_schedboost_fd;
break;
case SP_RT_APP:
boost_fd = rt_schedboost_fd;
break;
default:
boost_fd = -1;
break;
}
if (boost_fd > 0 && add_tid_to_cgroup(tid, boost_fd) != 0) {
if (errno != ESRCH && errno != ENOENT)
return -errno;
}
}
set_timerslack_ns(tid, policy == SP_BACKGROUND ? TIMER_SLACK_BG : TIMER_SLACK_FG);
return 0;
}
#else
/* Stubs for non-Android targets. */
int set_sched_policy(int /*tid*/, SchedPolicy /*policy*/) {
return 0;
}
int get_sched_policy(int /*tid*/, SchedPolicy* policy) {
*policy = SP_SYSTEM_DEFAULT;
return 0;
}
#endif
const char* get_sched_policy_name(SchedPolicy policy) {
policy = _policy(policy);
static const char* const kSchedPolicyNames[] = {
[SP_BACKGROUND] = "bg", [SP_FOREGROUND] = "fg", [SP_SYSTEM] = " ",
[SP_AUDIO_APP] = "aa", [SP_AUDIO_SYS] = "as", [SP_TOP_APP] = "ta",
[SP_RT_APP] = "rt", [SP_RESTRICTED] = "rs",
};
static_assert(arraysize(kSchedPolicyNames) == SP_CNT, "missing name");
if (policy < SP_BACKGROUND || policy >= SP_CNT) {
return "error";
}
return kSchedPolicyNames[policy];
}
|