blob: 45b9856b60408d75e99ad539756144c62ba68c9e (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
|
/*
* Copyright (C) 2006 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef __SOCKET_LOCAL_H
#define __SOCKET_LOCAL_H
#define FILESYSTEM_SOCKET_PREFIX "/tmp/"
#define ANDROID_RESERVED_SOCKET_PREFIX "/dev/socket/"
/*
* Set up a given sockaddr_un, to have it refer to the given
* name in the given namespace. The namespace must be one
* of <code>ANDROID_SOCKET_NAMESPACE_ABSTRACT</code>,
* <code>ANDROID_SOCKET_NAMESPACE_RESERVED</code>, or
* <code>ANDROID_SOCKET_NAMESPACE_FILESYSTEM</code>. Upon success,
* the pointed at sockaddr_un is filled in and the pointed at
* socklen_t is set to indicate the final length. This function
* will fail if the namespace is invalid (not one of the indicated
* constants) or if the name is too long.
*
* @return 0 on success or -1 on failure
*/
int socket_make_sockaddr_un(const char *name, int namespaceId,
struct sockaddr_un *p_addr, socklen_t *alen);
#endif
|