summaryrefslogtreecommitdiffstats
blob: 05842cd7dff38889cd57872319bb73ed711827b0 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
/*
 * Copyright (C) 2012 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <cutils/trace.h>

#ifndef __unused
#define __unused __attribute__((__unused__))
#endif

atomic_bool             atrace_is_ready      = ATOMIC_VAR_INIT(true);
int                     atrace_marker_fd     = -1;
uint64_t                atrace_enabled_tags  = 0;

void atrace_set_debuggable(bool debuggable __unused) { }
void atrace_set_tracing_enabled(bool enabled __unused) { }
void atrace_update_tags() { }
void atrace_setup() { }
void atrace_begin_body(const char* name __unused) { }
void atrace_end_body() { }
void atrace_async_begin_body(const char* name __unused, int32_t cookie __unused) { }
void atrace_async_end_body(const char* name __unused, int32_t cookie __unused) { }
void atrace_int_body(const char* name __unused, int32_t value __unused) { }
void atrace_int64_body(const char* name __unused, int64_t value __unused) { }