blob: 8164beb80ec408424a4be24b5d34fe4bc49d072b (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
|
/*
* Copyright 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include <grallocusage/GrallocUsageConversion.h>
#include <android/hardware/graphics/allocator/2.0/types.h>
#include <hardware/gralloc.h>
using android::hardware::graphics::allocator::V2_0::ProducerUsage;
using android::hardware::graphics::allocator::V2_0::ConsumerUsage;
void android_convertGralloc0To1Usage(int32_t usage, uint64_t* producerUsage,
uint64_t* consumerUsage) {
constexpr uint64_t PRODUCER_MASK = ProducerUsage::CPU_READ |
/* ProducerUsage::CPU_READ_OFTEN | */
ProducerUsage::CPU_WRITE |
/* ProducerUsage::CPU_WRITE_OFTEN | */
ProducerUsage::GPU_RENDER_TARGET | ProducerUsage::PROTECTED |
ProducerUsage::CAMERA | ProducerUsage::VIDEO_DECODER |
ProducerUsage::SENSOR_DIRECT_DATA;
constexpr uint64_t CONSUMER_MASK = ConsumerUsage::CPU_READ |
/* ConsumerUsage::CPU_READ_OFTEN | */
ConsumerUsage::GPU_TEXTURE | ConsumerUsage::HWCOMPOSER |
ConsumerUsage::CLIENT_TARGET | ConsumerUsage::CURSOR |
ConsumerUsage::VIDEO_ENCODER | ConsumerUsage::CAMERA |
ConsumerUsage::RENDERSCRIPT | ConsumerUsage::GPU_DATA_BUFFER;
*producerUsage = static_cast<uint64_t>(usage) & PRODUCER_MASK;
*consumerUsage = static_cast<uint64_t>(usage) & CONSUMER_MASK;
if ((static_cast<uint32_t>(usage) & GRALLOC_USAGE_SW_READ_OFTEN) == GRALLOC_USAGE_SW_READ_OFTEN) {
*producerUsage |= ProducerUsage::CPU_READ_OFTEN;
*consumerUsage |= ConsumerUsage::CPU_READ_OFTEN;
}
if ((static_cast<uint32_t>(usage) & GRALLOC_USAGE_SW_WRITE_OFTEN) ==
GRALLOC_USAGE_SW_WRITE_OFTEN) {
*producerUsage |= ProducerUsage::CPU_WRITE_OFTEN;
}
}
int32_t android_convertGralloc1To0Usage(uint64_t producerUsage, uint64_t consumerUsage) {
static_assert(uint64_t(ConsumerUsage::CPU_READ_OFTEN) == uint64_t(ProducerUsage::CPU_READ_OFTEN),
"expected ConsumerUsage and ProducerUsage CPU_READ_OFTEN bits to match");
uint64_t merged = producerUsage | consumerUsage;
if ((merged & (ConsumerUsage::CPU_READ_OFTEN)) != 0) {
merged &= ~uint64_t(ConsumerUsage::CPU_READ_OFTEN);
merged |= GRALLOC_USAGE_SW_READ_OFTEN;
}
if ((merged & (ProducerUsage::CPU_WRITE_OFTEN)) != 0) {
merged &= ~uint64_t(ProducerUsage::CPU_WRITE_OFTEN);
merged |= GRALLOC_USAGE_SW_WRITE_OFTEN;
}
return static_cast<int32_t>(merged);
}
|