1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
|
//
// Copyright (C) 2008-2014 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
// http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
//
liblog_sources = [
"config_read.c",
"config_write.c",
"local_logger.c",
"log_event_list.c",
"log_event_write.c",
"log_ratelimit.cpp",
"logger_lock.c",
"logger_name.c",
"logger_read.c",
"logger_write.c",
"logprint.c",
"stderr_write.c",
]
liblog_host_sources = [
"fake_log_device.c",
"fake_writer.c",
]
liblog_target_sources = [
"event_tag_map.cpp",
"log_time.cpp",
"properties.c",
"pmsg_reader.c",
"pmsg_writer.c",
"logd_reader.c",
"logd_writer.c",
]
// Shared and static library for host and device
// ========================================================
cc_library {
name: "liblog",
host_supported: true,
srcs: liblog_sources,
target: {
host: {
srcs: liblog_host_sources,
cflags: ["-DFAKE_LOG_DEVICE=1"],
},
android: {
srcs: liblog_target_sources,
// AddressSanitizer runtime library depends on liblog.
sanitize: {
address: false,
},
},
android_arm: {
// TODO: This is to work around b/24465209. Remove after root cause is fixed
ldflags: ["-Wl,--hash-style=both"],
},
windows: {
srcs: ["uio.c"],
enabled: true,
},
not_windows: {
srcs: ["event_tag_map.cpp"],
},
linux: {
host_ldlibs: ["-lrt"],
},
linux_bionic: {
enabled: true,
},
},
export_include_dirs: ["include"],
cflags: [
"-Werror",
"-fvisibility=hidden",
// This is what we want to do:
// liblog_cflags := $(shell \
// sed -n \
// 's/^\([0-9]*\)[ \t]*liblog[ \t].*/-DLIBLOG_LOG_TAG=\1/p' \
// $(LOCAL_PATH)/event.logtags)
// so make sure we do not regret hard-coding it as follows:
"-DLIBLOG_LOG_TAG=1006",
"-DSNET_EVENT_LOG_TAG=1397638484",
],
logtags: ["event.logtags"],
compile_multilib: "both",
}
ndk_headers {
name: "liblog_headers",
from: "include/android",
to: "android",
srcs: ["include/android/log.h"],
license: "NOTICE",
}
cc_library_headers {
name: "liblog_vndk_headers",
export_include_dirs: ["include_vndk"],
}
ndk_library {
name: "liblog.ndk",
symbol_file: "liblog.map.txt",
first_version: "9",
unversioned_until: "current",
}
|