summaryrefslogtreecommitdiffstats
blob: 2d5a5dbb2e6e6acdf75df2970adf64914380733e (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
//
// Copyright (C) 2008-2014 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
//      http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
//

liblog_sources = [
    "config_read.c",
    "config_write.c",
    "local_logger.c",
    "log_event_list.c",
    "log_event_write.c",
    "log_ratelimit.cpp",
    "logger_lock.c",
    "logger_name.c",
    "logger_read.c",
    "logger_write.c",
    "logprint.c",
    "stderr_write.c",
]
liblog_host_sources = [
    "fake_log_device.c",
    "fake_writer.c",
]
liblog_target_sources = [
    "event_tag_map.cpp",
    "log_time.cpp",
    "properties.c",
    "pmsg_reader.c",
    "pmsg_writer.c",
    "logd_reader.c",
    "logd_writer.c",
]

cc_library_headers {
    name: "liblog_headers",
    host_supported: true,
    vendor_available: true,
    recovery_available: true,
    export_include_dirs: ["include"],
    target: {
        windows: {
            enabled: true,
        },
        linux_bionic: {
            enabled: true,
        },
        vendor: {
            override_export_include_dirs: ["include_vndk"],
        },
    },
}

// Shared and static library for host and device
// ========================================================
cc_library {
    name: "liblog",
    host_supported: true,
    recovery_available: true,
    srcs: liblog_sources,

    target: {
        host: {
            srcs: liblog_host_sources,
            cflags: ["-DFAKE_LOG_DEVICE=1"],
        },
        android: {
            srcs: liblog_target_sources,
            // AddressSanitizer runtime library depends on liblog.
            sanitize: {
                address: false,
            },
        },
        android_arm: {
            // TODO: This is to work around b/24465209. Remove after root cause is fixed
            ldflags: ["-Wl,--hash-style=both"],
        },
        windows: {
            srcs: ["uio.c"],
            enabled: true,
        },
        not_windows: {
            srcs: ["event_tag_map.cpp"],
        },
        linux_bionic: {
            enabled: true,
        },
    },

    header_libs: ["liblog_headers"],
    export_header_lib_headers: ["liblog_headers"],

    cflags: [
        "-Werror",
        "-fvisibility=hidden",
        // This is what we want to do:
        //  liblog_cflags := $(shell \
        //   sed -n \
        //       's/^\([0-9]*\)[ \t]*liblog[ \t].*/-DLIBLOG_LOG_TAG=\1/p' \
        //       $(LOCAL_PATH)/event.logtags)
        // so make sure we do not regret hard-coding it as follows:
        "-DLIBLOG_LOG_TAG=1006",
        "-DSNET_EVENT_LOG_TAG=1397638484",
    ],
    logtags: ["event.logtags"],
    compile_multilib: "both",
}

ndk_headers {
    name: "liblog_ndk_headers",
    from: "include/android",
    to: "android",
    srcs: ["include/android/log.h"],
    license: "NOTICE",
}

ndk_library {
    name: "liblog",
    symbol_file: "liblog.map.txt",
    first_version: "9",
    unversioned_until: "current",
}

llndk_library {
    name: "liblog",
    symbol_file: "liblog.map.txt",
    unversioned: true,
    export_include_dirs: ["include_vndk"],
}