summaryrefslogtreecommitdiffstats
blob: ee394fda29bd8d2b2f0532c570d26dbbfb244b1a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
//
// Copyright (C) 2008-2014 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
//      http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
//

liblog_host_sources = [
    "logd_write.c",
    "log_event_write.c",
    "fake_log_device.c",
    //"event.logtags",
]
liblog_target_sources = [
    "logd_write.c",
    "log_event_write.c",
    "event_tag_map.c",
    "log_time.cpp",
    "log_is_loggable.c",
    "logprint.c",
    "log_read.c",
]

// Shared and static library for host and device
// ========================================================
cc_library {
    name: "liblog",
    host_supported: true,

    target: {
        host: {
            srcs: liblog_host_sources,
            cflags: ["-DFAKE_LOG_DEVICE=1"],
        },
        android: {
            srcs: liblog_target_sources,
            // AddressSanitizer runtime library depends on liblog.
            sanitize: ["never"],
        },
        android_arm: {
            // TODO: This is to work around b/19059885. Remove after root cause is fixed
            ldflags: ["-Wl,--hash-style=both"],
        },
        windows: {
            srcs: ["uio.c"],
        },
        not_windows: {
            srcs: ["event_tag_map.c"],
        },
        linux: {
            host_ldlibs: ["-lrt"],
        },
    },

    cflags: [
        "-Werror",
        // This is what we want to do:
        //  liblog_cflags := $(shell \
        //   sed -n \
        //       's/^\([0-9]*\)[ \t]*liblog[ \t].*/-DLIBLOG_LOG_TAG=\1/p' \
        //       $(LOCAL_PATH)/event.logtags)
        // so make sure we do not regret hard-coding it as follows:
        "-DLIBLOG_LOG_TAG=1005",
    ],
    compile_multilib: "both",
    stl: "none",
}