summaryrefslogtreecommitdiffstats
blob: 0eec87f043b154c2dd81372e75086ac32d1f2a9f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
#
# Copyright (C) 2008 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
#      http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#
LOCAL_PATH := $(my-dir)
include $(CLEAR_VARS)

liblog_sources := logd_write.c

# some files must not be compiled when building against Mingw
# they correspond to features not used by our host development tools
# which are also hard or even impossible to port to native Win32
WITH_MINGW :=
ifeq ($(HOST_OS),windows)
    ifeq ($(strip $(USE_CYGWIN)),)
        WITH_MINGW := true
    endif
endif
# USE_MINGW is defined when we build against Mingw on Linux
ifneq ($(strip $(USE_MINGW)),)
    WITH_MINGW := true
endif

ifndef WITH_MINGW
    liblog_sources += \
        logprint.c \
        event_tag_map.c
endif

liblog_host_sources := $(liblog_sources) fake_log_device.c

# Static library for host
# ========================================================
LOCAL_MODULE := liblog
LOCAL_SRC_FILES := $(liblog_host_sources)
LOCAL_LDLIBS := -lpthread
LOCAL_CFLAGS := -DFAKE_LOG_DEVICE=1
include $(BUILD_HOST_STATIC_LIBRARY)

ifeq ($(TARGET_SIMULATOR),true)
  # Shared library for simulator
  # ========================================================
  include $(CLEAR_VARS)
  LOCAL_MODULE := liblog
  LOCAL_SRC_FILES := $(liblog_host_sources)
  LOCAL_LDLIBS := -lpthread
  LOCAL_CFLAGS := -DFAKE_LOG_DEVICE=1
  include $(BUILD_SHARED_LIBRARY)
else # !sim
  # Shared and static library for target
  # ========================================================
  include $(CLEAR_VARS)
  LOCAL_MODULE := liblog
  LOCAL_SRC_FILES := $(liblog_sources)
  include $(BUILD_STATIC_LIBRARY)

  include $(CLEAR_VARS)
  LOCAL_MODULE := liblog
  LOCAL_WHOLE_STATIC_LIBRARIES := liblog
  include $(BUILD_SHARED_LIBRARY)
endif # !sim