blob: 301e8858de25c548dc718c0bb99f44d603e7a679 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
|
# The entries in this file map a sparse set of log tag numbers to tag names.
# This is installed on the device, in /system/etc, and parsed by logcat.
#
# Tag numbers are decimal integers, from 0 to 2^31. (Let's leave the
# negative values alone for now.)
#
# Tag names are one or more ASCII letters and numbers or underscores, i.e.
# "[A-Z][a-z][0-9]_". Do not include spaces or punctuation (the former
# impacts log readability, the latter makes regex searches more annoying).
#
# Tag numbers and names are separated by whitespace. Blank lines and lines
# starting with '#' are ignored.
#
# Optionally, after the tag names can be put a description for the value(s)
# of the tag. Description are in the format
# (<name>|data type[|data unit])
# Multiple values are separated by commas.
#
# The data type is a number from the following values:
# 1: int
# 2: long
# 3: string
# 4: list
#
# The data unit is a number taken from the following list:
# 1: Number of objects
# 2: Number of bytes
# 3: Number of milliseconds
# 4: Number of allocations
# 5: Id
# 6: Percent
# Default value for data of type int/long is 2 (bytes).
#
# TODO: generate ".java" and ".h" files with integer constants from this file.
1006 liblog (dropped|1)
|