summaryrefslogtreecommitdiffstats
blob: 9f198fe87dec745e2f8e4a8512a13d8363fc78c7 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
/*
 * Copyright (C) 2009 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef _ANDROID_LOG_H
#define _ANDROID_LOG_H

/******************************************************************
 *
 * IMPORTANT NOTICE:
 *
 *   This file is part of Android's set of stable system headers
 *   exposed by the Android NDK (Native Development Kit) since
 *   platform release 1.5
 *
 *   Third-party source AND binary code relies on the definitions
 *   here to be FROZEN ON ALL UPCOMING PLATFORM RELEASES.
 *
 *   - DO NOT MODIFY ENUMS (EXCEPT IF YOU ADD NEW 32-BIT VALUES)
 *   - DO NOT MODIFY CONSTANTS OR FUNCTIONAL MACROS
 *   - DO NOT CHANGE THE SIGNATURE OF FUNCTIONS IN ANY WAY
 *   - DO NOT CHANGE THE LAYOUT OR SIZE OF STRUCTURES
 */

/*
 * Support routines to send messages to the Android in-kernel log buffer,
 * which can later be accessed through the 'logcat' utility.
 *
 * Each log message must have
 *   - a priority
 *   - a log tag
 *   - some text
 *
 * The tag normally corresponds to the component that emits the log message,
 * and should be reasonably small.
 *
 * Log message text may be truncated to less than an implementation-specific
 * limit (e.g. 1023 characters max).
 *
 * Note that a newline character ("\n") will be appended automatically to your
 * log message, if not already there. It is not possible to send several messages
 * and have them appear on a single line in logcat.
 *
 * PLEASE USE LOGS WITH MODERATION:
 *
 *  - Sending log messages eats CPU and slow down your application and the
 *    system.
 *
 *  - The circular log buffer is pretty small (<64KB), sending many messages
 *    might push off other important log messages from the rest of the system.
 *
 *  - In release builds, only send log messages to account for exceptional
 *    conditions.
 *
 * NOTE: These functions MUST be implemented by /system/lib/liblog.so
 */

#include <stdarg.h>

#ifdef __cplusplus
extern "C" {
#endif

/*
 * Android log priority values, in ascending priority order.
 */
typedef enum android_LogPriority {
    ANDROID_LOG_UNKNOWN = 0,
    ANDROID_LOG_DEFAULT,    /* only for SetMinPriority() */
    ANDROID_LOG_VERBOSE,
    ANDROID_LOG_DEBUG,
    ANDROID_LOG_INFO,
    ANDROID_LOG_WARN,
    ANDROID_LOG_ERROR,
    ANDROID_LOG_FATAL,
    ANDROID_LOG_SILENT,     /* only for SetMinPriority(); must be last */
} android_LogPriority;

/*
 * Send a simple string to the log.
 */
int __android_log_write(int prio, const char* tag, const char* text);

/*
 * Send a formatted string to the log, used like printf(fmt,...)
 */
int __android_log_print(int prio, const char* tag,  const char* fmt, ...)
#if defined(__GNUC__)
#ifdef __USE_MINGW_ANSI_STDIO
#if __USE_MINGW_ANSI_STDIO
    __attribute__ ((__format__(gnu_printf, 3, 4)))
#else
    __attribute__ ((__format__(printf, 3, 4)))
#endif
#else
    __attribute__ ((__format__(printf, 3, 4)))
#endif
#endif
    ;

/*
 * A variant of __android_log_print() that takes a va_list to list
 * additional parameters.
 */
int __android_log_vprint(int prio, const char* tag,
                         const char* fmt, va_list ap)
#if defined(__GNUC__)
#ifdef __USE_MINGW_ANSI_STDIO
#if __USE_MINGW_ANSI_STDIO
    __attribute__ ((__format__(gnu_printf, 3, 0)))
#else
    __attribute__ ((__format__(printf, 3, 0)))
#endif
#else
    __attribute__ ((__format__(printf, 3, 0)))
#endif
#endif
    ;

/*
 * Log an assertion failure and abort the process to have a chance
 * to inspect it if a debugger is attached. This uses the FATAL priority.
 */
void __android_log_assert(const char* cond, const char* tag,
                          const char* fmt, ...)
#if defined(__GNUC__)
    __attribute__ ((__noreturn__))
#ifdef __USE_MINGW_ANSI_STDIO
#if __USE_MINGW_ANSI_STDIO
    __attribute__ ((__format__(gnu_printf, 3, 4)))
#else
    __attribute__ ((__format__(printf, 3, 4)))
#endif
#else
    __attribute__ ((__format__(printf, 3, 4)))
#endif
#endif
    ;

#ifdef __cplusplus
}
#endif

#endif /* _ANDROID_LOG_H */