summaryrefslogtreecommitdiffstats
blob: ee9220d4ad86d8ff06c4758f7a5cdc97f586ed30 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
/*
 * Copyright (C) 2009 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef _ANDROID_LOG_H
#define _ANDROID_LOG_H

/******************************************************************
 *
 * IMPORTANT NOTICE:
 *
 *   This file is part of Android's set of stable system headers
 *   exposed by the Android NDK (Native Development Kit) since
 *   platform release 1.5
 *
 *   Third-party source AND binary code relies on the definitions
 *   here to be FROZEN ON ALL UPCOMING PLATFORM RELEASES.
 *
 *   - DO NOT MODIFY ENUMS (EXCEPT IF YOU ADD NEW 32-BIT VALUES)
 *   - DO NOT MODIFY CONSTANTS OR FUNCTIONAL MACROS
 *   - DO NOT CHANGE THE SIGNATURE OF FUNCTIONS IN ANY WAY
 *   - DO NOT CHANGE THE LAYOUT OR SIZE OF STRUCTURES
 */

/**
 * @addtogroup Logging
 * @{
 */

/**
 * \file
 *
 * Support routines to send messages to the Android log buffer,
 * which can later be accessed through the `logcat` utility.
 *
 * Each log message must have
 *   - a priority
 *   - a log tag
 *   - some text
 *
 * The tag normally corresponds to the component that emits the log message,
 * and should be reasonably small.
 *
 * Log message text may be truncated to less than an implementation-specific
 * limit (1023 bytes).
 *
 * Note that a newline character ("\n") will be appended automatically to your
 * log message, if not already there. It is not possible to send several
 * messages and have them appear on a single line in logcat.
 *
 * Please use logging in moderation:
 *
 *  - Sending log messages eats CPU and slow down your application and the
 *    system.
 *
 *  - The circular log buffer is pretty small, so sending many messages
 *    will hide other important log messages.
 *
 *  - In release builds, only send log messages to account for exceptional
 *    conditions.
 */

#include <stdarg.h>

#ifdef __cplusplus
extern "C" {
#endif

/**
 * Android log priority values, in increasing order of priority.
 */
typedef enum android_LogPriority {
  /** For internal use only.  */
  ANDROID_LOG_UNKNOWN = 0,
  /** The default priority, for internal use only.  */
  ANDROID_LOG_DEFAULT, /* only for SetMinPriority() */
  /** Verbose logging. Should typically be disabled for a release apk. */
  ANDROID_LOG_VERBOSE,
  /** Debug logging. Should typically be disabled for a release apk. */
  ANDROID_LOG_DEBUG,
  /** Informational logging. Should typically be disabled for a release apk. */
  ANDROID_LOG_INFO,
  /** Warning logging. For use with recoverable failures. */
  ANDROID_LOG_WARN,
  /** Error logging. For use with unrecoverable failures. */
  ANDROID_LOG_ERROR,
  /** Fatal logging. For use when aborting. */
  ANDROID_LOG_FATAL,
  /** For internal use only.  */
  ANDROID_LOG_SILENT, /* only for SetMinPriority(); must be last */
} android_LogPriority;

/**
 * Writes the constant string `text` to the log, with priority `prio` and tag
 * `tag`.
 */
int __android_log_write(int prio, const char* tag, const char* text);

/**
 * Writes a formatted string to the log, with priority `prio` and tag `tag`.
 * The details of formatting are the same as for
 * [printf(3)](http://man7.org/linux/man-pages/man3/printf.3.html).
 */
int __android_log_print(int prio, const char* tag, const char* fmt, ...)
#if defined(__GNUC__)
    __attribute__((__format__(printf, 3, 4)))
#endif
    ;

/**
 * Equivalent to `__android_log_print`, but taking a `va_list`.
 * (If `__android_log_print` is like `printf`, this is like `vprintf`.)
 */
int __android_log_vprint(int prio, const char* tag, const char* fmt, va_list ap)
#if defined(__GNUC__)
    __attribute__((__format__(printf, 3, 0)))
#endif
    ;

/**
 * Writes an assertion failure to the log (as `ANDROID_LOG_FATAL`) and to
 * stderr, before calling
 * [abort(3)](http://man7.org/linux/man-pages/man3/abort.3.html).
 *
 * If `fmt` is non-null, `cond` is unused. If `fmt` is null, the string
 * `Assertion failed: %s` is used with `cond` as the string argument.
 * If both `fmt` and `cond` are null, a default string is provided.
 *
 * Most callers should use
 * [assert(3)](http://man7.org/linux/man-pages/man3/assert.3.html) from
 * `<assert.h>` instead, or the `__assert` and `__assert2` functions provided by
 * bionic if more control is needed. They support automatically including the
 * source filename and line number more conveniently than this function.
 */
void __android_log_assert(const char* cond, const char* tag, const char* fmt,
                          ...)
#if defined(__GNUC__)
    __attribute__((__noreturn__))
    __attribute__((__format__(printf, 3, 4)))
#endif
    ;

#ifndef log_id_t_defined
#define log_id_t_defined
typedef enum log_id {
  LOG_ID_MIN = 0,

  LOG_ID_MAIN = 0,
  LOG_ID_RADIO = 1,
  LOG_ID_EVENTS = 2,
  LOG_ID_SYSTEM = 3,
  LOG_ID_CRASH = 4,
  LOG_ID_STATS = 5,
  LOG_ID_SECURITY = 6,
  LOG_ID_KERNEL = 7, /* place last, third-parties can not use it */

  LOG_ID_MAX
} log_id_t;
#endif

/*
 * Send a simple string to the log.
 */
int __android_log_buf_write(int bufID, int prio, const char* tag,
                            const char* text);
int __android_log_buf_print(int bufID, int prio, const char* tag,
                            const char* fmt, ...)
#if defined(__GNUC__)
    __attribute__((__format__(printf, 4, 5)))
#endif
    ;

#ifdef __cplusplus
}
#endif

/** @} */

#endif /* _ANDROID_LOG_H */