blob: 88805c75fc17112ba4f39ea47680e674b1701d7b (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _LIBLOG_PORTABILITY_H__
#define _LIBLOG_PORTABILITY_H__
#include <sys/cdefs.h>
#include <unistd.h>
/* Helpful private sys/cdefs.h like definitions */
/* Declare this library function hidden and internal */
#if defined(_WIN32)
#define LIBLOG_HIDDEN
#else
#define LIBLOG_HIDDEN __attribute__((visibility("hidden")))
#endif
/* Declare this library function visible and external */
#if defined(_WIN32)
#define LIBLOG_ABI_PUBLIC
#else
#define LIBLOG_ABI_PUBLIC __attribute__((visibility("default")))
#endif
/* Declare this library function visible but private */
#define LIBLOG_ABI_PRIVATE LIBLOG_ABI_PUBLIC
/*
* Declare this library function as reimplementation.
* Prevent circular dependencies, but allow _real_ library to hijack
*/
#if defined(_WIN32)
#define LIBLOG_WEAK static /* Accept that it is totally private */
#else
#define LIBLOG_WEAK __attribute__((weak, visibility("default")))
#endif
/* possible missing definitions in sys/cdefs.h */
/* DECLS */
#ifndef __BEGIN_DECLS
#if defined(__cplusplus)
#define __BEGIN_DECLS extern "C" {
#define __END_DECLS }
#else
#define __BEGIN_DECLS
#define __END_DECLS
#endif
#endif
/* Unused argument. For C code only, remove symbol name for C++ */
#ifndef __unused
#define __unused __attribute__((__unused__))
#endif
/* possible missing definitions in unistd.h */
#ifndef TEMP_FAILURE_RETRY
/* Used to retry syscalls that can return EINTR. */
#define TEMP_FAILURE_RETRY(exp) \
({ \
__typeof__(exp) _rc; \
do { \
_rc = (exp); \
} while (_rc == -1 && errno == EINTR); \
_rc; \
})
#endif
#endif /* _LIBLOG_PORTABILITY_H__ */
|