summaryrefslogtreecommitdiffstats
blob: 4c47382e220547a2d48e85c34bad0cb043bc0f6f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
/*
 * Copyright (C) 2007-2014 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */
#include <errno.h>
#include <fcntl.h>
#ifdef HAVE_PTHREADS
#include <pthread.h>
#endif
#include <stdarg.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <sys/stat.h>
#include <sys/types.h>
#if (FAKE_LOG_DEVICE == 0)
#include <sys/socket.h>
#include <sys/un.h>
#endif
#include <time.h>
#include <unistd.h>

#include <log/logd.h>
#include <log/logger.h>
#include <log/log_read.h>
#include <private/android_filesystem_config.h>

#define LOG_BUF_SIZE 1024

#if FAKE_LOG_DEVICE
/* This will be defined when building for the host. */
#include "fake_log_device.h"
#endif

static int __write_to_log_init(log_id_t, struct iovec *vec, size_t nr);
static int (*write_to_log)(log_id_t, struct iovec *vec, size_t nr) = __write_to_log_init;
#ifdef HAVE_PTHREADS
static pthread_mutex_t log_init_lock = PTHREAD_MUTEX_INITIALIZER;
#endif

#define UNUSED  __attribute__((__unused__))

static int logd_fd = -1;
#if FAKE_LOG_DEVICE
#define WEAK __attribute__((weak))
static int log_fds[(int)LOG_ID_MAX] = { -1, -1, -1, -1, -1 };
#endif

/*
 * This is used by the C++ code to decide if it should write logs through
 * the C code.  Basically, if /dev/socket/logd is available, we're running in
 * the simulator rather than a desktop tool and want to use the device.
 */
static enum {
    kLogUninitialized, kLogNotAvailable, kLogAvailable
} g_log_status = kLogUninitialized;
int __android_log_dev_available(void)
{
    if (g_log_status == kLogUninitialized) {
        if (access("/dev/socket/logdw", W_OK) == 0)
            g_log_status = kLogAvailable;
        else
            g_log_status = kLogNotAvailable;
    }

    return (g_log_status == kLogAvailable);
}

/* give up, resources too limited */
static int __write_to_log_null(log_id_t log_fd UNUSED, struct iovec *vec UNUSED,
                               size_t nr UNUSED)
{
    return -1;
}

/* log_init_lock assumed */
static int __write_to_log_initialize()
{
    int i, ret = 0;

#if FAKE_LOG_DEVICE
    for (i = 0; i < LOG_ID_MAX; i++) {
        char buf[sizeof("/dev/log_system")];
        snprintf(buf, sizeof(buf), "/dev/log_%s", android_log_id_to_name(i));
        log_fds[i] = fakeLogOpen(buf, O_WRONLY);
    }
#else
    if (logd_fd >= 0) {
        i = logd_fd;
        logd_fd = -1;
        close(i);
    }

    i = socket(PF_UNIX, SOCK_DGRAM, 0);
    if (i < 0) {
        ret = -errno;
        write_to_log = __write_to_log_null;
    } else if (fcntl(i, F_SETFL, O_NONBLOCK) < 0) {
        ret = -errno;
        close(i);
        i = -1;
        write_to_log = __write_to_log_null;
    } else {
        struct sockaddr_un un;
        memset(&un, 0, sizeof(struct sockaddr_un));
        un.sun_family = AF_UNIX;
        strcpy(un.sun_path, "/dev/socket/logdw");

        if (connect(i, (struct sockaddr *)&un, sizeof(struct sockaddr_un)) < 0) {
            ret = -errno;
            close(i);
            i = -1;
        }
    }
    logd_fd = i;
#endif

    return ret;
}

static int __write_to_log_kernel(log_id_t log_id, struct iovec *vec, size_t nr)
{
    ssize_t ret;
#if FAKE_LOG_DEVICE
    int log_fd;

    if (/*(int)log_id >= 0 &&*/ (int)log_id < (int)LOG_ID_MAX) {
        log_fd = log_fds[(int)log_id];
    } else {
        return -EBADF;
    }
    do {
        ret = fakeLogWritev(log_fd, vec, nr);
        if (ret < 0) {
            ret = -errno;
        }
    } while (ret == -EINTR);
#else
    static const unsigned header_length = 3;
    struct iovec newVec[nr + header_length];
    typeof_log_id_t log_id_buf;
    uint16_t tid;
    struct timespec ts;
    log_time realtime_ts;
    size_t i, payload_size;

    if (getuid() == AID_LOGD) {
        /*
         * ignore log messages we send to ourself.
         * Such log messages are often generated by libraries we depend on
         * which use standard Android logging.
         */
        return 0;
    }

    if (logd_fd < 0) {
        return -EBADF;
    }

    /*
     *  struct {
     *      // what we provide
     *      typeof_log_id_t  log_id;
     *      u16              tid;
     *      log_time         realtime;
     *      // caller provides
     *      union {
     *          struct {
     *              char     prio;
     *              char     payload[];
     *          } string;
     *          struct {
     *              uint32_t tag
     *              char     payload[];
     *          } binary;
     *      };
     *  };
     */

    log_id_buf = log_id;
    tid = gettid();

    newVec[0].iov_base   = (unsigned char *) &log_id_buf;
    newVec[0].iov_len    = sizeof_log_id_t;
    newVec[1].iov_base   = (unsigned char *) &tid;
    newVec[1].iov_len    = sizeof(tid);

    clock_gettime(CLOCK_REALTIME, &ts);
    realtime_ts.tv_sec = ts.tv_sec;
    realtime_ts.tv_nsec = ts.tv_nsec;

    newVec[2].iov_base   = (unsigned char *) &realtime_ts;
    newVec[2].iov_len    = sizeof(log_time);

    for (payload_size = 0, i = header_length; i < nr + header_length; i++) {
        newVec[i].iov_base = vec[i - header_length].iov_base;
        payload_size += newVec[i].iov_len = vec[i - header_length].iov_len;

        if (payload_size > LOGGER_ENTRY_MAX_PAYLOAD) {
            newVec[i].iov_len -= payload_size - LOGGER_ENTRY_MAX_PAYLOAD;
            if (newVec[i].iov_len) {
                ++i;
            }
            break;
        }
    }

    /*
     * The write below could be lost, but will never block.
     *
     * ENOTCONN occurs if logd dies.
     * EAGAIN occurs if logd is overloaded.
     */
    ret = writev(logd_fd, newVec, i);
    if (ret < 0) {
        ret = -errno;
        if (ret == -ENOTCONN) {
#ifdef HAVE_PTHREADS
            pthread_mutex_lock(&log_init_lock);
#endif
            ret = __write_to_log_initialize();
#ifdef HAVE_PTHREADS
            pthread_mutex_unlock(&log_init_lock);
#endif

            if (ret < 0) {
                return ret;
            }

            ret = writev(logd_fd, newVec, nr + header_length);
            if (ret < 0) {
                ret = -errno;
            }
        }
    }

    if (ret > (ssize_t)(sizeof_log_id_t + sizeof(tid) + sizeof(log_time))) {
        ret -= sizeof_log_id_t + sizeof(tid) + sizeof(log_time);
    }
#endif

    return ret;
}

#if FAKE_LOG_DEVICE
static const char *LOG_NAME[LOG_ID_MAX] = {
    [LOG_ID_MAIN] = "main",
    [LOG_ID_RADIO] = "radio",
    [LOG_ID_EVENTS] = "events",
    [LOG_ID_SYSTEM] = "system",
    [LOG_ID_CRASH] = "crash"
};

const WEAK char *android_log_id_to_name(log_id_t log_id)
{
    if (log_id >= LOG_ID_MAX) {
        log_id = LOG_ID_MAIN;
    }
    return LOG_NAME[log_id];
}
#endif

static int __write_to_log_init(log_id_t log_id, struct iovec *vec, size_t nr)
{
#ifdef HAVE_PTHREADS
    pthread_mutex_lock(&log_init_lock);
#endif

    if (write_to_log == __write_to_log_init) {
        int ret;

        ret = __write_to_log_initialize();
        if (ret < 0) {
#ifdef HAVE_PTHREADS
            pthread_mutex_unlock(&log_init_lock);
#endif
            return ret;
        }

        write_to_log = __write_to_log_kernel;
    }

#ifdef HAVE_PTHREADS
    pthread_mutex_unlock(&log_init_lock);
#endif

    return write_to_log(log_id, vec, nr);
}

int __android_log_write(int prio, const char *tag, const char *msg)
{
    struct iovec vec[3];
    log_id_t log_id = LOG_ID_MAIN;
    char tmp_tag[32];

    if (!tag)
        tag = "";

    /* XXX: This needs to go! */
    if (!strcmp(tag, "HTC_RIL") ||
        !strncmp(tag, "RIL", 3) || /* Any log tag with "RIL" as the prefix */
        !strncmp(tag, "IMS", 3) || /* Any log tag with "IMS" as the prefix */
        !strcmp(tag, "AT") ||
        !strcmp(tag, "GSM") ||
        !strcmp(tag, "STK") ||
        !strcmp(tag, "CDMA") ||
        !strcmp(tag, "PHONE") ||
        !strcmp(tag, "SMS")) {
            log_id = LOG_ID_RADIO;
            /* Inform third party apps/ril/radio.. to use Rlog or RLOG */
            snprintf(tmp_tag, sizeof(tmp_tag), "use-Rlog/RLOG-%s", tag);
            tag = tmp_tag;
    }

#if __BIONIC__
    if (prio == ANDROID_LOG_FATAL) {
        extern void __android_set_abort_message(const char*);
        __android_set_abort_message(msg);
    }
#endif

    vec[0].iov_base   = (unsigned char *) &prio;
    vec[0].iov_len    = 1;
    vec[1].iov_base   = (void *) tag;
    vec[1].iov_len    = strlen(tag) + 1;
    vec[2].iov_base   = (void *) msg;
    vec[2].iov_len    = strlen(msg) + 1;

    return write_to_log(log_id, vec, 3);
}

int __android_log_buf_write(int bufID, int prio, const char *tag, const char *msg)
{
    struct iovec vec[3];
    char tmp_tag[32];

    if (!tag)
        tag = "";

    /* XXX: This needs to go! */
    if ((bufID != LOG_ID_RADIO) &&
         (!strcmp(tag, "HTC_RIL") ||
        !strncmp(tag, "RIL", 3) || /* Any log tag with "RIL" as the prefix */
        !strncmp(tag, "IMS", 3) || /* Any log tag with "IMS" as the prefix */
        !strcmp(tag, "AT") ||
        !strcmp(tag, "GSM") ||
        !strcmp(tag, "STK") ||
        !strcmp(tag, "CDMA") ||
        !strcmp(tag, "PHONE") ||
        !strcmp(tag, "SMS"))) {
            bufID = LOG_ID_RADIO;
            /* Inform third party apps/ril/radio.. to use Rlog or RLOG */
            snprintf(tmp_tag, sizeof(tmp_tag), "use-Rlog/RLOG-%s", tag);
            tag = tmp_tag;
    }

    vec[0].iov_base   = (unsigned char *) &prio;
    vec[0].iov_len    = 1;
    vec[1].iov_base   = (void *) tag;
    vec[1].iov_len    = strlen(tag) + 1;
    vec[2].iov_base   = (void *) msg;
    vec[2].iov_len    = strlen(msg) + 1;

    return write_to_log(bufID, vec, 3);
}

int __android_log_vprint(int prio, const char *tag, const char *fmt, va_list ap)
{
    char buf[LOG_BUF_SIZE];

    vsnprintf(buf, LOG_BUF_SIZE, fmt, ap);

    return __android_log_write(prio, tag, buf);
}

int __android_log_print(int prio, const char *tag, const char *fmt, ...)
{
    va_list ap;
    char buf[LOG_BUF_SIZE];

    va_start(ap, fmt);
    vsnprintf(buf, LOG_BUF_SIZE, fmt, ap);
    va_end(ap);

    return __android_log_write(prio, tag, buf);
}

int __android_log_buf_print(int bufID, int prio, const char *tag, const char *fmt, ...)
{
    va_list ap;
    char buf[LOG_BUF_SIZE];

    va_start(ap, fmt);
    vsnprintf(buf, LOG_BUF_SIZE, fmt, ap);
    va_end(ap);

    return __android_log_buf_write(bufID, prio, tag, buf);
}

void __android_log_assert(const char *cond, const char *tag,
                          const char *fmt, ...)
{
    char buf[LOG_BUF_SIZE];

    if (fmt) {
        va_list ap;
        va_start(ap, fmt);
        vsnprintf(buf, LOG_BUF_SIZE, fmt, ap);
        va_end(ap);
    } else {
        /* Msg not provided, log condition.  N.B. Do not use cond directly as
         * format string as it could contain spurious '%' syntax (e.g.
         * "%d" in "blocks%devs == 0").
         */
        if (cond)
            snprintf(buf, LOG_BUF_SIZE, "Assertion failed: %s", cond);
        else
            strcpy(buf, "Unspecified assertion failed");
    }

    __android_log_write(ANDROID_LOG_FATAL, tag, buf);
    __builtin_trap(); /* trap so we have a chance to debug the situation */
    /* NOTREACHED */
}

int __android_log_bwrite(int32_t tag, const void *payload, size_t len)
{
    struct iovec vec[2];

    vec[0].iov_base = &tag;
    vec[0].iov_len = sizeof(tag);
    vec[1].iov_base = (void*)payload;
    vec[1].iov_len = len;

    return write_to_log(LOG_ID_EVENTS, vec, 2);
}

/*
 * Like __android_log_bwrite, but takes the type as well.  Doesn't work
 * for the general case where we're generating lists of stuff, but very
 * handy if we just want to dump an integer into the log.
 */
int __android_log_btwrite(int32_t tag, char type, const void *payload,
                          size_t len)
{
    struct iovec vec[3];

    vec[0].iov_base = &tag;
    vec[0].iov_len = sizeof(tag);
    vec[1].iov_base = &type;
    vec[1].iov_len = sizeof(type);
    vec[2].iov_base = (void*)payload;
    vec[2].iov_len = len;

    return write_to_log(LOG_ID_EVENTS, vec, 3);
}