1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
|
/*
* Copyright (C) 2007-2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
/*
* pmsg write handler
*/
#include <errno.h>
#include <fcntl.h>
#include <stdlib.h>
#include <string.h>
#include <sys/types.h>
#include <time.h>
#include <log/log.h>
#include <log/logger.h>
#include <private/android_filesystem_config.h>
#include <private/android_logger.h>
#include "config_write.h"
#include "log_portability.h"
#include "logger.h"
static int pmsgOpen();
static void pmsgClose();
static int pmsgAvailable(log_id_t logId);
static int pmsgWrite(log_id_t logId, struct timespec *ts,
struct iovec *vec, size_t nr);
LIBLOG_HIDDEN struct android_log_transport_write pmsgLoggerWrite = {
.node = { &pmsgLoggerWrite.node, &pmsgLoggerWrite.node },
.context.fd = -1,
.name = "pmsg",
.available = pmsgAvailable,
.open = pmsgOpen,
.close = pmsgClose,
.write = pmsgWrite,
};
static int pmsgOpen()
{
if (pmsgLoggerWrite.context.fd < 0) {
pmsgLoggerWrite.context.fd = TEMP_FAILURE_RETRY(open("/dev/pmsg0", O_WRONLY | O_CLOEXEC));
}
return pmsgLoggerWrite.context.fd;
}
static void pmsgClose()
{
if (pmsgLoggerWrite.context.fd >= 0) {
close(pmsgLoggerWrite.context.fd);
pmsgLoggerWrite.context.fd = -1;
}
}
static int pmsgAvailable(log_id_t logId)
{
if (logId > LOG_ID_SECURITY) {
return -EINVAL;
}
if ((logId != LOG_ID_SECURITY) &&
(logId != LOG_ID_EVENTS) &&
!__android_log_is_debuggable()) {
return -EINVAL;
}
if (pmsgLoggerWrite.context.fd < 0) {
if (access("/dev/pmsg0", W_OK) == 0) {
return 0;
}
return -EBADF;
}
return 1;
}
/*
* Extract a 4-byte value from a byte stream.
*/
static inline uint32_t get4LE(const uint8_t* src)
{
return src[0] | (src[1] << 8) | (src[2] << 16) | (src[3] << 24);
}
static int pmsgWrite(log_id_t logId, struct timespec *ts,
struct iovec *vec, size_t nr)
{
static const unsigned headerLength = 2;
struct iovec newVec[nr + headerLength];
android_log_header_t header;
android_pmsg_log_header_t pmsgHeader;
size_t i, payloadSize;
ssize_t ret;
if ((logId == LOG_ID_EVENTS) && !__android_log_is_debuggable()) {
if (vec[0].iov_len < 4) {
return -EINVAL;
}
if (SNET_EVENT_LOG_TAG != get4LE(vec[0].iov_base)) {
return -EPERM;
}
}
if (pmsgLoggerWrite.context.fd < 0) {
return -EBADF;
}
/*
* struct {
* // what we provide to pstore
* android_pmsg_log_header_t pmsgHeader;
* // what we provide to file
* android_log_header_t header;
* // caller provides
* union {
* struct {
* char prio;
* char payload[];
* } string;
* struct {
* uint32_t tag
* char payload[];
* } binary;
* };
* };
*/
pmsgHeader.magic = LOGGER_MAGIC;
pmsgHeader.len = sizeof(pmsgHeader) + sizeof(header);
pmsgHeader.uid = __android_log_uid();
pmsgHeader.pid = getpid();
header.id = logId;
header.tid = gettid();
header.realtime.tv_sec = ts->tv_sec;
header.realtime.tv_nsec = ts->tv_nsec;
newVec[0].iov_base = (unsigned char *)&pmsgHeader;
newVec[0].iov_len = sizeof(pmsgHeader);
newVec[1].iov_base = (unsigned char *)&header;
newVec[1].iov_len = sizeof(header);
for (payloadSize = 0, i = headerLength; i < nr + headerLength; i++) {
newVec[i].iov_base = vec[i - headerLength].iov_base;
payloadSize += newVec[i].iov_len = vec[i - headerLength].iov_len;
if (payloadSize > LOGGER_ENTRY_MAX_PAYLOAD) {
newVec[i].iov_len -= payloadSize - LOGGER_ENTRY_MAX_PAYLOAD;
if (newVec[i].iov_len) {
++i;
}
payloadSize = LOGGER_ENTRY_MAX_PAYLOAD;
break;
}
}
pmsgHeader.len += payloadSize;
ret = TEMP_FAILURE_RETRY(writev(pmsgLoggerWrite.context.fd, newVec, i));
if (ret < 0) {
ret = errno ? -errno : -ENOTCONN;
}
if (ret > (ssize_t)(sizeof(header) + sizeof(pmsgHeader))) {
ret -= sizeof(header) - sizeof(pmsgHeader);
}
return ret;
}
/*
* Virtual pmsg filesystem
*
* Payload will comprise the string "<basedir>:<basefile>\0<content>" to a
* maximum of LOGGER_ENTRY_MAX_PAYLOAD, but scaled to the last newline in the
* file.
*
* Will hijack the header.realtime.tv_nsec field for a sequence number in usec.
*/
static inline const char *strnrchr(const char *buf, size_t len, char c) {
const char *cp = buf + len;
while ((--cp > buf) && (*cp != c));
if (cp <= buf) {
return buf + len;
}
return cp;
}
/* Write a buffer as filename references (tag = <basedir>:<basename>) */
LIBLOG_ABI_PRIVATE ssize_t __android_log_pmsg_file_write(
log_id_t logId,
char prio,
const char *filename,
const char *buf, size_t len) {
int fd;
size_t length, packet_len;
const char *tag;
char *cp, *slash;
struct timespec ts;
struct iovec vec[3];
/* Make sure the logId value is not a bad idea */
if ((logId == LOG_ID_KERNEL) || /* Verbotten */
(logId == LOG_ID_EVENTS) || /* Do not support binary content */
(logId == LOG_ID_SECURITY) || /* Bad idea to allow */
((unsigned)logId >= 32)) { /* fit within logMask on arch32 */
return -EINVAL;
}
clock_gettime(android_log_clockid(), &ts);
cp = strdup(filename);
if (!cp) {
return -ENOMEM;
}
fd = pmsgLoggerWrite.context.fd;
if (fd < 0) {
__android_log_lock();
fd = pmsgOpen();
__android_log_unlock();
if (fd < 0) {
return -EBADF;
}
}
tag = cp;
slash = strrchr(cp, '/');
if (slash) {
*slash = ':';
slash = strrchr(cp, '/');
if (slash) {
tag = slash + 1;
}
}
length = strlen(tag) + 1;
packet_len = LOGGER_ENTRY_MAX_PAYLOAD - sizeof(char) - length;
vec[0].iov_base = &prio;
vec[0].iov_len = sizeof(char);
vec[1].iov_base = (unsigned char *)tag;
vec[1].iov_len = length;
for (ts.tv_nsec = 0, length = len;
length;
ts.tv_nsec += ANDROID_LOG_PMSG_FILE_SEQUENCE) {
ssize_t ret;
size_t transfer;
if ((ts.tv_nsec / ANDROID_LOG_PMSG_FILE_SEQUENCE) >=
ANDROID_LOG_PMSG_FILE_MAX_SEQUENCE) {
len -= length;
break;
}
transfer = length;
if (transfer > packet_len) {
transfer = strnrchr(buf, packet_len - 1, '\n') - buf;
if ((transfer < length) && (buf[transfer] == '\n')) {
++transfer;
}
}
vec[2].iov_base = (unsigned char *)buf;
vec[2].iov_len = transfer;
ret = pmsgWrite(logId, &ts, vec, sizeof(vec) / sizeof(vec[0]));
if (ret <= 0) {
free(cp);
return ret;
}
length -= transfer;
buf += transfer;
}
free(cp);
return len;
}
|