summaryrefslogtreecommitdiffstats
blob: 39fe2ad8431abe7eab9a08dffd38d28a64e150d6 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
/*
 * Copyright (C) 2013-2014 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <sys/socket.h>
#include <cutils/sockets.h>
#include <log/log.h>
#include <log/logger.h>
#include <log/log_read.h>

#include "benchmark.h"

// enhanced version of LOG_FAILURE_RETRY to add support for EAGAIN and
// non-syscall libs. Since we are benchmarking, or using this in the emergency
// signal to stuff a terminating code, we do NOT want to introduce
// a syscall or usleep on EAGAIN retry.
#define LOG_FAILURE_RETRY(exp) ({  \
    typeof (exp) _rc;              \
    do {                           \
        _rc = (exp);               \
    } while (((_rc == -1)          \
           && ((errno == EINTR)    \
            || (errno == EAGAIN))) \
          || (_rc == -EINTR)       \
          || (_rc == -EAGAIN));    \
    _rc; })

/*
 *	Measure the fastest rate we can reliabley stuff print messages into
 * the log at high pressure. Expect this to be less than double the process
 * wakeup time (2ms?)
 */
static void BM_log_maximum_retry(int iters) {
    StartBenchmarkTiming();

    for (int i = 0; i < iters; ++i) {
        LOG_FAILURE_RETRY(
            __android_log_print(ANDROID_LOG_INFO,
                                "BM_log_maximum_retry", "%d", i));
    }

    StopBenchmarkTiming();
}
BENCHMARK(BM_log_maximum_retry);

/*
 *	Measure the fastest rate we can stuff print messages into the log
 * at high pressure. Expect this to be less than double the process wakeup
 * time (2ms?)
 */
static void BM_log_maximum(int iters) {
    StartBenchmarkTiming();

    for (int i = 0; i < iters; ++i) {
        __android_log_print(ANDROID_LOG_INFO, "BM_log_maximum", "%d", i);
    }

    StopBenchmarkTiming();
}
BENCHMARK(BM_log_maximum);

/*
 *	Measure the time it takes to submit the android logging call using
 * discrete acquisition under light load. Expect this to be a pair of
 * syscall periods (2us).
 */
static void BM_clock_overhead(int iters) {
    for (int i = 0; i < iters; ++i) {
       StartBenchmarkTiming();
       StopBenchmarkTiming();
    }
}
BENCHMARK(BM_clock_overhead);

/*
 *	Measure the time it takes to submit the android logging call using
 * discrete acquisition under light load. Expect this to be a dozen or so
 * syscall periods (40us).
 */
static void BM_log_overhead(int iters) {
    for (int i = 0; i < iters; ++i) {
       StartBenchmarkTiming();
       __android_log_print(ANDROID_LOG_INFO, "BM_log_overhead", "%d", i);
       StopBenchmarkTiming();
       usleep(1000);
    }
}
BENCHMARK(BM_log_overhead);

static void caught_latency(int signum)
{
    unsigned long long v = 0xDEADBEEFA55A5AA5ULL;

    LOG_FAILURE_RETRY(__android_log_btwrite(0, EVENT_TYPE_LONG, &v, sizeof(v)));
}

static unsigned long long caught_convert(char *cp)
{
    unsigned long long l = cp[0] & 0xFF;
    l |= (unsigned long long) (cp[1] & 0xFF) << 8;
    l |= (unsigned long long) (cp[2] & 0xFF) << 16;
    l |= (unsigned long long) (cp[3] & 0xFF) << 24;
    l |= (unsigned long long) (cp[4] & 0xFF) << 32;
    l |= (unsigned long long) (cp[5] & 0xFF) << 40;
    l |= (unsigned long long) (cp[6] & 0xFF) << 48;
    l |= (unsigned long long) (cp[7] & 0xFF) << 56;
    return l;
}

static const int alarm_time = 3;

/*
 *	Measure the time it takes for the logd posting call to acquire the
 * timestamp to place into the internal record. Expect this to be less than
 * 4 syscalls (3us).
 */
static void BM_log_latency(int iters) {
    pid_t pid = getpid();

    struct logger_list * logger_list = android_logger_list_open(LOG_ID_EVENTS,
        O_RDONLY, 0, pid);

    if (!logger_list) {
        fprintf(stderr, "Unable to open events log: %s\n", strerror(errno));
        exit(EXIT_FAILURE);
    }

    signal(SIGALRM, caught_latency);
    alarm(alarm_time);

    for (int j = 0, i = 0; i < iters && j < 10*iters; ++i, ++j) {
        log_time ts;
        LOG_FAILURE_RETRY((
            ts = log_time(CLOCK_REALTIME),
            android_btWriteLog(0, EVENT_TYPE_LONG, &ts, sizeof(ts))));

        for (;;) {
            log_msg log_msg;
            int ret = android_logger_list_read(logger_list, &log_msg);
            alarm(alarm_time);

            if (ret <= 0) {
                iters = i;
                break;
            }
            if ((log_msg.entry.len != (4 + 1 + 8))
             || (log_msg.id() != LOG_ID_EVENTS)) {
                continue;
            }

            char* eventData = log_msg.msg();

            if (eventData[4] != EVENT_TYPE_LONG) {
                continue;
            }
            log_time tx(eventData + 4 + 1);
            if (ts != tx) {
                if (0xDEADBEEFA55A5AA5ULL == caught_convert(eventData + 4 + 1)) {
                    iters = i;
                    break;
                }
                continue;
            }

            uint64_t start = ts.nsec();
            uint64_t end = log_msg.nsec();
            if (end >= start) {
                StartBenchmarkTiming(start);
                StopBenchmarkTiming(end);
            } else {
                --i;
            }
            break;
        }
    }

    signal(SIGALRM, SIG_DFL);
    alarm(0);

    android_logger_list_free(logger_list);
}
BENCHMARK(BM_log_latency);

static void caught_delay(int signum)
{
    unsigned long long v = 0xDEADBEEFA55A5AA6ULL;

    LOG_FAILURE_RETRY(__android_log_btwrite(0, EVENT_TYPE_LONG, &v, sizeof(v)));
}

/*
 *	Measure the time it takes for the logd posting call to make it into
 * the logs. Expect this to be less than double the process wakeup time (2ms).
 */
static void BM_log_delay(int iters) {
    pid_t pid = getpid();

    struct logger_list * logger_list = android_logger_list_open(LOG_ID_EVENTS,
        O_RDONLY, 0, pid);

    if (!logger_list) {
        fprintf(stderr, "Unable to open events log: %s\n", strerror(errno));
        exit(EXIT_FAILURE);
    }

    signal(SIGALRM, caught_delay);
    alarm(alarm_time);

    StartBenchmarkTiming();

    for (int i = 0; i < iters; ++i) {
        log_time ts(CLOCK_REALTIME);

        LOG_FAILURE_RETRY(
            android_btWriteLog(0, EVENT_TYPE_LONG, &ts, sizeof(ts)));

        for (;;) {
            log_msg log_msg;
            int ret = android_logger_list_read(logger_list, &log_msg);
            alarm(alarm_time);

            if (ret <= 0) {
                iters = i;
                break;
            }
            if ((log_msg.entry.len != (4 + 1 + 8))
             || (log_msg.id() != LOG_ID_EVENTS)) {
                continue;
            }

            char* eventData = log_msg.msg();

            if (eventData[4] != EVENT_TYPE_LONG) {
                continue;
            }
            log_time tx(eventData + 4 + 1);
            if (ts != tx) {
                if (0xDEADBEEFA55A5AA6ULL == caught_convert(eventData + 4 + 1)) {
                    iters = i;
                    break;
                }
                continue;
            }

            break;
        }
    }

    signal(SIGALRM, SIG_DFL);
    alarm(0);

    StopBenchmarkTiming();

    android_logger_list_free(logger_list);
}
BENCHMARK(BM_log_delay);