1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
|
// Copyright 2017 The Android Open Source Project
metricslogger_lib_src_files = [
"metrics_logger.cpp",
]
cc_defaults {
name: "metricslogger_defaults",
clang: true,
host_supported: true,
export_include_dirs: ["include"],
local_include_dirs: ["include"],
shared_libs: ["liblog"],
whole_static_libs: ["libgtest_prod"],
cflags: [
"-Wall",
"-Wextra",
"-Werror",
// 524291 corresponds to sysui_histogram, from
// frameworks/base/core/java/com/android/internal/logging/EventLogTags.logtags
"-DHISTOGRAM_LOG_TAG=524292",
"-DCOUNT_LOG_TAG=524290",
],
}
// metricslogger shared library
// -----------------------------------------------------------------------------
cc_library_shared {
name: "libmetricslogger",
srcs: metricslogger_lib_src_files,
defaults: ["metricslogger_defaults"],
}
// metricslogger shared library, debug
// -----------------------------------------------------------------------------
cc_library_shared {
name: "libmetricslogger_debug",
srcs: metricslogger_lib_src_files,
defaults: ["metricslogger_defaults"],
target: {
host: {
cflags: ["-UNDEBUG"],
},
},
}
// Native tests
// -----------------------------------------------------------------------------
cc_test {
name: "metricslogger_tests",
defaults: ["metricslogger_defaults"],
shared_libs: [
"libbase",
"libmetricslogger_debug",
],
static_libs: ["libBionicGtestMain"],
srcs: [
"metrics_logger_test.cpp",
],
}
|