summaryrefslogtreecommitdiffstats
blob: cd26d058a81daa374d3e79354c9bd034937da458 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
/*
 * Copyright 2008, The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License"); 
 * you may not use this file except in compliance with the License. 
 * You may obtain a copy of the License at 
 *
 *     http://www.apache.org/licenses/LICENSE-2.0 
 *
 * Unless required by applicable law or agreed to in writing, software 
 * distributed under the License is distributed on an "AS IS" BASIS, 
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. 
 * See the License for the specific language governing permissions and 
 * limitations under the License.
 */

#include <stdlib.h>
#include <string.h>
#include <unistd.h>
#include <sys/uio.h>
#include <sys/socket.h>
#include <netinet/in.h>
#include <netinet/ip.h>
#include <netinet/udp.h>
#include <linux/if_packet.h>
#include <linux/if_ether.h>
#include <errno.h>

#ifdef ANDROID
#define LOG_TAG "DHCP"
#include <cutils/log.h>
#else
#include <stdio.h>
#include <string.h>
#define ALOGD printf
#define ALOGW printf
#endif

#include "dhcpmsg.h"

int fatal();

int open_raw_socket(const char *ifname __attribute__((unused)), uint8_t *hwaddr, int if_index)
{
    int s;
    struct sockaddr_ll bindaddr;

    if((s = socket(PF_PACKET, SOCK_DGRAM, htons(ETH_P_IP))) < 0) {
        return fatal("socket(PF_PACKET)");
    }

    memset(&bindaddr, 0, sizeof(bindaddr));
    bindaddr.sll_family = AF_PACKET;
    bindaddr.sll_protocol = htons(ETH_P_IP);
    bindaddr.sll_halen = ETH_ALEN;
    memcpy(bindaddr.sll_addr, hwaddr, ETH_ALEN);
    bindaddr.sll_ifindex = if_index;

    if (bind(s, (struct sockaddr *)&bindaddr, sizeof(bindaddr)) < 0) {
        return fatal("Cannot bind raw socket to interface");
    }

    return s;
}

static uint32_t checksum(void *buffer, unsigned int count, uint32_t startsum)
{
    uint16_t *up = (uint16_t *)buffer;
    uint32_t sum = startsum;
    uint32_t upper16;

    while (count > 1) {
        sum += *up++;
        count -= 2;
    }
    if (count > 0) {
        sum += (uint16_t) *(uint8_t *)up;
    }
    while ((upper16 = (sum >> 16)) != 0) {
        sum = (sum & 0xffff) + upper16;
    }
    return sum;
}

static uint32_t finish_sum(uint32_t sum)
{
    return ~sum & 0xffff;
}

int send_packet(int s, int if_index, struct dhcp_msg *msg, int size,
                uint32_t saddr, uint32_t daddr, uint32_t sport, uint32_t dport)
{
    struct iphdr ip;
    struct udphdr udp;
    struct iovec iov[3];
    uint32_t udpsum;
    uint16_t temp;
    struct msghdr msghdr;
    struct sockaddr_ll destaddr;

    ip.version = IPVERSION;
    ip.ihl = sizeof(ip) >> 2;
    ip.tos = 0;
    ip.tot_len = htons(sizeof(ip) + sizeof(udp) + size);
    ip.id = 0;
    ip.frag_off = 0;
    ip.ttl = IPDEFTTL;
    ip.protocol = IPPROTO_UDP;
    ip.check = 0;
    ip.saddr = saddr;
    ip.daddr = daddr;
    ip.check = finish_sum(checksum(&ip, sizeof(ip), 0));

    udp.source = htons(sport);
    udp.dest = htons(dport);
    udp.len = htons(sizeof(udp) + size);
    udp.check = 0;

    /* Calculate checksum for pseudo header */
    udpsum = checksum(&ip.saddr, sizeof(ip.saddr), 0);
    udpsum = checksum(&ip.daddr, sizeof(ip.daddr), udpsum);
    temp = htons(IPPROTO_UDP);
    udpsum = checksum(&temp, sizeof(temp), udpsum);
    temp = udp.len;
    udpsum = checksum(&temp, sizeof(temp), udpsum);

    /* Add in the checksum for the udp header */
    udpsum = checksum(&udp, sizeof(udp), udpsum);

    /* Add in the checksum for the data */
    udpsum = checksum(msg, size, udpsum);
    udp.check = finish_sum(udpsum);

    iov[0].iov_base = (char *)&ip;
    iov[0].iov_len = sizeof(ip);
    iov[1].iov_base = (char *)&udp;
    iov[1].iov_len = sizeof(udp);
    iov[2].iov_base = (char *)msg;
    iov[2].iov_len = size;
    memset(&destaddr, 0, sizeof(destaddr));
    destaddr.sll_family = AF_PACKET;
    destaddr.sll_protocol = htons(ETH_P_IP);
    destaddr.sll_ifindex = if_index;
    destaddr.sll_halen = ETH_ALEN;
    memcpy(destaddr.sll_addr, "\xff\xff\xff\xff\xff\xff", ETH_ALEN);

    msghdr.msg_name = &destaddr;
    msghdr.msg_namelen = sizeof(destaddr);
    msghdr.msg_iov = iov;
    msghdr.msg_iovlen = sizeof(iov) / sizeof(struct iovec);
    msghdr.msg_flags = 0;
    msghdr.msg_control = 0;
    msghdr.msg_controllen = 0;
    return sendmsg(s, &msghdr, 0);
}

int receive_packet(int s, struct dhcp_msg *msg)
{
    int nread;
    int is_valid;
    struct dhcp_packet {
        struct iphdr ip;
        struct udphdr udp;
        struct dhcp_msg dhcp;
    } packet;
    int dhcp_size;
    uint32_t sum;
    uint16_t temp;
    uint32_t saddr, daddr;

    nread = read(s, &packet, sizeof(packet));
    if (nread < 0) {
        return -1;
    }
    /*
     * The raw packet interface gives us all packets received by the
     * network interface. We need to filter out all packets that are
     * not meant for us.
     */
    is_valid = 0;
    if (nread < (int)(sizeof(struct iphdr) + sizeof(struct udphdr))) {
#if VERBOSE
        ALOGD("Packet is too small (%d) to be a UDP datagram", nread);
#endif
    } else if (packet.ip.version != IPVERSION || packet.ip.ihl != (sizeof(packet.ip) >> 2)) {
#if VERBOSE
        ALOGD("Not a valid IP packet");
#endif
    } else if (nread < ntohs(packet.ip.tot_len)) {
#if VERBOSE
        ALOGD("Packet was truncated (read %d, needed %d)", nread, ntohs(packet.ip.tot_len));
#endif
    } else if (packet.ip.protocol != IPPROTO_UDP) {
#if VERBOSE
        ALOGD("IP protocol (%d) is not UDP", packet.ip.protocol);
#endif
    } else if (packet.udp.dest != htons(PORT_BOOTP_CLIENT)) {
#if VERBOSE
        ALOGD("UDP dest port (%d) is not DHCP client", ntohs(packet.udp.dest));
#endif
    } else {
        is_valid = 1;
    }

    if (!is_valid) {
        return -1;
    }

    /* Seems like it's probably a valid DHCP packet */
    /* validate IP header checksum */
    sum = finish_sum(checksum(&packet.ip, sizeof(packet.ip), 0));
    if (sum != 0) {
        ALOGW("IP header checksum failure (0x%x)", packet.ip.check);
        return -1;
    }
    /*
     * Validate the UDP checksum.
     * Since we don't need the IP header anymore, we "borrow" it
     * to construct the pseudo header used in the checksum calculation.
     */
    dhcp_size = ntohs(packet.udp.len) - sizeof(packet.udp);
    saddr = packet.ip.saddr;
    daddr = packet.ip.daddr;
    nread = ntohs(packet.ip.tot_len);
    memset(&packet.ip, 0, sizeof(packet.ip));
    packet.ip.saddr = saddr;
    packet.ip.daddr = daddr;
    packet.ip.protocol = IPPROTO_UDP;
    packet.ip.tot_len = packet.udp.len;
    temp = packet.udp.check;
    packet.udp.check = 0;
    sum = finish_sum(checksum(&packet, nread, 0));
    packet.udp.check = temp;
    if (!sum)
        sum = finish_sum(sum);
    if (temp != sum) {
        ALOGW("UDP header checksum failure (0x%x should be 0x%x)", sum, temp);
        return -1;
    }
    memcpy(msg, &packet.dhcp, dhcp_size);
    return dhcp_size;
}