summaryrefslogtreecommitdiffstats
blob: ee3d600f7a9899c24e64eeb1d47c91d4bc67f62c (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
/*
 * Copyright (C) 2011 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *	http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

/* NOTICE: This is a clean room re-implementation of libnl */

#include <errno.h>
#include <string.h>
#include <unistd.h>
#include <fcntl.h>
#include <sys/socket.h>
#include "netlink-types.h"

#define NL_BUFFER_SZ (32768U)

/* Checks message for completeness and sends it out */
int nl_send_auto_complete(struct nl_sock *sk, struct nl_msg *msg)
{
	struct nlmsghdr *nlh = msg->nm_nlh;
	struct timeval tv;

	if (!nlh) {
		int errsv = errno;
		fprintf(stderr, "Netlink message header is NULL!\n");
		return -errsv;
	}

	/* Complete the nl_msg header */
	if (gettimeofday(&tv, NULL))
		nlh->nlmsg_seq = 1;
	else
		nlh->nlmsg_seq = (int) tv.tv_sec;
	nlh->nlmsg_pid = sk->s_local.nl_pid;
	nlh->nlmsg_flags |= NLM_F_REQUEST | NLM_F_ACK;

	return nl_send(sk, msg);
}

/* Receives a netlink message, allocates a buffer in *buf and stores
 * the message content. The peer's netlink address is stored in
 * *nla. The caller is responsible for freeing the buffer allocated in
 * *buf if a positive value is returned. Interrupted system calls are
 * handled by repeating the read. The input buffer size is determined
 * by peeking before the actual read is done */
int nl_recv(struct nl_sock *sk, struct sockaddr_nl *nla, \
	unsigned char **buf, struct ucred **creds)
{
	int rc = -1;
	int sk_flags;
	int RECV_BUF_SIZE = getpagesize();
	int errsv;
	struct iovec recvmsg_iov;
	struct msghdr msg;

	/* Allocate buffer */
	*buf = (unsigned char *) malloc(RECV_BUF_SIZE);
	if (!(*buf)) {
		rc = -ENOMEM;
		goto fail;
	}

	/* Prepare to receive message */
	recvmsg_iov.iov_base = *buf;
	recvmsg_iov.iov_len = RECV_BUF_SIZE;

	msg.msg_name = (void *) &sk->s_peer;
	msg.msg_namelen = sizeof(sk->s_peer);
	msg.msg_iov = &recvmsg_iov;
	msg.msg_iovlen = 1;
	msg.msg_control = NULL;
	msg.msg_controllen = 0;
	msg.msg_flags = 0;

	/* Make non blocking and then restore previous setting */
	sk_flags = fcntl(sk->s_fd, F_GETFL, 0);
	fcntl(sk->s_fd, F_SETFL, O_NONBLOCK);
	rc = recvmsg(sk->s_fd, &msg, 0);
	errsv = errno;
	fcntl(sk->s_fd, F_SETFL, sk_flags);

	if (rc < 0) {
		rc = -errsv;
		free(*buf);
		*buf = NULL;
	}

fail:
	return rc;
}

/* Receive a set of messages from a netlink socket */
/* NOTE: Does not currently support callback replacements!!! */
int nl_recvmsgs(struct nl_sock *sk, struct nl_cb *cb)
{
	struct sockaddr_nl nla;
	struct ucred *creds;

	int rc, cb_rc = NL_OK, done = 0;

	do {
		unsigned char *buf;
		int i, rem, flags;
		struct nlmsghdr *nlh;
		struct nlmsgerr *nlme;
		struct nl_msg *msg;

		done = 0;
		rc = nl_recv(sk, &nla, &buf, &creds);
		if (rc < 0)
			break;

		nlmsg_for_each_msg(nlh, (struct nlmsghdr *) buf, rc, rem) {

			if (rc <= 0 || cb_rc == NL_STOP)
				break;

			/* Check for callbacks */

			msg = (struct nl_msg *) malloc(sizeof(struct nl_msg));
			memset(msg, 0, sizeof(*msg));
			msg->nm_nlh = nlh;

			/* Check netlink message type */

			switch (msg->nm_nlh->nlmsg_type) {
			case NLMSG_ERROR:	  /* Used for ACK too */
				/* Certainly we should be doing some
				 * checking here to make sure this
				 * message is intended for us */
				nlme = nlmsg_data(msg->nm_nlh);
				if (nlme->error == 0)
					msg->nm_nlh->nlmsg_flags |= NLM_F_ACK;

				rc = nlme->error;
				cb_rc = cb->cb_err(&nla, nlme, cb->cb_err_arg);
				nlme = NULL;
				break;

			case NLMSG_DONE:
				done = 1;

			case NLMSG_OVERRUN:
			case NLMSG_NOOP:
			default:
				break;
			};

			for (i = 0; i <= NL_CB_TYPE_MAX; i++) {

				if (cb->cb_set[i]) {
					switch (i) {
					case NL_CB_VALID:
						if (rc > 0)
							cb_rc = cb->cb_set[i](msg, cb->cb_args[i]);
						break;

					case NL_CB_FINISH:
						if ((msg->nm_nlh->nlmsg_flags & NLM_F_MULTI) &&
							(msg->nm_nlh->nlmsg_type & NLMSG_DONE))
							cb_rc = cb->cb_set[i](msg, cb->cb_args[i]);

						break;

					case NL_CB_ACK:
						if (msg->nm_nlh->nlmsg_flags & NLM_F_ACK)
							cb_rc = cb->cb_set[i](msg, cb->cb_args[i]);

						break;
					default:
						break;
					}
				}
			}

			free(msg);
			if (done)
				break;
		}
		free(buf);
		buf = NULL;

		if (done)
			break;
	} while (rc > 0 && cb_rc != NL_STOP);

success:
fail:
	return rc;
}

/* Send raw data over netlink socket */
int nl_send(struct nl_sock *sk, struct nl_msg *msg)
{
	struct nlmsghdr *nlh = nlmsg_hdr(msg);
	struct iovec msg_iov;

	/* Create IO vector with Netlink message */
	msg_iov.iov_base = nlh;
	msg_iov.iov_len = nlh->nlmsg_len;

	return nl_send_iovec(sk, msg, &msg_iov, 1);
}

/* Send netlink message */
int nl_send_iovec(struct nl_sock *sk, struct nl_msg *msg,
		   struct iovec *iov, unsigned iovlen)
{
	int rc;

	/* Socket message */
	struct msghdr mh = {
		.msg_name = (void *) &sk->s_peer,
		.msg_namelen = sizeof(sk->s_peer),
		.msg_iov = iov,
		.msg_iovlen = iovlen,
		.msg_control = NULL,
		.msg_controllen = 0,
		.msg_flags = 0
	};

	/* Send message and verify sent */
	rc = nl_sendmsg(sk, (struct nl_msg *) &mh, 0);
	if (rc < 0)
		fprintf(stderr, "Error sending netlink message: %d\n", errno);
	return rc;

}

/* Send netlink message with control over sendmsg() message header */
int nl_sendmsg(struct nl_sock *sk, struct nl_msg *msg, struct msghdr *hdr)
{
	return sendmsg(sk->s_fd, (struct msghdr *) msg, (int) hdr);
}

/* Create and connect netlink socket */
int nl_connect(struct nl_sock *sk, int protocol)
{
	struct sockaddr addr;
	socklen_t addrlen;
	int rc;

	/* Create RX socket */
	sk->s_fd = socket(PF_NETLINK, SOCK_RAW, protocol);
	if (sk->s_fd < 0)
		return -errno;

	/* Set size of RX and TX buffers */
	if (nl_socket_set_buffer_size(sk, NL_BUFFER_SZ, NL_BUFFER_SZ) < 0)
		return -errno;

	/* Bind RX socket */
	rc = bind(sk->s_fd, (struct sockaddr *)&sk->s_local, \
		sizeof(sk->s_local));
	if (rc < 0)
		return -errno;
	addrlen = sizeof(addr);
	getsockname(sk->s_fd, &addr, &addrlen);

	return 0;

}