summaryrefslogtreecommitdiffstats
blob: d770302f2b2b615ae6c17373735fdf96d4bbf06e (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
/* libs/pixelflinger/codeflinger/CodeCache.cpp
**
** Copyright 2006, The Android Open Source Project
**
** Licensed under the Apache License, Version 2.0 (the "License");
** you may not use this file except in compliance with the License.
** You may obtain a copy of the License at
**
**     http://www.apache.org/licenses/LICENSE-2.0
**
** Unless required by applicable law or agreed to in writing, software
** distributed under the License is distributed on an "AS IS" BASIS,
** WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
** See the License for the specific language governing permissions and
** limitations under the License.
*/


#include <assert.h>
#include <stdio.h>
#include <stdlib.h>
#include <unistd.h>
#include <sys/mman.h>

#include <cutils/ashmem.h>
#include <cutils/atomic.h>
#define LOG_TAG "CodeCache"
#include <cutils/log.h>


#include "CodeCache.h"

namespace android {

// ----------------------------------------------------------------------------

#if defined(__arm__) || defined(__aarch64__)
#include <unistd.h>
#include <errno.h>
#endif

#if defined(__mips__)
#include <asm/cachectl.h>
#include <errno.h>
#endif

// ----------------------------------------------------------------------------
// ----------------------------------------------------------------------------

// A dlmalloc mspace is used to manage the code cache over a mmaped region.
#define HAVE_MMAP 0
#define HAVE_MREMAP 0
#define HAVE_MORECORE 0
#define MALLOC_ALIGNMENT 16
#define MSPACES 1
#define NO_MALLINFO 1
#define ONLY_MSPACES 1
// Custom heap error handling.
#define PROCEED_ON_ERROR 0
static void heap_error(const char* msg, const char* function, void* p);
#define CORRUPTION_ERROR_ACTION(m) \
    heap_error("HEAP MEMORY CORRUPTION", __FUNCTION__, NULL)
#define USAGE_ERROR_ACTION(m,p) \
    heap_error("ARGUMENT IS INVALID HEAP ADDRESS", __FUNCTION__, p)

#include "../../../../bionic/libc/upstream-dlmalloc/malloc.c"

static void heap_error(const char* msg, const char* function, void* p) {
    ALOG(LOG_FATAL, LOG_TAG, "@@@ ABORTING: CODE FLINGER: %s IN %s addr=%p",
         msg, function, p);
    /* So that we can get a memory dump around p */
    *((int **) 0xdeadbaad) = (int *) p;
}

// ----------------------------------------------------------------------------

static void* gExecutableStore = NULL;
static mspace gMspace = NULL;
const size_t kMaxCodeCacheCapacity = 1024 * 1024;

static mspace getMspace()
{
    if (gExecutableStore == NULL) {
        int fd = ashmem_create_region("CodeFlinger code cache",
                                      kMaxCodeCacheCapacity);
        LOG_ALWAYS_FATAL_IF(fd < 0,
                            "Creating code cache, ashmem_create_region "
                            "failed with error '%s'", strerror(errno));
        gExecutableStore = mmap(NULL, kMaxCodeCacheCapacity,
                                PROT_READ | PROT_WRITE | PROT_EXEC,
                                MAP_PRIVATE, fd, 0);
        LOG_ALWAYS_FATAL_IF(gExecutableStore == MAP_FAILED,
                            "Creating code cache, mmap failed with error "
                            "'%s'", strerror(errno));
        close(fd);
        gMspace = create_mspace_with_base(gExecutableStore, kMaxCodeCacheCapacity,
                                          /*locked=*/ false);
        mspace_set_footprint_limit(gMspace, kMaxCodeCacheCapacity);
    }
    return gMspace;
}

Assembly::Assembly(size_t size)
    : mCount(1), mSize(0)
{
    mBase = (uint32_t*)mspace_malloc(getMspace(), size);
    LOG_ALWAYS_FATAL_IF(mBase == NULL,
                        "Failed to create Assembly of size %zd in executable "
                        "store of size %zd", size, kMaxCodeCacheCapacity);
    mSize = size;
}

Assembly::~Assembly()
{
    mspace_free(getMspace(), mBase);
}

void Assembly::incStrong(const void*) const
{
    android_atomic_inc(&mCount);
}

void Assembly::decStrong(const void*) const
{
    if (android_atomic_dec(&mCount) == 1) {
        delete this;
    }
}

ssize_t Assembly::size() const
{
    if (!mBase) return NO_MEMORY;
    return mSize;
}

uint32_t* Assembly::base() const
{
    return mBase;
}

ssize_t Assembly::resize(size_t newSize)
{
    mBase = (uint32_t*)mspace_realloc(getMspace(), mBase, newSize);
    LOG_ALWAYS_FATAL_IF(mBase == NULL,
                        "Failed to resize Assembly to %zd in code cache "
                        "of size %zd", newSize, kMaxCodeCacheCapacity);
    mSize = newSize;
    return size();
}

// ----------------------------------------------------------------------------

CodeCache::CodeCache(size_t size)
    : mCacheSize(size), mCacheInUse(0)
{
    pthread_mutex_init(&mLock, 0);
}

CodeCache::~CodeCache()
{
    pthread_mutex_destroy(&mLock);
}

sp<Assembly> CodeCache::lookup(const AssemblyKeyBase& keyBase) const
{
    pthread_mutex_lock(&mLock);
    sp<Assembly> r;
    ssize_t index = mCacheData.indexOfKey(key_t(keyBase));
    if (index >= 0) {
        const cache_entry_t& e = mCacheData.valueAt(index);
        e.when = mWhen++;
        r = e.entry;
    }
    pthread_mutex_unlock(&mLock);
    return r;
}

int CodeCache::cache(  const AssemblyKeyBase& keyBase,
                            const sp<Assembly>& assembly)
{
    pthread_mutex_lock(&mLock);

    const ssize_t assemblySize = assembly->size();
    while (mCacheInUse + assemblySize > mCacheSize) {
        // evict the LRU
        size_t lru = 0;
        size_t count = mCacheData.size();
        for (size_t i=0 ; i<count ; i++) {
            const cache_entry_t& e = mCacheData.valueAt(i);
            if (e.when < mCacheData.valueAt(lru).when) {
                lru = i;
            }
        }
        const cache_entry_t& e = mCacheData.valueAt(lru);
        mCacheInUse -= e.entry->size();
        mCacheData.removeItemsAt(lru);
    }

    ssize_t err = mCacheData.add(key_t(keyBase), cache_entry_t(assembly, mWhen));
    if (err >= 0) {
        mCacheInUse += assemblySize;
        mWhen++;
        // synchronize caches...
        char* base = reinterpret_cast<char*>(assembly->base());
        char* curr = reinterpret_cast<char*>(base + assembly->size());
        __builtin___clear_cache(base, curr);
    }

    pthread_mutex_unlock(&mLock);
    return err;
}

// ----------------------------------------------------------------------------

}; // namespace android