summaryrefslogtreecommitdiffstats
blob: 0fb6fd5fe9cdc52e3a97b00f28d6f8d86b76ffdf (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
/* libs/pixelflinger/codeflinger/CodeCache.h
**
** Copyright 2006, The Android Open Source Project
**
** Licensed under the Apache License, Version 2.0 (the "License"); 
** you may not use this file except in compliance with the License. 
** You may obtain a copy of the License at 
**
**     http://www.apache.org/licenses/LICENSE-2.0 
**
** Unless required by applicable law or agreed to in writing, software 
** distributed under the License is distributed on an "AS IS" BASIS, 
** WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. 
** See the License for the specific language governing permissions and 
** limitations under the License.
*/


#ifndef ANDROID_CODECACHE_H
#define ANDROID_CODECACHE_H

#include <stdint.h>
#include <pthread.h>
#include <sys/types.h>

#include "utils/KeyedVector.h"
#include "tinyutils/smartpointer.h"

namespace android {

using namespace tinyutils;

// ----------------------------------------------------------------------------

class AssemblyKeyBase {
public:
    virtual ~AssemblyKeyBase() { }
    virtual int compare_type(const AssemblyKeyBase& key) const = 0;
};

template  <typename T>
class AssemblyKey : public AssemblyKeyBase
{
public:
    AssemblyKey(const T& rhs) : mKey(rhs) { }
    virtual int compare_type(const AssemblyKeyBase& key) const {
        const T& rhs = static_cast<const AssemblyKey&>(key).mKey;
        return android::compare_type(mKey, rhs);
    }
private:
    T mKey;
};

// ----------------------------------------------------------------------------

class Assembly
{
public:
                Assembly(size_t size);
    virtual     ~Assembly();

    ssize_t     size() const;
    uint32_t*   base() const;
    ssize_t     resize(size_t size);

    // protocol for sp<>
            void    incStrong(const void* id) const;
            void    decStrong(const void* id) const;
    typedef void    weakref_type;

private:
    mutable int32_t     mCount;
            uint32_t*   mBase;
            size_t      mSize;
};

// ----------------------------------------------------------------------------

class CodeCache
{
public:
// pretty simple cache API...
                CodeCache(size_t size);
                ~CodeCache();
    
            sp<Assembly>        lookup(const AssemblyKeyBase& key) const;

            int                 cache(  const AssemblyKeyBase& key,
                                        const sp<Assembly>& assembly);

private:
    // nothing to see here...
    struct cache_entry_t {
        inline cache_entry_t() { }
        inline cache_entry_t(const sp<Assembly>& a, int64_t w)
                : entry(a), when(w) { }
        sp<Assembly>            entry;
        mutable int64_t         when;
    };

    class key_t {
        friend int compare_type(
            const key_value_pair_t<key_t, cache_entry_t>&,
            const key_value_pair_t<key_t, cache_entry_t>&);
        const AssemblyKeyBase* mKey;
    public:
        key_t() { };
        key_t(const AssemblyKeyBase& k) : mKey(&k)  { }
    };

    mutable pthread_mutex_t             mLock;
    mutable int64_t                     mWhen;
    size_t                              mCacheSize;
    size_t                              mCacheInUse;
    KeyedVector<key_t, cache_entry_t>   mCacheData;

    friend int compare_type(
        const key_value_pair_t<key_t, cache_entry_t>&,
        const key_value_pair_t<key_t, cache_entry_t>&);
};

// KeyedVector uses compare_type(), which is more efficient, than
// just using operator < ()
inline int compare_type(
    const key_value_pair_t<CodeCache::key_t, CodeCache::cache_entry_t>& lhs,
    const key_value_pair_t<CodeCache::key_t, CodeCache::cache_entry_t>& rhs)
{
    return lhs.key.mKey->compare_type(*(rhs.key.mKey));
}

// ----------------------------------------------------------------------------

}; // namespace android

#endif //ANDROID_CODECACHE_H