summaryrefslogtreecommitdiffstats
blob: 3da291a69a267094a44f112d00c89bff3b397306 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
/* libs/pixelflinger/codeflinger/MIPS64Assembler.h
**
** Copyright 2015, The Android Open Source Project
**
** Licensed under the Apache License, Version 2.0 (the "License");
** you may not use this file except in compliance with the License.
** You may obtain a copy of the License at
**
**     http://www.apache.org/licenses/LICENSE-2.0
**
** Unless required by applicable law or agreed to in writing, software
** distributed under the License is distributed on an "AS IS" BASIS,
** WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
** See the License for the specific language governing permissions and
** limitations under the License.
*/

#ifndef ANDROID_MIPS64ASSEMBLER_H
#define ANDROID_MIPS64ASSEMBLER_H

#include <stdint.h>
#include <sys/types.h>

#include "utils/KeyedVector.h"
#include "utils/Vector.h"
#include "tinyutils/smartpointer.h"

#include "ARMAssemblerInterface.h"
#include "MIPSAssembler.h"
#include "CodeCache.h"

namespace android {

class MIPS64Assembler;    // forward reference

// this class mimics ARMAssembler interface
// intent is to translate each ARM instruction to 1 or more MIPS instr
// implementation calls MIPS64Assembler class to generate mips code
class ArmToMips64Assembler : public ARMAssemblerInterface
{
public:
                ArmToMips64Assembler(const sp<Assembly>& assembly,
                        char *abuf = 0, int linesz = 0, int instr_count = 0);
                ArmToMips64Assembler(void* assembly);
    virtual     ~ArmToMips64Assembler();

    uint32_t*   base() const;
    uint32_t*   pc() const;
    void        disassemble(const char* name);

    virtual void    reset();

    virtual int     generate(const char* name);
    virtual int     getCodegenArch();

    virtual void    prolog();
    virtual void    epilog(uint32_t touched);
    virtual void    comment(const char* string);
    // for testing purposes
    void        fix_branches();
    void        set_condition(int mode, int R1, int R2);


    // -----------------------------------------------------------------------
    // shifters and addressing modes
    // -----------------------------------------------------------------------

    // shifters...
    virtual bool        isValidImmediate(uint32_t immed);
    virtual int         buildImmediate(uint32_t i, uint32_t& rot, uint32_t& imm);

    virtual uint32_t    imm(uint32_t immediate);
    virtual uint32_t    reg_imm(int Rm, int type, uint32_t shift);
    virtual uint32_t    reg_rrx(int Rm);
    virtual uint32_t    reg_reg(int Rm, int type, int Rs);

    // addressing modes...
    // LDR(B)/STR(B)/PLD
    // (immediate and Rm can be negative, which indicates U=0)
    virtual uint32_t    immed12_pre(int32_t immed12, int W=0);
    virtual uint32_t    immed12_post(int32_t immed12);
    virtual uint32_t    reg_scale_pre(int Rm, int type=0, uint32_t shift=0, int W=0);
    virtual uint32_t    reg_scale_post(int Rm, int type=0, uint32_t shift=0);

    // LDRH/LDRSB/LDRSH/STRH
    // (immediate and Rm can be negative, which indicates U=0)
    virtual uint32_t    immed8_pre(int32_t immed8, int W=0);
    virtual uint32_t    immed8_post(int32_t immed8);
    virtual uint32_t    reg_pre(int Rm, int W=0);
    virtual uint32_t    reg_post(int Rm);




    virtual void    dataProcessing(int opcode, int cc, int s,
                                int Rd, int Rn,
                                uint32_t Op2);
    virtual void MLA(int cc, int s,
                int Rd, int Rm, int Rs, int Rn);
    virtual void MUL(int cc, int s,
                int Rd, int Rm, int Rs);
    virtual void UMULL(int cc, int s,
                int RdLo, int RdHi, int Rm, int Rs);
    virtual void UMUAL(int cc, int s,
                int RdLo, int RdHi, int Rm, int Rs);
    virtual void SMULL(int cc, int s,
                int RdLo, int RdHi, int Rm, int Rs);
    virtual void SMUAL(int cc, int s,
                int RdLo, int RdHi, int Rm, int Rs);

    virtual void B(int cc, uint32_t* pc);
    virtual void BL(int cc, uint32_t* pc);
    virtual void BX(int cc, int Rn);
    virtual void label(const char* theLabel);
    virtual void B(int cc, const char* label);
    virtual void BL(int cc, const char* label);

    virtual uint32_t* pcForLabel(const char* label);

    virtual void LDR (int cc, int Rd,
                int Rn, uint32_t offset = 0);
    virtual void LDRB(int cc, int Rd,
                int Rn, uint32_t offset = 0);
    virtual void STR (int cc, int Rd,
                int Rn, uint32_t offset = 0);
    virtual void STRB(int cc, int Rd,
                int Rn, uint32_t offset = 0);
    virtual void LDRH (int cc, int Rd,
                int Rn, uint32_t offset = 0);
    virtual void LDRSB(int cc, int Rd,
                int Rn, uint32_t offset = 0);
    virtual void LDRSH(int cc, int Rd,
                int Rn, uint32_t offset = 0);
    virtual void STRH (int cc, int Rd,
                int Rn, uint32_t offset = 0);

    virtual void LDM(int cc, int dir,
                int Rn, int W, uint32_t reg_list);
    virtual void STM(int cc, int dir,
                int Rn, int W, uint32_t reg_list);

    virtual void SWP(int cc, int Rn, int Rd, int Rm);
    virtual void SWPB(int cc, int Rn, int Rd, int Rm);
    virtual void SWI(int cc, uint32_t comment);

    virtual void PLD(int Rn, uint32_t offset);
    virtual void CLZ(int cc, int Rd, int Rm);
    virtual void QADD(int cc, int Rd, int Rm, int Rn);
    virtual void QDADD(int cc, int Rd, int Rm, int Rn);
    virtual void QSUB(int cc, int Rd, int Rm, int Rn);
    virtual void QDSUB(int cc, int Rd, int Rm, int Rn);
    virtual void SMUL(int cc, int xy,
                int Rd, int Rm, int Rs);
    virtual void SMULW(int cc, int y,
                int Rd, int Rm, int Rs);
    virtual void SMLA(int cc, int xy,
                int Rd, int Rm, int Rs, int Rn);
    virtual void SMLAL(int cc, int xy,
                int RdHi, int RdLo, int Rs, int Rm);
    virtual void SMLAW(int cc, int y,
                int Rd, int Rm, int Rs, int Rn);

    // byte/half word extract...
    virtual void UXTB16(int cc, int Rd, int Rm, int rotate);

    // bit manipulation...
    virtual void UBFX(int cc, int Rd, int Rn, int lsb, int width);

    // Address loading/storing/manipulation
    virtual void ADDR_LDR(int cc, int Rd, int Rn, uint32_t offset = __immed12_pre(0));
    virtual void ADDR_STR(int cc, int Rd, int Rn, uint32_t offset = __immed12_pre(0));
    virtual void ADDR_ADD(int cc, int s, int Rd, int Rn, uint32_t Op2);
    virtual void ADDR_SUB(int cc, int s, int Rd, int Rn, uint32_t Op2);

    // this is some crap to share is MIPS64Assembler class for debug
    char *      mArmDisassemblyBuffer;
    int         mArmLineLength;
    int         mArmInstrCount;

    int         mInum;      // current arm instuction number (0..n)
    uint32_t**  mArmPC;     // array: PC for 1st mips instr of
                            //      each translated ARM instr


private:
    ArmToMips64Assembler(const ArmToMips64Assembler& rhs);
    ArmToMips64Assembler& operator = (const ArmToMips64Assembler& rhs);

    void init_conditional_labels(void);

    void protectConditionalOperands(int Rd);

    // reg__tmp set to MIPS AT, reg 1
    int dataProcAdrModes(int op, int& source, bool sign = false, int reg_tmp = 1);

    sp<Assembly>        mAssembly;
    MIPS64Assembler*    mMips;


    enum misc_constants_t {
        ARM_MAX_INSTUCTIONS = 512  // based on ASSEMBLY_SCRATCH_SIZE
    };

    enum {
        SRC_REG = 0,
        SRC_IMM,
        SRC_ERROR = -1
    };

    enum addr_modes {
        // start above the range of legal mips reg #'s (0-31)
        AMODE_REG = 0x20,
        AMODE_IMM, AMODE_REG_IMM,               // for data processing
        AMODE_IMM_12_PRE, AMODE_IMM_12_POST,    // for load/store
        AMODE_REG_SCALE_PRE, AMODE_IMM_8_PRE,
        AMODE_IMM_8_POST, AMODE_REG_PRE,
        AMODE_UNSUPPORTED
    };

    struct addr_mode_t {    // address modes for current ARM instruction
        int         reg;
        int         stype;
        uint32_t    value;
        bool        writeback;  // writeback the adr reg after modification
    } amode;

    enum cond_types {
        CMP_COND = 1,
        SBIT_COND
    };

    struct cond_mode_t {    // conditional-execution info for current ARM instruction
        cond_types  type;
        int         r1;
        int         r2;
        int         labelnum;
        char        label[100][10];
    } cond;
};




// ----------------------------------------------------------------------------
// ----------------------------------------------------------------------------
// ----------------------------------------------------------------------------

// This is the basic MIPS64 assembler, which just creates the opcodes in memory.
// All the more complicated work is done in ArmToMips64Assember above.
// Inherits MIPSAssembler class, and overrides only MIPS64r6 specific stuff

class MIPS64Assembler : public MIPSAssembler
{
public:
                MIPS64Assembler(const sp<Assembly>& assembly, ArmToMips64Assembler *parent);
                MIPS64Assembler(void* assembly, ArmToMips64Assembler *parent);
    virtual     ~MIPS64Assembler();

    virtual void        reset();
    virtual void        disassemble(const char* name);

    void        fix_branches();

    // ------------------------------------------------------------------------
    // MIPS64AssemblerInterface...
    // ------------------------------------------------------------------------

#if 0
#pragma mark -
#pragma mark Arithmetic...
#endif

    void DADDU(int Rd, int Rs, int Rt);
    void DADDIU(int Rt, int Rs, int16_t imm);
    void DSUBU(int Rd, int Rs, int Rt);
    void DSUBIU(int Rt, int Rs, int16_t imm);
    virtual void MUL(int Rd, int Rs, int Rt);
    void MUH(int Rd, int Rs, int Rt);

#if 0
#pragma mark -
#pragma mark Logical...
#endif

    virtual void CLO(int Rd, int Rs);
    virtual void CLZ(int Rd, int Rs);

#if 0
#pragma mark -
#pragma mark Load/store...
#endif

    void LD(int Rt, int Rbase, int16_t offset);
    void SD(int Rt, int Rbase, int16_t offset);
    virtual void LUI(int Rt, int16_t offset);

#if 0
#pragma mark -
#pragma mark Branch...
#endif

    void JR(int Rs);


protected:
    // void string_detab(char *s);
    // void string_pad(char *s, int padded_len);

    ArmToMips64Assembler *mParent;
    sp<Assembly>    mAssembly;
    uint32_t*       mBase;
    uint32_t*       mPC;
    uint32_t*       mPrologPC;
    int64_t         mDuration;
#if defined(WITH_LIB_HARDWARE)
    bool            mQemuTracing;
#endif

    struct branch_target_t {
        inline branch_target_t() : label(0), pc(0) { }
        inline branch_target_t(const char* l, uint32_t* p)
            : label(l), pc(p) { }
        const char* label;
        uint32_t*   pc;
    };

    Vector<branch_target_t>                 mBranchTargets;
    KeyedVector< const char*, uint32_t* >   mLabels;
    KeyedVector< uint32_t*, const char* >   mLabelsInverseMapping;
    KeyedVector< uint32_t*, const char* >   mComments;


    // opcode field of all instructions
    enum opcode_field {
        spec_op, regimm_op, j_op, jal_op,                  // 0x00 - 0x03
        beq_op, bne_op, pop06_op, pop07_op,                // 0x04 - 0x07
        pop10_op, addiu_op, slti_op, sltiu_op,             // 0x08 - 0x0b
        andi_op, ori_op, xori_op, aui_op,                  // 0x0c - 0x0f
        cop0_op, cop1_op, cop2_op, rsrv_opc_0,             // 0x10 - 0x13
        rsrv_opc_1, rsrv_opc_2, pop26_op, pop27_op,        // 0x14 - 0x17
        pop30_op, daddiu_op, rsrv_opc_3, rsrv_opc_4,       // 0x18 - 0x1b
        rsrv_opc_5, daui_op, msa_op, spec3_op,             // 0x1c - 0x1f
        lb_op, lh_op, rsrv_opc_6, lw_op,                   // 0x20 - 0x23
        lbu_op, lhu_op, rsrv_opc_7, lwu_op,                // 0x24 - 0x27
        sb_op, sh_op, rsrv_opc_8, sw_op,                   // 0x28 - 0x2b
        rsrv_opc_9, rsrv_opc_10, rsrv_opc_11, rsrv_opc_12, // 0x2c - 0x2f
        rsrv_opc_13, lwc1_op, bc_op, rsrv_opc_14,          // 0x2c - 0x2f
        rsrv_opc_15, ldc1_op, pop66_op, ld_op,             // 0x30 - 0x33
        rsrv_opc_16, swc1_op, balc_op, pcrel_op,           // 0x34 - 0x37
        rsrv_opc_17, sdc1_op, pop76_op, sd_op              // 0x38 - 0x3b
    };


    // func field for special opcode
    enum func_spec_op {
        sll_fn, rsrv_spec_0, srl_fn, sra_fn,
        sllv_fn, lsa_fn, srlv_fn, srav_fn,
        rsrv_spec_1, jalr_fn, rsrv_spec_2, rsrv_spec_3,
        syscall_fn, break_fn, sdbbp_fn, sync_fn,
        clz_fn, clo_fn, dclz_fn, dclo_fn,
        dsllv_fn, dlsa_fn, dsrlv_fn, dsrav_fn,
        sop30_fn, sop31_fn, sop32_fn, sop33_fn,
        sop34_fn, sop35_fn, sop36_fn, sop37_fn,
        add_fn, addu_fn, sub_fn, subu_fn,
        and_fn, or_fn, xor_fn, nor_fn,
        rsrv_spec_4, rsrv_spec_5, slt_fn, sltu_fn,
        dadd_fn, daddu_fn, dsub_fn, dsubu_fn,
        tge_fn, tgeu_fn, tlt_fn, tltu_fn,
        teq_fn, seleqz_fn, tne_fn, selnez_fn,
        dsll_fn, rsrv_spec_6, dsrl_fn, dsra_fn,
        dsll32_fn, rsrv_spec_7, dsrl32_fn, dsra32_fn
    };

    // func field for spec3 opcode
    enum func_spec3_op {
        ext_fn, dextm_fn, dextu_fn, dext_fn,
        ins_fn, dinsm_fn, dinsu_fn, dins_fn,
        cachee_fn = 0x1b, sbe_fn, she_fn, sce_fn, swe_fn,
        bshfl_fn, prefe_fn = 0x23, dbshfl_fn, cache_fn, sc_fn, scd_fn,
        lbue_fn, lhue_fn, lbe_fn = 0x2c, lhe_fn, lle_fn, lwe_fn,
        pref_fn = 0x35, ll_fn, lld_fn, rdhwr_fn = 0x3b
    };

    // sa field for spec3 opcodes, with BSHFL function
    enum func_spec3_bshfl {
        bitswap_fn,
        wsbh_fn = 0x02,
        dshd_fn = 0x05,
        seb_fn = 0x10,
        seh_fn = 0x18
    };

    // rt field of regimm opcodes.
    enum regimm_fn {
        bltz_fn, bgez_fn,
        dahi_fn = 0x6,
        nal_fn = 0x10, bal_fn, bltzall_fn, bgezall_fn,
        sigrie_fn = 0x17,
        dati_fn = 0x1e, synci_fn
    };

    enum muldiv_fn {
        mul_fn = 0x02, muh_fn
    };

    enum mips_inst_shifts {
        OP_SHF       = 26,
        JTARGET_SHF  = 0,
        RS_SHF       = 21,
        RT_SHF       = 16,
        RD_SHF       = 11,
        RE_SHF       = 6,
        SA_SHF       = RE_SHF,  // synonym
        IMM_SHF      = 0,
        FUNC_SHF     = 0,

        // mask values
        MSK_16       = 0xffff,


        CACHEOP_SHF  = 18,
        CACHESEL_SHF = 16,
    };
};


}; // namespace android

#endif //ANDROID_MIPS64ASSEMBLER_H