1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
|
/* libs/pixelflinger/codeflinger/MIPSAssembler.h
**
** Copyright 2012, The Android Open Source Project
**
** Licensed under the Apache License, Version 2.0 (the "License");
** you may not use this file except in compliance with the License.
** You may obtain a copy of the License at
**
** http://www.apache.org/licenses/LICENSE-2.0
**
** Unless required by applicable law or agreed to in writing, software
** distributed under the License is distributed on an "AS IS" BASIS,
** WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
** See the License for the specific language governing permissions and
** limitations under the License.
*/
#ifndef ANDROID_MIPSASSEMBLER_H
#define ANDROID_MIPSASSEMBLER_H
#include <stdint.h>
#include <sys/types.h>
#include "tinyutils/smartpointer.h"
#include "utils/KeyedVector.h"
#include "utils/Vector.h"
#include "ARMAssemblerInterface.h"
#include "CodeCache.h"
namespace android {
class MIPSAssembler; // forward reference
// this class mimics ARMAssembler interface
// intent is to translate each ARM instruction to 1 or more MIPS instr
// implementation calls MIPSAssembler class to generate mips code
class ArmToMipsAssembler : public ARMAssemblerInterface
{
public:
ArmToMipsAssembler(const sp<Assembly>& assembly,
char *abuf = 0, int linesz = 0, int instr_count = 0);
virtual ~ArmToMipsAssembler();
uint32_t* base() const;
uint32_t* pc() const;
void disassemble(const char* name);
virtual void reset();
virtual int generate(const char* name);
virtual int getCodegenArch();
virtual void prolog();
virtual void epilog(uint32_t touched);
virtual void comment(const char* string);
// -----------------------------------------------------------------------
// shifters and addressing modes
// -----------------------------------------------------------------------
// shifters...
virtual bool isValidImmediate(uint32_t immed);
virtual int buildImmediate(uint32_t i, uint32_t& rot, uint32_t& imm);
virtual uint32_t imm(uint32_t immediate);
virtual uint32_t reg_imm(int Rm, int type, uint32_t shift);
virtual uint32_t reg_rrx(int Rm);
virtual uint32_t reg_reg(int Rm, int type, int Rs);
// addressing modes...
// LDR(B)/STR(B)/PLD
// (immediate and Rm can be negative, which indicates U=0)
virtual uint32_t immed12_pre(int32_t immed12, int W=0);
virtual uint32_t immed12_post(int32_t immed12);
virtual uint32_t reg_scale_pre(int Rm, int type=0, uint32_t shift=0, int W=0);
virtual uint32_t reg_scale_post(int Rm, int type=0, uint32_t shift=0);
// LDRH/LDRSB/LDRSH/STRH
// (immediate and Rm can be negative, which indicates U=0)
virtual uint32_t immed8_pre(int32_t immed8, int W=0);
virtual uint32_t immed8_post(int32_t immed8);
virtual uint32_t reg_pre(int Rm, int W=0);
virtual uint32_t reg_post(int Rm);
virtual void dataProcessing(int opcode, int cc, int s,
int Rd, int Rn,
uint32_t Op2);
virtual void MLA(int cc, int s,
int Rd, int Rm, int Rs, int Rn);
virtual void MUL(int cc, int s,
int Rd, int Rm, int Rs);
virtual void UMULL(int cc, int s,
int RdLo, int RdHi, int Rm, int Rs);
virtual void UMUAL(int cc, int s,
int RdLo, int RdHi, int Rm, int Rs);
virtual void SMULL(int cc, int s,
int RdLo, int RdHi, int Rm, int Rs);
virtual void SMUAL(int cc, int s,
int RdLo, int RdHi, int Rm, int Rs);
virtual void B(int cc, uint32_t* pc);
virtual void BL(int cc, uint32_t* pc);
virtual void BX(int cc, int Rn);
virtual void label(const char* theLabel);
virtual void B(int cc, const char* label);
virtual void BL(int cc, const char* label);
virtual uint32_t* pcForLabel(const char* label);
virtual void LDR (int cc, int Rd,
int Rn, uint32_t offset = 0);
virtual void LDRB(int cc, int Rd,
int Rn, uint32_t offset = 0);
virtual void STR (int cc, int Rd,
int Rn, uint32_t offset = 0);
virtual void STRB(int cc, int Rd,
int Rn, uint32_t offset = 0);
virtual void LDRH (int cc, int Rd,
int Rn, uint32_t offset = 0);
virtual void LDRSB(int cc, int Rd,
int Rn, uint32_t offset = 0);
virtual void LDRSH(int cc, int Rd,
int Rn, uint32_t offset = 0);
virtual void STRH (int cc, int Rd,
int Rn, uint32_t offset = 0);
virtual void LDM(int cc, int dir,
int Rn, int W, uint32_t reg_list);
virtual void STM(int cc, int dir,
int Rn, int W, uint32_t reg_list);
virtual void SWP(int cc, int Rn, int Rd, int Rm);
virtual void SWPB(int cc, int Rn, int Rd, int Rm);
virtual void SWI(int cc, uint32_t comment);
virtual void PLD(int Rn, uint32_t offset);
virtual void CLZ(int cc, int Rd, int Rm);
virtual void QADD(int cc, int Rd, int Rm, int Rn);
virtual void QDADD(int cc, int Rd, int Rm, int Rn);
virtual void QSUB(int cc, int Rd, int Rm, int Rn);
virtual void QDSUB(int cc, int Rd, int Rm, int Rn);
virtual void SMUL(int cc, int xy,
int Rd, int Rm, int Rs);
virtual void SMULW(int cc, int y,
int Rd, int Rm, int Rs);
virtual void SMLA(int cc, int xy,
int Rd, int Rm, int Rs, int Rn);
virtual void SMLAL(int cc, int xy,
int RdHi, int RdLo, int Rs, int Rm);
virtual void SMLAW(int cc, int y,
int Rd, int Rm, int Rs, int Rn);
// byte/half word extract...
virtual void UXTB16(int cc, int Rd, int Rm, int rotate);
// bit manipulation...
virtual void UBFX(int cc, int Rd, int Rn, int lsb, int width);
// this is some crap to share is MIPSAssembler class for debug
char * mArmDisassemblyBuffer;
int mArmLineLength;
int mArmInstrCount;
int mInum; // current arm instuction number (0..n)
uint32_t** mArmPC; // array: PC for 1st mips instr of
// each translated ARM instr
private:
ArmToMipsAssembler(const ArmToMipsAssembler& rhs);
ArmToMipsAssembler& operator = (const ArmToMipsAssembler& rhs);
void init_conditional_labels(void);
void protectConditionalOperands(int Rd);
// reg__tmp set to MIPS AT, reg 1
int dataProcAdrModes(int op, int& source, bool sign = false, int reg_tmp = 1);
sp<Assembly> mAssembly;
MIPSAssembler* mMips;
enum misc_constants_t {
ARM_MAX_INSTUCTIONS = 512 // based on ASSEMBLY_SCRATCH_SIZE
};
enum {
SRC_REG = 0,
SRC_IMM,
SRC_ERROR = -1
};
enum addr_modes {
// start above the range of legal mips reg #'s (0-31)
AMODE_REG = 0x20,
AMODE_IMM, AMODE_REG_IMM, // for data processing
AMODE_IMM_12_PRE, AMODE_IMM_12_POST, // for load/store
AMODE_REG_SCALE_PRE, AMODE_IMM_8_PRE,
AMODE_IMM_8_POST, AMODE_REG_PRE,
AMODE_UNSUPPORTED
};
struct addr_mode_t { // address modes for current ARM instruction
int reg;
int stype;
uint32_t value;
bool writeback; // writeback the adr reg after modification
} amode;
enum cond_types {
CMP_COND = 1,
SBIT_COND
};
struct cond_mode_t { // conditional-execution info for current ARM instruction
cond_types type;
int r1;
int r2;
int labelnum;
char label[100][10];
} cond;
};
// ----------------------------------------------------------------------------
// ----------------------------------------------------------------------------
// ----------------------------------------------------------------------------
// This is the basic MIPS assembler, which just creates the opcodes in memory.
// All the more complicated work is done in ArmToMipsAssember above.
class MIPSAssembler
{
public:
MIPSAssembler(const sp<Assembly>& assembly, ArmToMipsAssembler *parent);
MIPSAssembler(void* assembly);
virtual ~MIPSAssembler();
virtual uint32_t* base() const;
virtual uint32_t* pc() const;
virtual void reset();
virtual void disassemble(const char* name);
virtual void prolog();
virtual void epilog(uint32_t touched);
virtual int generate(const char* name);
virtual void comment(const char* string);
virtual void label(const char* string);
// valid only after generate() has been called
virtual uint32_t* pcForLabel(const char* label);
// ------------------------------------------------------------------------
// MIPSAssemblerInterface...
// ------------------------------------------------------------------------
#if 0
#pragma mark -
#pragma mark Arithmetic...
#endif
void ADDU(int Rd, int Rs, int Rt);
void ADDIU(int Rt, int Rs, int16_t imm);
void SUBU(int Rd, int Rs, int Rt);
void SUBIU(int Rt, int Rs, int16_t imm);
void NEGU(int Rd, int Rs);
void MUL(int Rd, int Rs, int Rt);
void MULT(int Rs, int Rt); // dest is hi,lo
void MULTU(int Rs, int Rt); // dest is hi,lo
void MADD(int Rs, int Rt); // hi,lo = hi,lo + Rs * Rt
void MADDU(int Rs, int Rt); // hi,lo = hi,lo + Rs * Rt
void MSUB(int Rs, int Rt); // hi,lo = hi,lo - Rs * Rt
void MSUBU(int Rs, int Rt); // hi,lo = hi,lo - Rs * Rt
void SEB(int Rd, int Rt); // sign-extend byte (mips32r2)
void SEH(int Rd, int Rt); // sign-extend half-word (mips32r2)
#if 0
#pragma mark -
#pragma mark Comparisons...
#endif
void SLT(int Rd, int Rs, int Rt);
void SLTI(int Rt, int Rs, int16_t imm);
void SLTU(int Rd, int Rs, int Rt);
void SLTIU(int Rt, int Rs, int16_t imm);
#if 0
#pragma mark -
#pragma mark Logical...
#endif
void AND(int Rd, int Rs, int Rt);
void ANDI(int Rd, int Rs, uint16_t imm);
void OR(int Rd, int Rs, int Rt);
void ORI(int Rt, int Rs, uint16_t imm);
void NOR(int Rd, int Rs, int Rt);
void NOT(int Rd, int Rs);
void XOR(int Rd, int Rs, int Rt);
void XORI(int Rt, int Rs, uint16_t imm);
void SLL(int Rd, int Rt, int shft);
void SLLV(int Rd, int Rt, int Rs);
void SRL(int Rd, int Rt, int shft);
void SRLV(int Rd, int Rt, int Rs);
void SRA(int Rd, int Rt, int shft);
void SRAV(int Rd, int Rt, int Rs);
void ROTR(int Rd, int Rt, int shft); // mips32r2
void ROTRV(int Rd, int Rt, int Rs); // mips32r2
void RORsyn(int Rd, int Rs, int Rt); // synthetic: d = s rotated by t
void RORIsyn(int Rd, int Rt, int rot); // synthetic: d = s rotated by immed
void CLO(int Rd, int Rs);
void CLZ(int Rd, int Rs);
void WSBH(int Rd, int Rt);
#if 0
#pragma mark -
#pragma mark Load/store...
#endif
void LW(int Rt, int Rbase, int16_t offset);
void SW(int Rt, int Rbase, int16_t offset);
void LB(int Rt, int Rbase, int16_t offset);
void LBU(int Rt, int Rbase, int16_t offset);
void SB(int Rt, int Rbase, int16_t offset);
void LH(int Rt, int Rbase, int16_t offset);
void LHU(int Rt, int Rbase, int16_t offset);
void SH(int Rt, int Rbase, int16_t offset);
void LUI(int Rt, int16_t offset);
#if 0
#pragma mark -
#pragma mark Register moves...
#endif
void MOVE(int Rd, int Rs);
void MOVN(int Rd, int Rs, int Rt);
void MOVZ(int Rd, int Rs, int Rt);
void MFHI(int Rd);
void MFLO(int Rd);
void MTHI(int Rs);
void MTLO(int Rs);
#if 0
#pragma mark -
#pragma mark Branch...
#endif
void B(const char* label);
void BEQ(int Rs, int Rt, const char* label);
void BNE(int Rs, int Rt, const char* label);
void BGEZ(int Rs, const char* label);
void BGTZ(int Rs, const char* label);
void BLEZ(int Rs, const char* label);
void BLTZ(int Rs, const char* label);
void JR(int Rs);
#if 0
#pragma mark -
#pragma mark Synthesized Branch...
#endif
// synthetic variants of above (using slt & friends)
void BEQZ(int Rs, const char* label);
void BNEZ(int Rs, const char* label);
void BGE(int Rs, int Rt, const char* label);
void BGEU(int Rs, int Rt, const char* label);
void BGT(int Rs, int Rt, const char* label);
void BGTU(int Rs, int Rt, const char* label);
void BLE(int Rs, int Rt, const char* label);
void BLEU(int Rs, int Rt, const char* label);
void BLT(int Rs, int Rt, const char* label);
void BLTU(int Rs, int Rt, const char* label);
#if 0
#pragma mark -
#pragma mark Misc...
#endif
void NOP(void);
void NOP2(void);
void UNIMPL(void);
protected:
virtual void string_detab(char *s);
virtual void string_pad(char *s, int padded_len);
ArmToMipsAssembler *mParent;
sp<Assembly> mAssembly;
uint32_t* mBase;
uint32_t* mPC;
uint32_t* mPrologPC;
int64_t mDuration;
#if defined(WITH_LIB_HARDWARE)
bool mQemuTracing;
#endif
struct branch_target_t {
inline branch_target_t() : label(0), pc(0) { }
inline branch_target_t(const char* l, uint32_t* p)
: label(l), pc(p) { }
const char* label;
uint32_t* pc;
};
Vector<branch_target_t> mBranchTargets;
KeyedVector< const char*, uint32_t* > mLabels;
KeyedVector< uint32_t*, const char* > mLabelsInverseMapping;
KeyedVector< uint32_t*, const char* > mComments;
// opcode field of all instructions
enum opcode_field {
spec_op, regimm_op, j_op, jal_op, // 00
beq_op, bne_op, blez_op, bgtz_op,
addi_op, addiu_op, slti_op, sltiu_op, // 08
andi_op, ori_op, xori_op, lui_op,
cop0_op, cop1_op, cop2_op, cop1x_op, // 10
beql_op, bnel_op, blezl_op, bgtzl_op,
daddi_op, daddiu_op, ldl_op, ldr_op, // 18
spec2_op, jalx_op, mdmx_op, spec3_op,
lb_op, lh_op, lwl_op, lw_op, // 20
lbu_op, lhu_op, lwr_op, lwu_op,
sb_op, sh_op, swl_op, sw_op, // 28
sdl_op, sdr_op, swr_op, cache_op,
ll_op, lwc1_op, lwc2_op, pref_op, // 30
lld_op, ldc1_op, ldc2_op, ld_op,
sc_op, swc1_op, swc2_op, rsrv_3b_op, // 38
scd_op, sdc1_op, sdc2_op, sd_op
};
// func field for special opcode
enum func_spec_op {
sll_fn, movc_fn, srl_fn, sra_fn, // 00
sllv_fn, pmon_fn, srlv_fn, srav_fn,
jr_fn, jalr_fn, movz_fn, movn_fn, // 08
syscall_fn, break_fn, spim_fn, sync_fn,
mfhi_fn, mthi_fn, mflo_fn, mtlo_fn, // 10
dsllv_fn, rsrv_spec_2, dsrlv_fn, dsrav_fn,
mult_fn, multu_fn, div_fn, divu_fn, // 18
dmult_fn, dmultu_fn, ddiv_fn, ddivu_fn,
add_fn, addu_fn, sub_fn, subu_fn, // 20
and_fn, or_fn, xor_fn, nor_fn,
rsrv_spec_3, rsrv_spec_4, slt_fn, sltu_fn, // 28
dadd_fn, daddu_fn, dsub_fn, dsubu_fn,
tge_fn, tgeu_fn, tlt_fn, tltu_fn, // 30
teq_fn, rsrv_spec_5, tne_fn, rsrv_spec_6,
dsll_fn, rsrv_spec_7, dsrl_fn, dsra_fn, // 38
dsll32_fn, rsrv_spec_8, dsrl32_fn, dsra32_fn
};
// func field for spec2 opcode
enum func_spec2_op {
madd_fn, maddu_fn, mul_fn, rsrv_spec2_3,
msub_fn, msubu_fn,
clz_fn = 0x20, clo_fn,
dclz_fn = 0x24, dclo_fn,
sdbbp_fn = 0x3f
};
// func field for spec3 opcode
enum func_spec3_op {
ext_fn, dextm_fn, dextu_fn, dext_fn,
ins_fn, dinsm_fn, dinsu_fn, dins_fn,
bshfl_fn = 0x20,
dbshfl_fn = 0x24,
rdhwr_fn = 0x3b
};
// sa field for spec3 opcodes, with BSHFL function
enum func_spec3_bshfl {
wsbh_fn = 0x02,
seb_fn = 0x10,
seh_fn = 0x18
};
// rt field of regimm opcodes.
enum regimm_fn {
bltz_fn, bgez_fn, bltzl_fn, bgezl_fn,
rsrv_ri_fn4, rsrv_ri_fn5, rsrv_ri_fn6, rsrv_ri_fn7,
tgei_fn, tgeiu_fn, tlti_fn, tltiu_fn,
teqi_fn, rsrv_ri_fn_0d, tnei_fn, rsrv_ri_fn0f,
bltzal_fn, bgezal_fn, bltzall_fn, bgezall_fn,
bposge32_fn= 0x1c,
synci_fn = 0x1f
};
// func field for mad opcodes (MIPS IV).
enum mad_func {
madd_fp_op = 0x08, msub_fp_op = 0x0a,
nmadd_fp_op = 0x0c, nmsub_fp_op = 0x0e
};
enum mips_inst_shifts {
OP_SHF = 26,
JTARGET_SHF = 0,
RS_SHF = 21,
RT_SHF = 16,
RD_SHF = 11,
RE_SHF = 6,
SA_SHF = RE_SHF, // synonym
IMM_SHF = 0,
FUNC_SHF = 0,
// mask values
MSK_16 = 0xffff,
CACHEOP_SHF = 18,
CACHESEL_SHF = 16,
};
};
enum mips_regnames {
R_zero = 0,
R_at, R_v0, R_v1, R_a0, R_a1, R_a2, R_a3,
#if __mips_isa_rev < 6
R_t0, R_t1, R_t2, R_t3, R_t4, R_t5, R_t6, R_t7,
#else
R_a4, R_a5, R_a6, R_a7, R_t0, R_t1, R_t2, R_t3,
#endif
R_s0, R_s1, R_s2, R_s3, R_s4, R_s5, R_s6, R_s7,
R_t8, R_t9, R_k0, R_k1, R_gp, R_sp, R_s8, R_ra,
R_lr = R_s8,
// arm regs 0-15 are mips regs 2-17 (meaning s0 & s1 are used)
R_at2 = R_s2, // R_at2 = 18 = s2
R_cmp = R_s3, // R_cmp = 19 = s3
R_cmp2 = R_s4 // R_cmp2 = 20 = s4
};
}; // namespace android
#endif //ANDROID_MIPSASSEMBLER_H
|