summaryrefslogtreecommitdiffstats
blob: d45dabcd0ee6128612c547afc54029d151431919 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
/*
 * Copyright (C) 2006 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef ANDROID_GGL_CONTEXT_H
#define ANDROID_GGL_CONTEXT_H

#include <stdint.h>
#include <stddef.h>
#include <string.h>
#include <sys/types.h>
#include <endian.h>

#include <pixelflinger/pixelflinger.h>
#include <private/pixelflinger/ggl_fixed.h>

namespace android {

// ----------------------------------------------------------------------------

#if BYTE_ORDER == LITTLE_ENDIAN

inline uint32_t GGL_RGBA_TO_HOST(uint32_t v) {
    return v;
}
inline uint32_t GGL_HOST_TO_RGBA(uint32_t v) {
    return v;
}

#else

inline uint32_t GGL_RGBA_TO_HOST(uint32_t v) {
#if defined(__mips__) && __mips_isa_rev>=2
    uint32_t r;
    __asm__("wsbh %0, %1;"
        "rotr %0, %0, 16"
        : "=r" (r)
        : "r" (v)
        );
    return r;
#else
    return (v<<24) | (v>>24) | ((v<<8)&0xff0000) | ((v>>8)&0xff00);
#endif
}
inline uint32_t GGL_HOST_TO_RGBA(uint32_t v) {
#if defined(__mips__) && __mips_isa_rev>=2
    uint32_t r;
    __asm__("wsbh %0, %1;"
        "rotr %0, %0, 16"
        : "=r" (r)
        : "r" (v)
        );
    return r;
#else
    return (v<<24) | (v>>24) | ((v<<8)&0xff0000) | ((v>>8)&0xff00);
#endif
}

#endif

// ----------------------------------------------------------------------------

const int GGL_DITHER_BITS = 6;  // dither weights stored on 6 bits
const int GGL_DITHER_ORDER_SHIFT= 3;
const int GGL_DITHER_ORDER      = (1<<GGL_DITHER_ORDER_SHIFT);
const int GGL_DITHER_SIZE       = GGL_DITHER_ORDER * GGL_DITHER_ORDER;
const int GGL_DITHER_MASK       = GGL_DITHER_ORDER-1;

// ----------------------------------------------------------------------------

const int GGL_SUBPIXEL_BITS = 4;

// TRI_FRACTION_BITS defines the number of bits we want to use
// for the sub-pixel coordinates during the edge stepping, the
// value shouldn't be more than 7, or bad things are going to
// happen when drawing large triangles (8 doesn't work because
// 32 bit muls will loose the sign bit)

#define  TRI_FRACTION_BITS  (GGL_SUBPIXEL_BITS)
#define  TRI_ONE            (1 << TRI_FRACTION_BITS)
#define  TRI_HALF           (1 << (TRI_FRACTION_BITS-1))
#define  TRI_FROM_INT(x)    ((x) << TRI_FRACTION_BITS)
#define  TRI_FRAC(x)        ((x)                 &  (TRI_ONE-1))
#define  TRI_FLOOR(x)       ((x)                 & ~(TRI_ONE-1))
#define  TRI_CEIL(x)        (((x) + (TRI_ONE-1)) & ~(TRI_ONE-1))
#define  TRI_ROUND(x)       (((x) +  TRI_HALF  ) & ~(TRI_ONE-1))

#define  TRI_ROUDNING       (1 << (16 - TRI_FRACTION_BITS - 1))
#define  TRI_FROM_FIXED(x)  (((x)+TRI_ROUDNING) >> (16-TRI_FRACTION_BITS))

#define  TRI_SNAP_NEXT_HALF(x)   (TRI_CEIL((x)+TRI_HALF) - TRI_HALF)
#define  TRI_SNAP_PREV_HALF(x)   (TRI_CEIL((x)-TRI_HALF) - TRI_HALF)

// ----------------------------------------------------------------------------

const int GGL_COLOR_BITS = 24;

// To maintain 8-bits color chanels, with a maximum GGLSurface
// size of 4096 and GGL_SUBPIXEL_BITS=4, we need 8 + 12 + 4 = 24 bits
// for encoding the color iterators

inline GGLcolor gglFixedToIteratedColor(GGLfixed c) {
    return (c << 8) - c;
}

// ----------------------------------------------------------------------------

template<bool> struct CTA;
template<> struct CTA<true> { };

#define GGL_CONTEXT(con, c)         context_t *con = static_cast<context_t *>(c)
#define GGL_OFFSETOF(field)         uintptr_t(&(((context_t*)0)->field))
#define GGL_INIT_PROC(p, f)         p.f = ggl_ ## f;
#define GGL_BETWEEN(x, L, H)        (uint32_t((x)-(L)) <= ((H)-(L)))

#define ggl_likely(x)	__builtin_expect(!!(x), 1)
#define ggl_unlikely(x)	__builtin_expect(!!(x), 0)

const int GGL_TEXTURE_UNIT_COUNT    = 2;
const int GGL_TMU_STATE             = 0x00000001;
const int GGL_CB_STATE              = 0x00000002;
const int GGL_PIXEL_PIPELINE_STATE  = 0x00000004;

// ----------------------------------------------------------------------------

#define GGL_RESERVE_NEEDS(name, l, s)                               \
    const uint32_t  GGL_NEEDS_##name##_MASK = (((1LU<<(s))-1)<<l);  \
    const uint32_t  GGL_NEEDS_##name##_SHIFT = (l);

#define GGL_BUILD_NEEDS(val, name)                                  \
    (((val)<<(GGL_NEEDS_##name##_SHIFT)) & GGL_NEEDS_##name##_MASK)

#define GGL_READ_NEEDS(name, n)                                     \
    (uint32_t(n & GGL_NEEDS_##name##_MASK) >> GGL_NEEDS_##name##_SHIFT)

#define GGL_NEED_MASK(name)     (uint32_t(GGL_NEEDS_##name##_MASK))
#define GGL_NEED(name, val)     GGL_BUILD_NEEDS(val, name)

GGL_RESERVE_NEEDS( CB_FORMAT,       0, 6 )
GGL_RESERVE_NEEDS( SHADE,           6, 1 )
GGL_RESERVE_NEEDS( W,               7, 1 )
GGL_RESERVE_NEEDS( BLEND_SRC,       8, 4 )
GGL_RESERVE_NEEDS( BLEND_DST,      12, 4 )
GGL_RESERVE_NEEDS( BLEND_SRCA,     16, 4 )
GGL_RESERVE_NEEDS( BLEND_DSTA,     20, 4 )
GGL_RESERVE_NEEDS( LOGIC_OP,       24, 4 )
GGL_RESERVE_NEEDS( MASK_ARGB,      28, 4 )

GGL_RESERVE_NEEDS( P_ALPHA_TEST,    0, 3 )
GGL_RESERVE_NEEDS( P_AA,            3, 1 )
GGL_RESERVE_NEEDS( P_DEPTH_TEST,    4, 3 )
GGL_RESERVE_NEEDS( P_MASK_Z,        7, 1 )
GGL_RESERVE_NEEDS( P_DITHER,        8, 1 )
GGL_RESERVE_NEEDS( P_FOG,           9, 1 )
GGL_RESERVE_NEEDS( P_RESERVED1,    10,22 )

GGL_RESERVE_NEEDS( T_FORMAT,        0, 6 )
GGL_RESERVE_NEEDS( T_RESERVED0,     6, 1 )
GGL_RESERVE_NEEDS( T_POT,           7, 1 )
GGL_RESERVE_NEEDS( T_S_WRAP,        8, 2 )
GGL_RESERVE_NEEDS( T_T_WRAP,       10, 2 )
GGL_RESERVE_NEEDS( T_ENV,          12, 3 )
GGL_RESERVE_NEEDS( T_LINEAR,       15, 1 )

const int GGL_NEEDS_WRAP_CLAMP_TO_EDGE  = 0;
const int GGL_NEEDS_WRAP_REPEAT         = 1;
const int GGL_NEEDS_WRAP_11             = 2;

inline uint32_t ggl_wrap_to_needs(uint32_t e) {
    switch (e) {
    case GGL_CLAMP:         return GGL_NEEDS_WRAP_CLAMP_TO_EDGE;
    case GGL_REPEAT:        return GGL_NEEDS_WRAP_REPEAT;
    }
    return 0;
}

inline uint32_t ggl_blendfactor_to_needs(uint32_t b) {
    if (b <= 1) return b;
    return (b & 0xF)+2;
}

inline uint32_t ggl_needs_to_blendfactor(uint32_t n) {
    if (n <= 1) return n;
    return (n - 2) + 0x300;
}

inline uint32_t ggl_env_to_needs(uint32_t e) {
    switch (e) {
    case GGL_REPLACE:   return 0;
    case GGL_MODULATE:  return 1;
    case GGL_DECAL:     return 2;
    case GGL_BLEND:     return 3;
    case GGL_ADD:       return 4;
    }
    return 0;
}

inline uint32_t ggl_needs_to_env(uint32_t n) {
    const uint32_t envs[] = { GGL_REPLACE, GGL_MODULATE, 
            GGL_DECAL, GGL_BLEND, GGL_ADD };
    return envs[n];

}

// ----------------------------------------------------------------------------

enum {
    GGL_ENABLE_BLENDING     = 0x00000001,
    GGL_ENABLE_SMOOTH       = 0x00000002,
    GGL_ENABLE_AA           = 0x00000004,
    GGL_ENABLE_LOGIC_OP     = 0x00000008,
    GGL_ENABLE_ALPHA_TEST   = 0x00000010,
    GGL_ENABLE_SCISSOR_TEST = 0x00000020,
    GGL_ENABLE_TMUS         = 0x00000040,
    GGL_ENABLE_DEPTH_TEST   = 0x00000080,
    GGL_ENABLE_STENCIL_TEST = 0x00000100,
    GGL_ENABLE_W            = 0x00000200,
    GGL_ENABLE_DITHER       = 0x00000400,
    GGL_ENABLE_FOG          = 0x00000800,
    GGL_ENABLE_POINT_AA_NICE= 0x00001000
};

// ----------------------------------------------------------------------------

struct needs_filter_t;
struct needs_t {
    inline int match(const needs_filter_t& filter);
    inline bool operator == (const needs_t& rhs) const {
        return  (n==rhs.n) &&
                (p==rhs.p) &&
                (t[0]==rhs.t[0]) &&
                (t[1]==rhs.t[1]);
    }
    inline bool operator != (const needs_t& rhs) const {
        return !operator == (rhs);
    }
    uint32_t    n;
    uint32_t    p;
    uint32_t    t[GGL_TEXTURE_UNIT_COUNT];
};

inline int compare_type(const needs_t& lhs, const needs_t& rhs) {
    return memcmp(&lhs, &rhs, sizeof(needs_t));
}

struct needs_filter_t {
    needs_t     value;
    needs_t     mask;
};

int needs_t::match(const needs_filter_t& filter) {
    uint32_t result = 
        ((filter.value.n ^ n)       & filter.mask.n)    |
        ((filter.value.p ^ p)       & filter.mask.p)    |
        ((filter.value.t[0] ^ t[0]) & filter.mask.t[0]) |
        ((filter.value.t[1] ^ t[1]) & filter.mask.t[1]);
    return (result == 0);
}

// ----------------------------------------------------------------------------

struct context_t;
class Assembly;

struct blend_state_t {
	uint32_t			src;
	uint32_t			dst;
	uint32_t			src_alpha;
	uint32_t			dst_alpha;
	uint8_t				reserved;
	uint8_t				alpha_separate;
	uint8_t				operation;
	uint8_t				equation;
};

struct mask_state_t {
    uint8_t             color;
    uint8_t             depth;
    uint32_t            stencil;
};

struct clear_state_t {
    GGLclampx           r;
    GGLclampx           g;
    GGLclampx           b;
    GGLclampx           a;
    GGLclampx           depth;
    GGLint              stencil;
    uint32_t            colorPacked;
    uint32_t            depthPacked;
    uint32_t            stencilPacked;
    uint32_t            dirty;
};

struct fog_state_t {
    uint8_t     color[4];
};

struct logic_op_state_t {
    uint16_t            opcode;
};

struct alpha_test_state_t {
    uint16_t            func;
    GGLcolor            ref;
};

struct depth_test_state_t {
    uint16_t            func;
    GGLclampx           clearValue;
};

struct scissor_t {
    uint32_t            user_left;
    uint32_t            user_right;
    uint32_t            user_top;
    uint32_t            user_bottom;
    uint32_t            left;
    uint32_t            right;
    uint32_t            top;
    uint32_t            bottom;
};

struct pixel_t {
    uint32_t    c[4];
    uint8_t     s[4];
};

struct surface_t {
    union {
        GGLSurface          s;
        // Keep the following struct field types in line with the corresponding
        // GGLSurface fields to avoid mismatches leading to errors.
        struct {
            GGLsizei        reserved;
            GGLuint         width;
            GGLuint         height;
            GGLint          stride;
            GGLubyte*       data;
            GGLubyte        format;
            GGLubyte        dirty;
            GGLubyte        pad[2];
        };
    };
    void                (*read) (const surface_t* s, context_t* c,
                                uint32_t x, uint32_t y, pixel_t* pixel);
    void                (*write)(const surface_t* s, context_t* c,
                                uint32_t x, uint32_t y, const pixel_t* pixel);
};

// ----------------------------------------------------------------------------

struct texture_shade_t {
    union {
        struct {
            int32_t             is0;
            int32_t             idsdx;
            int32_t             idsdy;
            int                 sscale;
            int32_t             it0;
            int32_t             idtdx;
            int32_t             idtdy;
            int                 tscale;
        };
        struct {
            int32_t             v;
            int32_t             dx;
            int32_t             dy;
            int                 scale;
        } st[2];
    };
};

struct texture_iterators_t {
    // these are not encoded in the same way than in the
    // texture_shade_t structure
    union {
        struct {
            GGLfixed			ydsdy;
            GGLfixed            dsdx;
            GGLfixed            dsdy;
            int                 sscale;
            GGLfixed			ydtdy;
            GGLfixed            dtdx;
            GGLfixed            dtdy;
            int                 tscale;
        };
        struct {
            GGLfixed			ydvdy;
            GGLfixed            dvdx;
            GGLfixed            dvdy;
            int                 scale;
        } st[2];
    };
};

struct texture_t {
	surface_t			surface;
	texture_iterators_t	iterators;
    texture_shade_t     shade;
	uint32_t			s_coord;
	uint32_t            t_coord;
	uint16_t			s_wrap;
	uint16_t            t_wrap;
	uint16_t            min_filter;
	uint16_t            mag_filter;
    uint16_t            env;
    uint8_t             env_color[4];
	uint8_t				enable;
	uint8_t				dirty;
};

struct raster_t {
    GGLfixed            x;
    GGLfixed            y;
};

struct framebuffer_t {
    surface_t           color;
    surface_t           read;
	surface_t			depth;
	surface_t			stencil;
    int16_t             *coverage;
    size_t              coverageBufferSize;
};

// ----------------------------------------------------------------------------

struct iterators_t {
	int32_t             xl;
	int32_t             xr;
    int32_t             y;
	GGLcolor			ydady;
	GGLcolor			ydrdy;
	GGLcolor			ydgdy;
	GGLcolor			ydbdy;
	GGLfixed			ydzdy;
	GGLfixed			ydwdy;
	GGLfixed			ydfdy;
};

struct shade_t {
	GGLcolor			a0;
    GGLcolor            dadx;
    GGLcolor            dady;
	GGLcolor			r0;
    GGLcolor            drdx;
    GGLcolor            drdy;
	GGLcolor			g0;
    GGLcolor            dgdx;
    GGLcolor            dgdy;
	GGLcolor			b0;
    GGLcolor            dbdx;
    GGLcolor            dbdy;
	uint32_t            z0;
    GGLfixed32          dzdx;
    GGLfixed32          dzdy;
	GGLfixed            w0;
    GGLfixed            dwdx;
    GGLfixed            dwdy;
	uint32_t			f0;
    GGLfixed            dfdx;
    GGLfixed            dfdy;
};

// these are used in the generated code
// we use this mirror structure to improve
// data locality in the pixel pipeline
struct generated_tex_vars_t {
    uint32_t    width;
    uint32_t    height;
    uint32_t    stride;
    uintptr_t   data;
    int32_t     dsdx;
    int32_t     dtdx;
    int32_t     spill[2];
};

struct generated_vars_t {
    struct {
        int32_t c;
        int32_t dx;
    } argb[4];
    int32_t     aref;
    int32_t     dzdx;
    int32_t     zbase;
    int32_t     f;
    int32_t     dfdx;
    int32_t     spill[3];
    generated_tex_vars_t    texture[GGL_TEXTURE_UNIT_COUNT];
    int32_t     rt;
    int32_t     lb;
};

// ----------------------------------------------------------------------------

struct state_t {
	framebuffer_t		buffers;
	texture_t			texture[GGL_TEXTURE_UNIT_COUNT];
    scissor_t           scissor;
    raster_t            raster;
	blend_state_t		blend;
    alpha_test_state_t  alpha_test;
    depth_test_state_t  depth_test;
    mask_state_t        mask;
    clear_state_t       clear;
    fog_state_t         fog;
    logic_op_state_t    logic_op;
    uint32_t            enables;
    uint32_t            enabled_tmu;
    needs_t             needs;
};

// ----------------------------------------------------------------------------

struct context_t {
	GGLContext          procs;
	state_t             state;
    shade_t             shade;
	iterators_t         iterators;
    generated_vars_t    generated_vars                __attribute__((aligned(32)));
    uint8_t             ditherMatrix[GGL_DITHER_SIZE] __attribute__((aligned(32)));
    uint32_t            packed;
    uint32_t            packed8888;
    const GGLFormat*    formats;
    uint32_t            dirty;
    texture_t*          activeTMU;
    uint32_t            activeTMUIndex;

    void                (*init_y)(context_t* c, int32_t y);
	void                (*step_y)(context_t* c);
	void                (*scanline)(context_t* c);
    void                (*span)(context_t* c);
    void                (*rect)(context_t* c, size_t yc);
    
    void*               base;
    Assembly*           scanline_as;
    GGLenum             error;
};

// ----------------------------------------------------------------------------

void ggl_init_context(context_t* context);
void ggl_uninit_context(context_t* context);
void ggl_error(context_t* c, GGLenum error);
int64_t ggl_system_time();

// ----------------------------------------------------------------------------

};

#endif // ANDROID_GGL_CONTEXT_H