summaryrefslogtreecommitdiffstats
blob: caf9eb7cdbf7591c73bb3125c00d336f163faace (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
/* libs/pixelflinger/t32cb16blend.S
**
** Copyright 2006, The Android Open Source Project
**
** Licensed under the Apache License, Version 2.0 (the "License"); 
** you may not use this file except in compliance with the License. 
** You may obtain a copy of the License at 
**
**     http://www.apache.org/licenses/LICENSE-2.0 
**
** Unless required by applicable law or agreed to in writing, software 
** distributed under the License is distributed on an "AS IS" BASIS, 
** WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. 
** See the License for the specific language governing permissions and 
** limitations under the License.
*/


	.text
	.align
	
	.global scanline_t32cb16blend_arm


/*
 * .macro pixel
 *
 * \DREG is a 32-bit register containing *two* original destination RGB565 
 *       pixels, with the even one in the low-16 bits, and the odd one in the
 *       high 16 bits.
 *
 * \SRC is a 32-bit 0xAABBGGRR pixel value, with pre-multiplied colors.
 *
 * \FB is a target register that will contain the blended pixel values.
 *
 * \ODD is either 0 or 1 and indicates if we're blending the lower or 
 *      upper 16-bit pixels in DREG into FB
 *
 *
 * clobbered: r6, r7, lr
 *
 */

.macro pixel,   DREG, SRC, FB, ODD

    // SRC = 0xAABBGGRR
    mov     r7, \SRC, lsr #24           // sA
    add     r7, r7, r7, lsr #7          // sA + (sA >> 7)
    rsb     r7, r7, #0x100              // sA = 0x100 - (sA+(sA>>7))

1:

.if \ODD

    // red
    mov     lr, \DREG, lsr #(16 + 11)
    smulbb  lr, r7, lr
    mov     r6, \SRC, lsr #3
    and     r6, r6, #0x1F
    add     lr, r6, lr, lsr #8
    cmp     lr, #0x1F
    orrhs   \FB, \FB, #(0x1F<<(16 + 11))
    orrlo   \FB, \FB, lr, lsl #(16 + 11)

        // green
        and     r6, \DREG, #(0x3F<<(16 + 5))
        smulbt  r6, r7, r6
        mov     lr, \SRC, lsr #(8+2)
        and     lr, lr, #0x3F
        add     r6, lr, r6, lsr #(5+8)
        cmp     r6, #0x3F
        orrhs   \FB, \FB, #(0x3F<<(16 + 5))
        orrlo   \FB, \FB, r6, lsl #(16 + 5)

            // blue
            and     lr, \DREG, #(0x1F << 16)
            smulbt  lr, r7, lr
            mov     r6, \SRC, lsr #(8+8+3)
            and     r6, r6, #0x1F
            add     lr, r6, lr, lsr #8
            cmp     lr, #0x1F
            orrhs   \FB, \FB, #(0x1F << 16)
            orrlo   \FB, \FB, lr, lsl #16

.else

    // red
    mov     lr, \DREG, lsr #11
    and     lr, lr, #0x1F
    smulbb  lr, r7, lr
    mov     r6, \SRC, lsr #3
    and     r6, r6, #0x1F
    add     lr, r6, lr, lsr #8
    cmp     lr, #0x1F
    movhs   \FB, #(0x1F<<11)
    movlo   \FB, lr, lsl #11


        // green
        and     r6, \DREG, #(0x3F<<5)
        smulbb  r6, r7, r6
        mov     lr, \SRC, lsr #(8+2)
        and     lr, lr, #0x3F
        add     r6, lr, r6, lsr #(5+8)
        cmp     r6, #0x3F
        orrhs   \FB, \FB, #(0x3F<<5)
        orrlo   \FB, \FB, r6, lsl #5

            // blue
            and     lr, \DREG, #0x1F
            smulbb  lr, r7, lr
            mov     r6, \SRC, lsr #(8+8+3)
            and     r6, r6, #0x1F
            add     lr, r6, lr, lsr #8
            cmp     lr, #0x1F
            orrhs   \FB, \FB, #0x1F
            orrlo   \FB, \FB, lr

.endif

    .endm
    

// r0:  dst ptr
// r1:  src ptr
// r2:  count
// r3:  d
// r4:  s0
// r5:  s1
// r6:  pixel
// r7:  pixel
// r8:  free
// r9:  free
// r10: free
// r11: free
// r12: scratch
// r14: pixel

scanline_t32cb16blend_arm:
    stmfd	sp!, {r4-r7, lr}

    pld     [r0]
    pld     [r1]

    // align DST to 32 bits
    tst     r0, #0x3
    beq     aligned
    subs    r2, r2, #1
    ldmlofd	sp!, {r4-r7, lr}        // return
    bxlo    lr

last:
    ldr     r4, [r1], #4
    ldrh    r3, [r0]
    pixel   r3, r4, r12, 0
    strh    r12, [r0], #2

aligned:
    subs    r2, r2, #2
    blo     9f

    // The main loop is unrolled twice and processes 4 pixels
8:  ldmia   r1!, {r4, r5}
    // stream the source
    pld     [r1, #32]
    add     r0, r0, #4
    // it's all zero, skip this pixel
    orrs    r3, r4, r5
    beq     7f
    
    // load the destination
    ldr     r3, [r0, #-4]
    // stream the destination
    pld     [r0, #32]
    pixel   r3, r4, r12, 0
    pixel   r3, r5, r12, 1
    // effectively, we're getting write-combining by virtue of the
    // cpu's write-back cache.
    str     r12, [r0, #-4]

    // 2nd iterration of the loop, don't stream anything
    subs    r2, r2, #2
    movlt   r4, r5
    blt     9f
    ldmia   r1!, {r4, r5}
    add     r0, r0, #4
    orrs    r3, r4, r5
    beq     7f
    ldr     r3, [r0, #-4]
    pixel   r3, r4, r12, 0
    pixel   r3, r5, r12, 16
    str     r12, [r0, #-4]

    
7:  subs    r2, r2, #2
    bhs     8b
    mov     r4, r5

9:  adds    r2, r2, #1
    ldmlofd sp!, {r4-r7, lr}        // return
    bxlo    lr
    b       last