summaryrefslogtreecommitdiffstats
blob: 3771f9f88f404f11e1199d2618995b3f7c5ad456 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
/*
 * Copyright (C) 2018 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#pragma once

#include <stdlib.h>
#include <sys/mman.h>
#include <sys/types.h>

#include <functional>
#include <string>

#include <android-base/file.h>

namespace android {
namespace procinfo {

template <class CallbackType>
bool ReadMapFileContent(char* content, const CallbackType& callback) {
  uint64_t start_addr;
  uint64_t end_addr;
  uint16_t flags;
  uint64_t pgoff;
  char* next_line = content;
  char* p;

  auto pass_space = [&]() {
    if (*p != ' ') {
      return false;
    }
    while (*p == ' ') {
      p++;
    }
    return true;
  };

  auto pass_xdigit = [&]() {
    if (!isxdigit(*p)) {
      return false;
    }
    do {
      p++;
    } while (isxdigit(*p));
    return true;
  };

  while (next_line != nullptr && *next_line != '\0') {
    p = next_line;
    next_line = strchr(next_line, '\n');
    if (next_line != nullptr) {
      *next_line = '\0';
      next_line++;
    }
    // Parse line like: 00400000-00409000 r-xp 00000000 fc:00 426998  /usr/lib/gvfs/gvfsd-http
    char* end;
    // start_addr
    start_addr = strtoull(p, &end, 16);
    if (end == p || *end != '-') {
      return false;
    }
    p = end + 1;
    // end_addr
    end_addr = strtoull(p, &end, 16);
    if (end == p) {
      return false;
    }
    p = end;
    if (!pass_space()) {
      return false;
    }
    // flags
    flags = 0;
    if (*p == 'r') {
      flags |= PROT_READ;
    } else if (*p != '-') {
      return false;
    }
    p++;
    if (*p == 'w') {
      flags |= PROT_WRITE;
    } else if (*p != '-') {
      return false;
    }
    p++;
    if (*p == 'x') {
      flags |= PROT_EXEC;
    } else if (*p != '-') {
      return false;
    }
    p++;
    if (*p != 'p' && *p != 's') {
      return false;
    }
    p++;
    if (!pass_space()) {
      return false;
    }
    // pgoff
    pgoff = strtoull(p, &end, 16);
    if (end == p) {
      return false;
    }
    p = end;
    if (!pass_space()) {
      return false;
    }
    // major:minor
    if (!pass_xdigit() || *p++ != ':' || !pass_xdigit() || !pass_space()) {
      return false;
    }
    // inode
    if (!pass_xdigit() || (*p != '\0' && !pass_space())) {
      return false;
    }
    // filename
    callback(start_addr, end_addr, flags, pgoff, p);
  }
  return true;
}

inline bool ReadMapFile(
    const std::string& map_file,
    const std::function<void(uint64_t, uint64_t, uint16_t, uint64_t, const char*)>& callback) {
  std::string content;
  if (!android::base::ReadFileToString(map_file, &content)) {
    return false;
  }
  return ReadMapFileContent(&content[0], callback);
}

inline bool ReadProcessMaps(
    pid_t pid,
    const std::function<void(uint64_t, uint64_t, uint16_t, uint64_t, const char*)>& callback) {
  return ReadMapFile("/proc/" + std::to_string(pid) + "/maps", callback);
}

} /* namespace procinfo */
} /* namespace android */