summaryrefslogtreecommitdiffstats
blob: 9194cf3d061d4d2b10260422ee4e8c0b6da495f6 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <procinfo/process.h>

#include <fcntl.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <unistd.h>

#include <string>

#include <android-base/unique_fd.h>

using android::base::unique_fd;

namespace android {
namespace procinfo {

bool GetProcessInfo(pid_t tid, ProcessInfo* process_info, std::string* error) {
  char path[PATH_MAX];
  snprintf(path, sizeof(path), "/proc/%d", tid);

  unique_fd dirfd(open(path, O_DIRECTORY | O_RDONLY));
  if (dirfd == -1) {
    if (error != nullptr) {
      *error = std::string("failed to open ") + path;
    }
    return false;
  }

  return GetProcessInfoFromProcPidFd(dirfd.get(), process_info, error);
}

static ProcessState parse_state(const char* state) {
  switch (*state) {
    case 'R':
      return kProcessStateRunning;
    case 'S':
      return kProcessStateSleeping;
    case 'D':
      return kProcessStateUninterruptibleWait;
    case 'T':
      return kProcessStateStopped;
    case 'Z':
      return kProcessStateZombie;
    default:
      LOG(ERROR) << "unknown process state: " << *state;
      return kProcessStateUnknown;
  }
}

bool GetProcessInfoFromProcPidFd(int fd, ProcessInfo* process_info, std::string* error) {
  int status_fd = openat(fd, "status", O_RDONLY | O_CLOEXEC);

  if (status_fd == -1) {
    if (error != nullptr) {
      *error = "failed to open status fd in GetProcessInfoFromProcPidFd";
    }
    return false;
  }

  std::unique_ptr<FILE, decltype(&fclose)> fp(fdopen(status_fd, "r"), fclose);
  if (!fp) {
    if (error != nullptr) {
      *error = "failed to open status file in GetProcessInfoFromProcPidFd";
    }
    close(status_fd);
    return false;
  }

  int field_bitmap = 0;
  static constexpr int finished_bitmap = 255;
  char* line = nullptr;
  size_t len = 0;

  while (getline(&line, &len, fp.get()) != -1 && field_bitmap != finished_bitmap) {
    char* tab = strchr(line, '\t');
    if (tab == nullptr) {
      continue;
    }

    size_t header_len = tab - line;
    std::string header = std::string(line, header_len);
    if (header == "Name:") {
      std::string name = line + header_len + 1;

      // line includes the trailing newline.
      name.pop_back();
      process_info->name = std::move(name);

      field_bitmap |= 1;
    } else if (header == "Pid:") {
      process_info->tid = atoi(tab + 1);
      field_bitmap |= 2;
    } else if (header == "Tgid:") {
      process_info->pid = atoi(tab + 1);
      field_bitmap |= 4;
    } else if (header == "PPid:") {
      process_info->ppid = atoi(tab + 1);
      field_bitmap |= 8;
    } else if (header == "TracerPid:") {
      process_info->tracer = atoi(tab + 1);
      field_bitmap |= 16;
    } else if (header == "Uid:") {
      process_info->uid = atoi(tab + 1);
      field_bitmap |= 32;
    } else if (header == "Gid:") {
      process_info->gid = atoi(tab + 1);
      field_bitmap |= 64;
    } else if (header == "State:") {
      process_info->state = parse_state(tab + 1);
      field_bitmap |= 128;
    }
  }

  free(line);
  return field_bitmap == finished_bitmap;
}

} /* namespace procinfo */
} /* namespace android */