summaryrefslogtreecommitdiffstats
blob: c4c182358a9ee8e8a39d0311da8677e2e4b61a0e (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
/*
 * Copyright (C) 2012 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#define _FILE_OFFSET_BITS 64
#define _LARGEFILE64_SOURCE 1

#include <fcntl.h>
#include <inttypes.h>
#include <stdarg.h>
#include <stdint.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <unistd.h>
#include <algorithm>
#include <string>

#include <sparse/sparse.h>

#include "android-base/stringprintf.h"
#include "defs.h"
#include "output_file.h"
#include "sparse_crc32.h"
#include "sparse_file.h"
#include "sparse_format.h"

#if defined(__APPLE__) && defined(__MACH__)
#define lseek64 lseek
#define off64_t off_t
#endif

#define SPARSE_HEADER_MAJOR_VER 1
#define SPARSE_HEADER_LEN (sizeof(sparse_header_t))
#define CHUNK_HEADER_LEN (sizeof(chunk_header_t))

static constexpr int64_t COPY_BUF_SIZE = 1024 * 1024;
static char* copybuf;

static std::string ErrorString(int err) {
  if (err == -EOVERFLOW) return "EOF while reading file";
  if (err == -EINVAL) return "Invalid sparse file format";
  if (err == -ENOMEM) return "Failed allocation while reading file";
  return android::base::StringPrintf("Unknown error %d", err);
}

class SparseFileSource {
 public:
  /* Seeks the source ahead by the given offset. */
  virtual void Seek(int64_t offset) = 0;

  /* Return the current offset. */
  virtual int64_t GetOffset() = 0;

  /* Set the current offset. Return 0 if successful. */
  virtual int SetOffset(int64_t offset) = 0;

  /* Adds the given length from the current offset of the source to the file at the given block.
   * Return 0 if successful. */
  virtual int AddToSparseFile(struct sparse_file* s, int64_t len, unsigned int block) = 0;

  /* Get data of fixed size from the current offset and seek len bytes. Return 0 if successful. */
  virtual int ReadValue(void* ptr, int len) = 0;

  /* Find the crc32 of the next len bytes and seek ahead len bytes. Return 0 if successful. */
  virtual int GetCrc32(uint32_t* crc32, int64_t len) = 0;

  virtual ~SparseFileSource(){};
};

class SparseFileFdSource : public SparseFileSource {
 private:
  int fd;

 public:
  SparseFileFdSource(int fd) : fd(fd) {}
  ~SparseFileFdSource() override {}

  void Seek(int64_t off) override { lseek64(fd, off, SEEK_CUR); }

  int64_t GetOffset() override { return lseek64(fd, 0, SEEK_CUR); }

  int SetOffset(int64_t offset) override {
    return lseek64(fd, offset, SEEK_SET) == offset ? 0 : -errno;
  }

  int AddToSparseFile(struct sparse_file* s, int64_t len, unsigned int block) override {
    return sparse_file_add_fd(s, fd, GetOffset(), len, block);
  }

  int ReadValue(void* ptr, int len) override { return read_all(fd, ptr, len); }

  int GetCrc32(uint32_t* crc32, int64_t len) override {
    int chunk;
    int ret;
    while (len) {
      chunk = std::min(len, COPY_BUF_SIZE);
      ret = read_all(fd, copybuf, chunk);
      if (ret < 0) {
        return ret;
      }
      *crc32 = sparse_crc32(*crc32, copybuf, chunk);
      len -= chunk;
    }
    return 0;
  }
};

class SparseFileBufSource : public SparseFileSource {
 private:
  char* buf;
  int64_t offset;

 public:
  SparseFileBufSource(char* buf) : buf(buf), offset(0) {}
  ~SparseFileBufSource() override {}

  void Seek(int64_t off) override {
    buf += off;
    offset += off;
  }

  int64_t GetOffset() override { return offset; }

  int SetOffset(int64_t off) override {
    buf += off - offset;
    offset = off;
    return 0;
  }

  int AddToSparseFile(struct sparse_file* s, int64_t len, unsigned int block) override {
    return sparse_file_add_data(s, buf, len, block);
  }

  int ReadValue(void* ptr, int len) override {
    memcpy(ptr, buf, len);
    Seek(len);
    return 0;
  }

  int GetCrc32(uint32_t* crc32, int64_t len) override {
    *crc32 = sparse_crc32(*crc32, buf, len);
    Seek(len);
    return 0;
  }
};

static void verbose_error(bool verbose, int err, const char* fmt, ...) {
  if (!verbose) return;

  std::string msg = ErrorString(err);
  if (fmt) {
    msg += " at ";
    va_list argp;
    va_start(argp, fmt);
    android::base::StringAppendV(&msg, fmt, argp);
    va_end(argp);
  }
  sparse_print_verbose("%s\n", msg.c_str());
}

static int process_raw_chunk(struct sparse_file* s, unsigned int chunk_size,
                             SparseFileSource* source, unsigned int blocks, unsigned int block,
                             uint32_t* crc32) {
  int ret;
  int64_t len = blocks * s->block_size;

  if (chunk_size % s->block_size != 0) {
    return -EINVAL;
  }

  if (chunk_size / s->block_size != blocks) {
    return -EINVAL;
  }

  ret = source->AddToSparseFile(s, len, block);
  if (ret < 0) {
    return ret;
  }

  if (crc32) {
    ret = source->GetCrc32(crc32, len);
    if (ret < 0) {
      return ret;
    }
  } else {
    source->Seek(len);
  }

  return 0;
}

static int process_fill_chunk(struct sparse_file* s, unsigned int chunk_size,
                              SparseFileSource* source, unsigned int blocks, unsigned int block,
                              uint32_t* crc32) {
  int ret;
  int chunk;
  int64_t len = (int64_t)blocks * s->block_size;
  uint32_t fill_val;
  uint32_t* fillbuf;
  unsigned int i;

  if (chunk_size != sizeof(fill_val)) {
    return -EINVAL;
  }

  ret = source->ReadValue(&fill_val, sizeof(fill_val));
  if (ret < 0) {
    return ret;
  }

  ret = sparse_file_add_fill(s, fill_val, len, block);
  if (ret < 0) {
    return ret;
  }

  if (crc32) {
    /* Fill copy_buf with the fill value */
    fillbuf = (uint32_t*)copybuf;
    for (i = 0; i < (COPY_BUF_SIZE / sizeof(fill_val)); i++) {
      fillbuf[i] = fill_val;
    }

    while (len) {
      chunk = std::min(len, COPY_BUF_SIZE);
      *crc32 = sparse_crc32(*crc32, copybuf, chunk);
      len -= chunk;
    }
  }

  return 0;
}

static int process_skip_chunk(struct sparse_file* s, unsigned int chunk_size,
                              SparseFileSource* source __unused, unsigned int blocks,
                              unsigned int block __unused, uint32_t* crc32) {
  if (chunk_size != 0) {
    return -EINVAL;
  }

  if (crc32) {
    int64_t len = (int64_t)blocks * s->block_size;
    memset(copybuf, 0, COPY_BUF_SIZE);

    while (len) {
      int chunk = std::min(len, COPY_BUF_SIZE);
      *crc32 = sparse_crc32(*crc32, copybuf, chunk);
      len -= chunk;
    }
  }

  return 0;
}

static int process_crc32_chunk(SparseFileSource* source, unsigned int chunk_size, uint32_t* crc32) {
  uint32_t file_crc32;

  if (chunk_size != sizeof(file_crc32)) {
    return -EINVAL;
  }

  int ret = source->ReadValue(&file_crc32, sizeof(file_crc32));
  if (ret < 0) {
    return ret;
  }

  if (crc32 != nullptr && file_crc32 != *crc32) {
    return -EINVAL;
  }

  return 0;
}

static int process_chunk(struct sparse_file* s, SparseFileSource* source, unsigned int chunk_hdr_sz,
                         chunk_header_t* chunk_header, unsigned int cur_block, uint32_t* crc_ptr) {
  int ret;
  unsigned int chunk_data_size;
  int64_t offset = source->GetOffset();

  chunk_data_size = chunk_header->total_sz - chunk_hdr_sz;

  switch (chunk_header->chunk_type) {
    case CHUNK_TYPE_RAW:
      ret =
          process_raw_chunk(s, chunk_data_size, source, chunk_header->chunk_sz, cur_block, crc_ptr);
      if (ret < 0) {
        verbose_error(s->verbose, ret, "data block at %" PRId64, offset);
        return ret;
      }
      return chunk_header->chunk_sz;
    case CHUNK_TYPE_FILL:
      ret = process_fill_chunk(s, chunk_data_size, source, chunk_header->chunk_sz, cur_block,
                               crc_ptr);
      if (ret < 0) {
        verbose_error(s->verbose, ret, "fill block at %" PRId64, offset);
        return ret;
      }
      return chunk_header->chunk_sz;
    case CHUNK_TYPE_DONT_CARE:
      ret = process_skip_chunk(s, chunk_data_size, source, chunk_header->chunk_sz, cur_block,
                               crc_ptr);
      if (chunk_data_size != 0) {
        if (ret < 0) {
          verbose_error(s->verbose, ret, "skip block at %" PRId64, offset);
          return ret;
        }
      }
      return chunk_header->chunk_sz;
    case CHUNK_TYPE_CRC32:
      ret = process_crc32_chunk(source, chunk_data_size, crc_ptr);
      if (ret < 0) {
        verbose_error(s->verbose, -EINVAL, "crc block at %" PRId64, offset);
        return ret;
      }
      return 0;
    default:
      verbose_error(s->verbose, -EINVAL, "unknown block %04X at %" PRId64, chunk_header->chunk_type,
                    offset);
  }

  return 0;
}

static int sparse_file_read_sparse(struct sparse_file* s, SparseFileSource* source, bool crc) {
  int ret;
  unsigned int i;
  sparse_header_t sparse_header;
  chunk_header_t chunk_header;
  uint32_t crc32 = 0;
  uint32_t* crc_ptr = nullptr;
  unsigned int cur_block = 0;

  if (!copybuf) {
    copybuf = (char*)malloc(COPY_BUF_SIZE);
  }

  if (!copybuf) {
    return -ENOMEM;
  }

  if (crc) {
    crc_ptr = &crc32;
  }

  ret = source->ReadValue(&sparse_header, sizeof(sparse_header));
  if (ret < 0) {
    return ret;
  }

  if (sparse_header.magic != SPARSE_HEADER_MAGIC) {
    return -EINVAL;
  }

  if (sparse_header.major_version != SPARSE_HEADER_MAJOR_VER) {
    return -EINVAL;
  }

  if (sparse_header.file_hdr_sz < SPARSE_HEADER_LEN) {
    return -EINVAL;
  }

  if (sparse_header.chunk_hdr_sz < sizeof(chunk_header)) {
    return -EINVAL;
  }

  if (sparse_header.file_hdr_sz > SPARSE_HEADER_LEN) {
    /* Skip the remaining bytes in a header that is longer than
     * we expected.
     */
    source->Seek(sparse_header.file_hdr_sz - SPARSE_HEADER_LEN);
  }

  for (i = 0; i < sparse_header.total_chunks; i++) {
    ret = source->ReadValue(&chunk_header, sizeof(chunk_header));
    if (ret < 0) {
      return ret;
    }

    if (sparse_header.chunk_hdr_sz > CHUNK_HEADER_LEN) {
      /* Skip the remaining bytes in a header that is longer than
       * we expected.
       */
      source->Seek(sparse_header.chunk_hdr_sz - CHUNK_HEADER_LEN);
    }

    ret = process_chunk(s, source, sparse_header.chunk_hdr_sz, &chunk_header, cur_block, crc_ptr);
    if (ret < 0) {
      return ret;
    }

    cur_block += ret;
  }

  if (sparse_header.total_blks != cur_block) {
    return -EINVAL;
  }

  return 0;
}

static int sparse_file_read_normal(struct sparse_file* s, int fd) {
  int ret;
  uint32_t* buf = (uint32_t*)malloc(s->block_size);
  unsigned int block = 0;
  int64_t remain = s->len;
  int64_t offset = 0;
  unsigned int to_read;
  unsigned int i;
  bool sparse_block;

  if (!buf) {
    return -ENOMEM;
  }

  while (remain > 0) {
    to_read = std::min(remain, (int64_t)(s->block_size));
    ret = read_all(fd, buf, to_read);
    if (ret < 0) {
      error("failed to read sparse file");
      free(buf);
      return ret;
    }

    if (to_read == s->block_size) {
      sparse_block = true;
      for (i = 1; i < s->block_size / sizeof(uint32_t); i++) {
        if (buf[0] != buf[i]) {
          sparse_block = false;
          break;
        }
      }
    } else {
      sparse_block = false;
    }

    if (sparse_block) {
      /* TODO: add flag to use skip instead of fill for buf[0] == 0 */
      sparse_file_add_fill(s, buf[0], to_read, block);
    } else {
      sparse_file_add_fd(s, fd, offset, to_read, block);
    }

    remain -= to_read;
    offset += to_read;
    block++;
  }

  free(buf);
  return 0;
}

int sparse_file_read(struct sparse_file* s, int fd, bool sparse, bool crc) {
  if (crc && !sparse) {
    return -EINVAL;
  }

  if (sparse) {
    SparseFileFdSource source(fd);
    return sparse_file_read_sparse(s, &source, crc);
  } else {
    return sparse_file_read_normal(s, fd);
  }
}

int sparse_file_read_buf(struct sparse_file* s, char* buf, bool crc) {
  SparseFileBufSource source(buf);
  return sparse_file_read_sparse(s, &source, crc);
}

static struct sparse_file* sparse_file_import_source(SparseFileSource* source, bool verbose,
                                                     bool crc) {
  int ret;
  sparse_header_t sparse_header;
  int64_t len;
  struct sparse_file* s;

  ret = source->ReadValue(&sparse_header, sizeof(sparse_header));
  if (ret < 0) {
    verbose_error(verbose, ret, "header");
    return nullptr;
  }

  if (sparse_header.magic != SPARSE_HEADER_MAGIC) {
    verbose_error(verbose, -EINVAL, "header magic");
    return nullptr;
  }

  if (sparse_header.major_version != SPARSE_HEADER_MAJOR_VER) {
    verbose_error(verbose, -EINVAL, "header major version");
    return nullptr;
  }

  if (sparse_header.file_hdr_sz < SPARSE_HEADER_LEN) {
    return nullptr;
  }

  if (sparse_header.chunk_hdr_sz < sizeof(chunk_header_t)) {
    return nullptr;
  }

  len = (int64_t)sparse_header.total_blks * sparse_header.blk_sz;
  s = sparse_file_new(sparse_header.blk_sz, len);
  if (!s) {
    verbose_error(verbose, -EINVAL, nullptr);
    return nullptr;
  }

  ret = source->SetOffset(0);
  if (ret < 0) {
    verbose_error(verbose, ret, "seeking");
    sparse_file_destroy(s);
    return nullptr;
  }

  s->verbose = verbose;

  ret = sparse_file_read_sparse(s, source, crc);
  if (ret < 0) {
    sparse_file_destroy(s);
    return nullptr;
  }

  return s;
}

struct sparse_file* sparse_file_import(int fd, bool verbose, bool crc) {
  SparseFileFdSource source(fd);
  return sparse_file_import_source(&source, verbose, crc);
}

struct sparse_file* sparse_file_import_buf(char* buf, bool verbose, bool crc) {
  SparseFileBufSource source(buf);
  return sparse_file_import_source(&source, verbose, crc);
}

struct sparse_file* sparse_file_import_auto(int fd, bool crc, bool verbose) {
  struct sparse_file* s;
  int64_t len;
  int ret;

  s = sparse_file_import(fd, verbose, crc);
  if (s) {
    return s;
  }

  len = lseek64(fd, 0, SEEK_END);
  if (len < 0) {
    return nullptr;
  }

  lseek64(fd, 0, SEEK_SET);

  s = sparse_file_new(4096, len);
  if (!s) {
    return nullptr;
  }

  ret = sparse_file_read_normal(s, fd);
  if (ret < 0) {
    sparse_file_destroy(s);
    return nullptr;
  }

  return s;
}