1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
|
//
// Copyright (C) 2018 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
// http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
//
// ==========================================================
// Native library to write stats log to statsd socket
// ==========================================================
cc_library_static {
name: "libstatssocket",
srcs: [
"stats_event_list.c",
"statsd_writer.c",
],
cflags: [
"-Wall",
"-Werror",
"-DLIBLOG_LOG_TAG=1006",
"-DWRITE_TO_STATSD=1",
"-DWRITE_TO_LOGD=0",
],
export_include_dirs: ["include"],
shared_libs: [
"liblog",
],
}
|