summaryrefslogtreecommitdiffstats
blob: 09fc0617e203d6105fdab6639bae966e28a1534b (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
/*
 * Copyright (C) 2012 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#define LOG_TAG "libsuspend"

#include <stdbool.h>

#include <log/log.h>

#include <suspend/autosuspend.h>

#include "autosuspend_ops.h"

static struct autosuspend_ops *autosuspend_ops;
static bool autosuspend_enabled;
static bool autosuspend_inited;

static int autosuspend_init(void) {
    if (autosuspend_inited) {
        return 0;
    }

    autosuspend_ops = autosuspend_wakeup_count_init();
    if (autosuspend_ops) {
        goto out;
    }

    if (!autosuspend_ops) {
        ALOGE("failed to initialize autosuspend");
        return -1;
    }

out:
    autosuspend_inited = true;

    ALOGV("autosuspend initialized");
    return 0;
}

int autosuspend_enable(void) {
    int ret;

    ret = autosuspend_init();
    if (ret) {
        return ret;
    }

    ALOGV("autosuspend_enable");

    if (autosuspend_enabled) {
        return 0;
    }

    ret = autosuspend_ops->enable();
    if (ret) {
        return ret;
    }

    autosuspend_enabled = true;
    return 0;
}

int autosuspend_disable(void) {
    int ret;

    ret = autosuspend_init();
    if (ret) {
        return ret;
    }

    ALOGV("autosuspend_disable");

    if (!autosuspend_enabled) {
        return 0;
    }

    ret = autosuspend_ops->disable();
    if (ret) {
        return ret;
    }

    autosuspend_enabled = false;
    return 0;
}

void autosuspend_set_wakeup_callback(void (*func)(bool success)) {
    int ret;

    ret = autosuspend_init();
    if (ret) {
        return;
    }

    ALOGV("set_wakeup_callback");

    autosuspend_ops->set_wakeup_callback(func);
}