summaryrefslogtreecommitdiffstats
blob: 27c862957f3e3250a46c740c0e8d34de3c4f9a7a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
/*
 * Copyright (C) 2012 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#define LOG_TAG "libsuspend"
//#define LOG_NDEBUG 0

#include <fcntl.h>
#include <pthread.h>
#include <semaphore.h>
#include <stdbool.h>
#include <stddef.h>
#include <string.h>
#include <sys/param.h>
#include <sys/stat.h>
#include <sys/types.h>
#include <unistd.h>

#include <android-base/file.h>
#include <android-base/logging.h>
#include <android-base/strings.h>

#include "autosuspend_ops.h"

#define BASE_SLEEP_TIME 100000
#define MAX_SLEEP_TIME 60000000

static int state_fd = -1;
static int wakeup_count_fd;

using android::base::ReadFdToString;
using android::base::Trim;
using android::base::WriteStringToFd;

static pthread_t suspend_thread;
static sem_t suspend_lockout;
static constexpr char sleep_state[] = "mem";
static void (*wakeup_func)(bool success) = NULL;
static int sleep_time = BASE_SLEEP_TIME;
static constexpr char sys_power_state[] = "/sys/power/state";
static constexpr char sys_power_wakeup_count[] = "/sys/power/wakeup_count";
static bool autosuspend_is_init = false;

static void update_sleep_time(bool success) {
    if (success) {
        sleep_time = BASE_SLEEP_TIME;
        return;
    }
    // double sleep time after each failure up to one minute
    sleep_time = MIN(sleep_time * 2, MAX_SLEEP_TIME);
}

static void* suspend_thread_func(void* arg __attribute__((unused))) {
    bool success = true;

    while (true) {
        update_sleep_time(success);
        usleep(sleep_time);
        success = false;
        LOG(VERBOSE) << "read wakeup_count";
        lseek(wakeup_count_fd, 0, SEEK_SET);
        std::string wakeup_count;
        if (!ReadFdToString(wakeup_count_fd, &wakeup_count)) {
            PLOG(ERROR) << "error reading from " << sys_power_wakeup_count;
            continue;
        }

        wakeup_count = Trim(wakeup_count);
        if (wakeup_count.empty()) {
            LOG(ERROR) << "empty wakeup count";
            continue;
        }

        LOG(VERBOSE) << "wait";
        int ret = sem_wait(&suspend_lockout);
        if (ret < 0) {
            PLOG(ERROR) << "error waiting on semaphore";
            continue;
        }

        LOG(VERBOSE) << "write " << wakeup_count << " to wakeup_count";
        if (WriteStringToFd(wakeup_count, wakeup_count_fd)) {
            LOG(VERBOSE) << "write " << sleep_state << " to " << sys_power_state;
            success = WriteStringToFd(sleep_state, state_fd);

            void (*func)(bool success) = wakeup_func;
            if (func != NULL) {
                (*func)(success);
            }
        } else {
            PLOG(ERROR) << "error writing to " << sys_power_wakeup_count;
        }

        LOG(VERBOSE) << "release sem";
        ret = sem_post(&suspend_lockout);
        if (ret < 0) {
            PLOG(ERROR) << "error releasing semaphore";
        }
    }
    return NULL;
}

static int init_state_fd(void) {
    if (state_fd >= 0) {
        return 0;
    }

    int fd = TEMP_FAILURE_RETRY(open(sys_power_state, O_CLOEXEC | O_RDWR));
    if (fd < 0) {
        PLOG(ERROR) << "error opening " << sys_power_state;
        return -1;
    }

    state_fd = fd;
    LOG(INFO) << "init_state_fd success";
    return 0;
}

static int autosuspend_init(void) {
    if (autosuspend_is_init) {
        return 0;
    }

    int ret = init_state_fd();
    if (ret < 0) {
        return -1;
    }

    wakeup_count_fd = TEMP_FAILURE_RETRY(open(sys_power_wakeup_count, O_CLOEXEC | O_RDWR));
    if (wakeup_count_fd < 0) {
        PLOG(ERROR) << "error opening " << sys_power_wakeup_count;
        goto err_open_wakeup_count;
    }

    ret = sem_init(&suspend_lockout, 0, 0);
    if (ret < 0) {
        PLOG(ERROR) << "error creating suspend_lockout semaphore";
        goto err_sem_init;
    }

    ret = pthread_create(&suspend_thread, NULL, suspend_thread_func, NULL);
    if (ret) {
        LOG(ERROR) << "error creating thread: " << strerror(ret);
        goto err_pthread_create;
    }

    LOG(VERBOSE) << "autosuspend_init success";
    autosuspend_is_init = true;
    return 0;

err_pthread_create:
    sem_destroy(&suspend_lockout);
err_sem_init:
    close(wakeup_count_fd);
err_open_wakeup_count:
    return -1;
}

static int autosuspend_wakeup_count_enable(void) {
    LOG(VERBOSE) << "autosuspend_wakeup_count_enable";

    int ret = autosuspend_init();
    if (ret < 0) {
        LOG(ERROR) << "autosuspend_init failed";
        return ret;
    }

    ret = sem_post(&suspend_lockout);
    if (ret < 0) {
        PLOG(ERROR) << "error changing semaphore";
    }

    LOG(VERBOSE) << "autosuspend_wakeup_count_enable done";

    return ret;
}

static int autosuspend_wakeup_count_disable(void) {
    LOG(VERBOSE) << "autosuspend_wakeup_count_disable";

    if (!autosuspend_is_init) {
        return 0;  // always successful if no thread is running yet
    }

    int ret = sem_wait(&suspend_lockout);

    if (ret < 0) {
        PLOG(ERROR) << "error changing semaphore";
    }

    LOG(VERBOSE) << "autosuspend_wakeup_count_disable done";

    return ret;
}

static int force_suspend(int timeout_ms) {
    LOG(VERBOSE) << "force_suspend called with timeout: " << timeout_ms;

    int ret = init_state_fd();
    if (ret < 0) {
        return ret;
    }

    return WriteStringToFd(sleep_state, state_fd) ? 0 : -1;
}

static void autosuspend_set_wakeup_callback(void (*func)(bool success)) {
    if (wakeup_func != NULL) {
        LOG(ERROR) << "duplicate wakeup callback applied, keeping original";
        return;
    }
    wakeup_func = func;
}

struct autosuspend_ops autosuspend_wakeup_count_ops = {
    .enable = autosuspend_wakeup_count_enable,
    .disable = autosuspend_wakeup_count_disable,
    .force_suspend = force_suspend,
    .set_wakeup_callback = autosuspend_set_wakeup_callback,
};

struct autosuspend_ops* autosuspend_wakeup_count_init(void) {
    return &autosuspend_wakeup_count_ops;
}