summaryrefslogtreecommitdiffstats
blob: f56fc6acbba6fcec5f79a9969a6424accc595880 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
/*
 * Copyright (C) 2012 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef _LIBSUSPEND_AUTOSUSPEND_H_
#define _LIBSUSPEND_AUTOSUSPEND_H_

#include <sys/cdefs.h>

__BEGIN_DECLS

/*
 * autosuspend_enable
 *
 * Turn on autosuspend in the kernel, allowing it to enter suspend if no
 * wakelocks/wakeup_sources are held.
 *
 *
 *
 * Returns 0 on success, -1 if autosuspend was not enabled.
 */
int autosuspend_enable(void);

/*
 * autosuspend_disable
 *
 * Turn off autosuspend in the kernel, preventing suspend and synchronizing
 * with any in-progress resume.
 *
 * Returns 0 on success, -1 if autosuspend was not disabled.
 */
int autosuspend_disable(void);

__END_DECLS

#endif