1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
|
cc_defaults {
name: "libsync_defaults",
srcs: ["sync.c"],
local_include_dirs: ["include"],
export_include_dirs: ["include"],
cflags: ["-Werror"],
}
cc_library_shared {
name: "libsync",
defaults: ["libsync_defaults"],
}
// libsync_recovery is only intended for the recovery binary.
// Future versions of the kernel WILL require an updated libsync, and will break
// anything statically linked against the current libsync.
cc_library_static {
name: "libsync_recovery",
defaults: ["libsync_defaults"],
}
cc_test {
name: "sync_test",
defaults: ["libsync_defaults"],
gtest: false,
srcs: ["sync_test.c"],
}
cc_test {
name: "sync-unit-tests",
shared_libs: ["libsync"],
srcs: ["tests/sync_test.cpp"],
cflags: [
"-g",
"-Wall",
"-Werror",
"-std=gnu++11",
"-Wno-missing-field-initializers",
"-Wno-sign-compare",
],
clang: true,
}
|