summaryrefslogtreecommitdiffstats
blob: 4f71b9fd644a39dd0fb8079c5c702dba52b9b861 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
cc_defaults {
    name: "libsync_defaults",
    srcs: ["sync.c"],
    local_include_dirs: ["include"],
    export_include_dirs: ["include"],
    cflags: ["-Werror"],
}

cc_library_shared {
    name: "libsync",
    vendor_available: true,
    defaults: ["libsync_defaults"],
}

// libsync_recovery is only intended for the recovery binary.
// Future versions of the kernel WILL require an updated libsync, and will break
// anything statically linked against the current libsync.
cc_library_static {
    name: "libsync_recovery",
    defaults: ["libsync_defaults"],
}

cc_test {
    name: "sync_test",
    defaults: ["libsync_defaults"],
    gtest: false,
    srcs: ["sync_test.c"],
}

cc_test {
    name: "sync-unit-tests",
    shared_libs: ["libsync"],
    srcs: ["tests/sync_test.cpp"],
    cflags: [
        "-g",
        "-Wall",
        "-Werror",
        "-Wno-missing-field-initializers",
        "-Wno-sign-compare",
    ],
}